{"items":[{"primaryId":"37810-C01","Primary ID":"37810-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":42,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":19.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":736.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"53.8\" (1367 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":53.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1367,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX1200H,BK","Search Terms":"37810-C01,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C02","Primary ID":"37810-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":857.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX1800H,BK","Search Terms":"37810-C02,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C03","Primary ID":"37810-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":898.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2000H,BK","Search Terms":"37810-C03,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C04","Primary ID":"37810-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":952.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2100H,BK","Search Terms":"37810-C04,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C05","Primary ID":"37810-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1006.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2200H,BK","Search Terms":"37810-C05,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C06","Primary ID":"37810-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1060.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2400H,BK","Search Terms":"37810-C06,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C07","Primary ID":"37810-C07","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":866.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"53.8\" (1367 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":53.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1367,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX1200H,BK","Search Terms":"37810-C07,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4,"SKU Level SEO Page Title":"Single Metal Door with Window - 37810 | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR Modular Enclosure with the 37810 single metal door featuring a clear window for easy inspection and reversible left‑right opening.","SKU Level Web H4 Heading":"Key Features of the 37810‑C07 Door","SKU Level Web Paragraph Text":"<p>The 37810‑C07 single metal door provides a robust barrier for the RMR® Modular Enclosure while offering a transparent window for quick visual access. Constructed from solid steel, the door delivers high impact resistance and long‑term durability in demanding industrial environments. Its black finish blends seamlessly with standard enclosure aesthetics. Designed for flexibility, the door is reversible and can be configured to open from the left or right side of the enclosure. Installation requires only the factory‑supplied hinges and a latch that can be repositioned without specialized tools. This reversible design supports both front‑mount and rear‑mount mounting configurations. Three specialized door assemblies are available: an intake version with a lower cutout for filter integration, an exhaust version with an upper cutout for fan mounting, and an AC version with a central cutout for cooling units. Each configuration enables precise airflow management tailored to the RMR® Modular Enclosure's thermal requirements. Optional filters and fan accessories can be added to further optimize cooling performance. The solid metal construction protects sensitive equipment from dust, moisture, and accidental impact, while the built‑in window maintains visibility for routine inspections. A separate latch is offered for enhanced security, allowing users to lock the door when needed. The door's dimensions--47.2″ H x 31.5″ W--fit the standard RMR® enclosure panel layout. CPI's global network of authorized distributors ensures rapid delivery and support for the 37810‑C07 door. Engineers can pair the door with other CPI accessories, such as sealing panels or custom filter kits, to create a complete, site‑specific solution. The product's design aligns with CPI's commitment to quality, customization, and reliable performance for data center and industrial applications.</p>"},{"primaryId":"37810-C08","Primary ID":"37810-C08","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":70,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.75,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1009.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX1800H,BK","Search Terms":"37810-C08,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C09","Primary ID":"37810-C09","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":76,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":34.47,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1057.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2000H,BK","Search Terms":"37810-C09,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C10","Primary ID":"37810-C10","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":80,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":36.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1120.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2100H,BK","Search Terms":"37810-C10,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C11","Primary ID":"37810-C11","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":83,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":37.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1184.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2200H,BK","Search Terms":"37810-C11,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-C12","Primary ID":"37810-C12","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":89,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":40.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1247.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2400H,BK","Search Terms":"37810-C12,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G01","Primary ID":"37810-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":42,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":19.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":736.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"53.8\" (1367 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":53.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1367,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX1200H,HG","Search Terms":"37810-G01,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G02","Primary ID":"37810-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":857.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX1800H,HG","Search Terms":"37810-G02,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G03","Primary ID":"37810-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":898.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2000H,HG","Search Terms":"37810-G03,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G04","Primary ID":"37810-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":952.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2100H,HG","Search Terms":"37810-G04,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G05","Primary ID":"37810-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1006.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2200H,HG","Search Terms":"37810-G05,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G06","Primary ID":"37810-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1060.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"24\" (610 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,600WX2400H,HG","Search Terms":"37810-G06,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G07","Primary ID":"37810-G07","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":866.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"53.8\" (1367 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":53.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1367,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX1200H,HG","Search Terms":"37810-G07,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G08","Primary ID":"37810-G08","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":70,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.75,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1009.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX1800H,HG","Search Terms":"37810-G08,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G09","Primary ID":"37810-G09","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":76,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":34.47,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1057.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2000H,HG","Search Terms":"37810-G09,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G10","Primary ID":"37810-G10","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":80,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":36.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1120.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2100H,HG","Search Terms":"37810-G10,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37810-G11","Primary ID":"37810-G11","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":83,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":37.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1184.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2200H,HG","Search Terms":"37810-G11,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4,"SKU Level SEO Page Title":"37810-G11 Metal Door with Window for RMR Enclosure | Chatsworth","SKU Level SEO Meta Description":"Get the 37810-G11 metal door with window, engineered for RMR enclosures. Durable, reversible design enhances airflow and protection.","SKU Level Web H4 Heading":"Key Features of the 37810-G11 Door","SKU Level Web Paragraph Text":"<p>The 37810-G11 is a single metal door with an integrated window, designed specifically for the RMR® Modular Enclosure. It measures 86.6\" (2 200 mm) high by 31.5\" (800 mm) wide, providing a robust barrier while maintaining a compact footprint. Its hammer‑gray finish (RAL 7035) blends seamlessly with typical data‑center aesthetics. The door is fully reversible, allowing installation to open from the left or right and to mount on either the front or rear of the enclosure. Reversing requires only relocating the hinges and rotating the latch, simplifying field modifications. Optional intake, exhaust, or AC door assemblies can be added to accommodate filters, fans, or cooling units. Constructed from solid steel, the door delivers high impact resistance and long‑term durability in demanding industrial environments. The reinforced frame ensures secure sealing against dust, moisture, and electromagnetic interference. A tempered‑glass window provides visual access to internal equipment without compromising protection. A separate latch is supplied to match specific security requirements, and the window can be fitted with a clear or tinted insert for privacy. The door's design supports easy integration with CPI's broader enclosure and thermal‑management solutions. Compatibility with standard RMR® accessories streamlines installation and future upgrades. CPI offers global availability and rapid customization for the 37810‑G11, backed by decades of expertise in data‑center infrastructure. Technical support and distributor networks ensure quick access to replacement parts worldwide. Choose this door to enhance airflow, protect assets, and maintain operational efficiency in any RMR® enclosure deployment.</p>"},{"primaryId":"37810-G12","Primary ID":"37810-G12","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Metal Door With Window for RMR Modular Enclosure","Marketing Description - Global English":"Single Metal Door With Window for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":89,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":40.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1247.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.5\" (800 mm)","Depth":"1.8\" (46 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,WINDOW,FS RMR,800WX2400H,HG","Search Terms":"37810-G12,Single Metal Door With Window for RMR Modular Enclosure,ZetaFrame Single Metal Door With Window for RMR Modular Enclosure,Server cabinet Single Metal Door With Window for RMR Modular Enclosure,Rack-mounted Single Metal Door With Window for RMR Modular Enclosure,Data center Single Metal Door With Window for RMR Modular Enclosure,Cabinet Single Metal Door With Window for RMR Modular Enclosure solution,Network rack Single Metal Door With Window for RMR Modular Enclosure,Structured cabling solution for Single Metal Door With Window for RMR Modular Enclosure,Best Single Metal Door With Window for RMR Modular Enclosure for server racks,How to organize cables with Single Metal Door With Window for RMR Modular Enclosure,Efficient routing for Single Metal Door With Window for RMR Modular Enclosure,Front-to-back cable routing for Single Metal Door With Window for RMR Modular Enclosure,High-density cable organization for Single Metal Door With Window for RMR Modular Enclosure,Professional cable management for Single Metal Door With Window for RMR Modular Enclosure","Search Relevancy":4,"SKU Level SEO Page Title":"Metal Door with Window - 37810 for RMR Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR enclosure with the 37810 single metal door with window. Designed for Industrial NEMA enclosures, it offers reverse mounting and protection.","SKU Level Web H4 Heading":"Key Features of the 37810-G12 Door","SKU Level Web Paragraph Text":"<p>The 37810 single metal door with window is engineered for the RMR® modular enclosure series, delivering a robust barrier that safeguards equipment while providing visual access. Its solid steel construction and reversible mounting allow the door to open from either the left or right, adapting to diverse floor‑plan requirements. The integrated tempered‑glass window maintains sightlines without compromising structural integrity. Designed to meet the rigorous standards of Industrial NEMA enclosures, the door resists corrosion and withstands harsh environmental conditions common in data‑center and industrial settings. Finished in Hammer Gray (RAL 7035), the panel blends seamlessly with the surrounding enclosure aesthetics. This durability ensures a long service life, reducing maintenance downtime. The single metal door with window incorporates optional intake, exhaust, and AC door assemblies, each featuring dedicated cutouts for filters or filter fans to optimize airflow. Users can select the appropriate ventilation configuration to match cooling strategies for high‑density deployments. These features enhance thermal management while preserving the enclosure's sealed envelope. Installation is straightforward: the door includes hinges that can be repositioned, and the latch rotates to accommodate left‑hand or right‑hand operation, eliminating the need for custom machining. Additional accessories such as latches, filters, and cooling units are ordered separately, providing flexibility for tailored solutions. The design supports quick field upgrades, aligning with CPI's rapid product customization promise for the RMR modular enclosure door. By combining secure access, clear visibility through the window, and adaptable ventilation options, the 37810‑G12 door contributes to reliable, high‑performance RMR modular enclosure door assemblies. It integrates with CPI's digital design tools, allowing engineers to model the door within BIM and CAD workflows. This seamless integration helps data‑center operators achieve optimal uptime and operational efficiency.</p>"}],"options":{"Width":["24\" (610 mm)","31.5\" (800 mm)"],"Height":["53.8\" (1367 mm)","69.8\" (1773 mm)","77.7\" (1974 mm)","81.6\" (2073 mm)","85.5\" (2172 mm)","93.4\" (2373 mm)"],"Color":["Black","Hammer Gray"]},"total":24}