{"items":[{"primaryId":"37720-C01","Primary ID":"37720-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":38,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.24,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":508.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX1200H,BK","Search Terms":"37720-C01,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C02","Primary ID":"37720-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":53,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":24.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":590.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX1800H,BK","Search Terms":"37720-C02,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C03","Primary ID":"37720-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":57,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":25.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":619.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2000H,BK","Search Terms":"37720-C03,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C04","Primary ID":"37720-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":59,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":26.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":656.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2100H,BK","Search Terms":"37720-C04,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C05","Primary ID":"37720-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":62,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":28.12,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":694.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2200H,BK","Search Terms":"37720-C05,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C06","Primary ID":"37720-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":735.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2400H,BK","Search Terms":"37720-C06,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C07","Primary ID":"37720-C07","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":20.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":597.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX1200H,BK","Search Terms":"37720-C07,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C08","Primary ID":"37720-C08","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":679.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX1800H,BK","Search Terms":"37720-C08,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C09","Primary ID":"37720-C09","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":69,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":729.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2000H,BK","Search Terms":"37720-C09,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C10","Primary ID":"37720-C10","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":72,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":32.66,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":772.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2100H,BK","Search Terms":"37720-C10,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C11","Primary ID":"37720-C11","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":75,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":34.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":816.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2200H,BK","Search Terms":"37720-C11,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-C12","Primary ID":"37720-C12","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":80,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":36.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":860.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2400H,BK","Search Terms":"37720-C12,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G01","Primary ID":"37720-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":38,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.24,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":508.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX1200H,HG","Search Terms":"37720-G01,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G02","Primary ID":"37720-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":53,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":24.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":590.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX1800H,HG","Search Terms":"37720-G02,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G03","Primary ID":"37720-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":57,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":25.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":619.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2000H,HG","Search Terms":"37720-G03,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G04","Primary ID":"37720-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":59,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":26.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":656.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2100H,HG","Search Terms":"37720-G04,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G05","Primary ID":"37720-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":62,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":28.12,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":694.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2200H,HG","Search Terms":"37720-G05,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G06","Primary ID":"37720-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":735.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"24\" (610 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,600WX2400H,HG","Search Terms":"37720-G06,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G07","Primary ID":"37720-G07","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":20.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":597.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX1200H,HG","Search Terms":"37720-G07,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G08","Primary ID":"37720-G08","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":679.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX1800H,HG","Search Terms":"37720-G08,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G09","Primary ID":"37720-G09","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":69,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":729.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2000H,HG","Search Terms":"37720-G09,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G10","Primary ID":"37720-G10","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":72,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":32.66,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":772.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2100H,HG","Search Terms":"37720-G10,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G11","Primary ID":"37720-G11","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":75,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":34.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":816.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2200H,HG","Search Terms":"37720-G11,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37720-G12","Primary ID":"37720-G12","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Door","Marketing Product Series":"Single Solid Metal Door for RMR Modular Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":80,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":36.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":860.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.5\" (800 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,FS RMR,800WX2400H,HG","Search Terms":"37720-G12,Single Solid Metal Door for RMR Modular Enclosure,ZetaFrame Single Solid Metal Door for RMR Modular Enclosure,Server cabinet Single Solid Metal Door for RMR Modular Enclosure,Rack-mounted Single Solid Metal Door for RMR Modular Enclosure,Data center Single Solid Metal Door for RMR Modular Enclosure,Cabinet Single Solid Metal Door for RMR Modular Enclosure solution,Network rack Single Solid Metal Door for RMR Modular Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Modular Enclosure,Best Single Solid Metal Door for RMR Modular Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Modular Enclosure,Efficient routing for Single Solid Metal Door for RMR Modular Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Modular Enclosure,High-density cable organization for Single Solid Metal Door for RMR Modular Enclosure,Professional cable management for Single Solid Metal Door for RMR Modular Enclosure","Search Relevancy":4}],"options":{"Width":["24\" (610 mm)","31.5\" (800 mm)"],"Height":["46.2\" (1174 mm)","69.8\" (1773 mm)","77.7\" (1974 mm)","81.6\" (2073 mm)","85.5\" (2172 mm)","93.4\" (2373 mm)"],"Color":["Black","Hammer Gray"]},"total":24}