{"items":[{"primaryId":"37070-G48","Primary ID":"37070-G48","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Solid Metal Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Solid Metal Door for RMR Wall-Mount Enclosure; 26 RMU; 48.6\" (1234 mm) H x 27.5\" (700 mm) W  x 0.82\" (21 mm) D; Hammer Gray (RAL7035)","Shipping Weight":110,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":49.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":690.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"26U","Height":"48.6\" (1234 mm)","Width":"27.5\" (699 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":48.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":1234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":699,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SOLID DOOR ASM,WM,NEMA,700WX26UH","Search Terms":"37070-G48,Single Solid Metal Door for RMR Wall-Mount Enclosure,ZetaFrame Single Solid Metal Door for RMR Wall-Mount Enclosure,Server cabinet Single Solid Metal Door for RMR Wall-Mount Enclosure,Rack-mounted Single Solid Metal Door for RMR Wall-Mount Enclosure,Data center Single Solid Metal Door for RMR Wall-Mount Enclosure,Cabinet Single Solid Metal Door for RMR Wall-Mount Enclosure solution,Network rack Single Solid Metal Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Solid Metal Door for RMR Wall-Mount Enclosure,Best Single Solid Metal Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Solid Metal Door for RMR Wall-Mount Enclosure,Efficient routing for Single Solid Metal Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Solid Metal Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Solid Metal Door for RMR Wall-Mount Enclosure,Professional cable management for Single Solid Metal Door for RMR Wall-Mount Enclosure","Search Relevancy":3}],"options":{},"total":1}