{"items":[{"primaryId":"37060-C01","Primary ID":"37060-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 9 RMU; 18.8\" (479 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":540.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"9U","Height":"18.8\" (479 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":18.8,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":478,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX9UH,BK","Search Terms":"37060-C01,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Single Tempered Glass Door for RMR - 37060‑C01 | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR Wall‑Mount Enclosure with a durable Single Tempered Glass Door. Ideal replacement for industrial cabinet doors - order now.","SKU Level Web H4 Heading":"Replacement Door Features and Benefits","SKU Level Web Paragraph Text":"<p>The 37060‑C01 Single Tempered Glass Door provides a clear, durable entry for the RMR® Wall‑Mount Enclosure. Its tempered glass panel meets NEMA standards while offering visual access to equipment inside. This door serves as a reliable replacement door for industrial cabinet doors that require a high‑impact surface. Designed as a reversible unit, the door can open from either the right or left, allowing flexible placement of hinges and latch hardware. The door integrates seamlessly with wall‑mount cabinet accessories, reducing the need for custom fabrication. Users benefit from rapid replacement, minimizing downtime when a door is damaged. The glass thickness of 0.82 in (21 mm) ensures protection against impact and complies with the RMR® enclosure specifications. It pairs with optional metal latches that are sold separately, giving customers the ability to select the security level that fits their environment. This compatibility makes it an ideal choice for replacement doors across multiple RMR® wall‑mount installations. Installation requires only standard hinge locations and a simple rotation of the latch to reverse the opening direction. Because the door is a factory‑engineered accessory, no additional drilling or machining is necessary. The streamlined process supports fast deployment in data center or industrial settings. CPI offers full technical documentation and worldwide distributor support to ensure proper fit and performance. The Single Tempered Glass Door is backed by the company's decades of experience in industrial enclosures. Contact a CPI sales specialist for guidance on selecting the appropriate latch and accessories.</p>"},{"primaryId":"37060-C02","Primary ID":"37060-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 10 RMU; 20.6\" (523 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":557.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"10U","Height":"20.6\" (523 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":523,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX10UH,BK","Search Terms":"37060-C02,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C03","Primary ID":"37060-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 11 RMU; 22.3\" (568 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":574.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"11U","Height":"22.3\" (568 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":22.3,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":566,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX11UH,BK","Search Terms":"37060-C03,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C04","Primary ID":"37060-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 12 RMU; 24.1\" (611 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":592.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"12U","Height":"24.1\" (611 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":612,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX12UH,BK","Search Terms":"37060-C04,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C05","Primary ID":"37060-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 13 RMU; 25.8\" (656 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":596.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"13U","Height":"25.8\" (656 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":25.8,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":655,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX13UH,BK","Search Terms":"37060-C05,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Single Tempered Glass Door for RMR Wall-Mount | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR Wall-Mount Enclosure with our Single Tempered Glass Door. This durable tempered glass door is reversible for easy installation in industrial NEMA enclosures. Order now.","SKU Level Web H4 Heading":"Durable Construction and Flexible Mounting Options","SKU Level Web Paragraph Text":"<p>The Single Tempered Glass Door for RMR Wall-Mount Enclosure delivers reliable protection and clear visibility for sensitive equipment in harsh environments. Constructed from high-quality tempered glass, this door withstands impact and thermal stress, ensuring long-term durability. Its robust design makes it an ideal choice for industrial NEMA enclosures and data center applications.</p><p>This tempered glass door features a reversible design, allowing installation to open from the left or right side for flexible access. Users can attach the door to the front or rear of the enclosure, simplifying integration into various setups. The inclusion of hinges facilitates easy mounting, though the latch must be ordered separately for complete functionality.</p><p>Durability is enhanced through the use of tempered glass, which offers superior resistance to scratches and environmental factors. The door supports quick replacement and maintenance, minimizing downtime in critical operations. This makes it a practical solution for industrial enclosures requiring frequent access or upgrades.</p><p>Compatibility with RMR Wall-Mount Enclosures ensures a seamless fit, with dimensions of 25.8 inches high by 23.5 inches wide by 0.82 inches deep (656 mm x 600 mm x 21 mm). This configuration fits standard 13 RMU setups, providing versatility for telecommunications, automation, and other fields. The door's design promotes efficient space utilization in crowded industrial settings.</p><p>In summary, this replacement door enhances both functionality and aesthetics, supporting infrastructure goals with its clear visibility and sturdy build. It meets the demands of industrial NEMA enclosures while offering easy reversibility and installation. Choose CPI for trusted solutions that power and protect your growing technology investments.</p>"},{"primaryId":"37060-C06","Primary ID":"37060-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 14 RMU; 27.6\" (701 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":600.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"14U","Height":"27.6\" (701 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":27.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":701,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX14UH,BK","Search Terms":"37060-C06,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"37060-C06 Tempered Glass Door for RMR® Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover the 37060-C06 tempered glass door for RMR® enclosures--reversible, easy to install, and built for rugged data‑center use.","SKU Level Web H4 Heading":"Installation Flexibility and Reversibility","SKU Level Web Paragraph Text":"<p>The 37060-C06 single tempered glass door is engineered for RMR® wall‑mount enclosures. It provides a clear view of interior equipment while maintaining the rugged protection required in industrial settings. The door is constructed from high‑strength tempered glass that meets UL® standards for impact resistance. This tempered glass door is reversible, allowing it to open from either the right or the left side, and can be mounted on the front or rear of the enclosure. Installation requires only the supplied hinges, and the latch is sold separately for customized security. The door's sleek black frame complements modern data‑center aesthetics. Dimensions are 27.6\" (701 mm) high x 23.5\" (600 mm) wide x 0.82\" (21 mm) deep, fitting the standard footprint of 14 RMU RMR® cabinets. The glass thickness provides durability without adding excessive weight, facilitating easy handling during deployment. CPI's engineering ensures consistent fit across all units in the series. The single tempered glass door serves as a replacement component, enabling quick repair when a door is damaged. Because it is a removable accessory, service technicians can swap the unit without disassembling the entire enclosure. This flexibility reduces downtime for critical network equipment. Choosing this door enhances visual monitoring of equipment, supporting proactive maintenance and improving operational efficiency. It aligns with CPI's commitment to high‑quality, globally available solutions for data‑center and industrial environments. The 37060-C06 door integrates seamlessly with other CPI accessories to create a complete enclosure system.</p>"},{"primaryId":"37060-C07","Primary ID":"37060-C07","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 15 RMU; 27.6\" (745 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":604.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"15U","Height":"27.6\" (745 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":27.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":701,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX15UH,BK","Search Terms":"37060-C07,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"37060-C07 Tempered Glass Door for Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR wall‑mount enclosure with the 37060-C07 tempered glass door. Reversible, easy to install and replace, it enhances visibility and protection.","SKU Level Web H4 Heading":"Reversible Design for Right‑Hand or Left‑Hand Opening","SKU Level Web Paragraph Text":"<p>The 37060-C07 tempered glass door provides a clear view into the interior of any RMR Wall‑Mount Enclosure, supporting rapid visual inspections without opening the cabinet. Its robust tempered glass construction meets industry impact standards, ensuring long‑term durability in demanding environments. Designed for seamless integration, the door enhances both aesthetics and functional safety for data‑center and industrial applications. The door's reversible design allows installers to configure a left‑hand or right‑hand swing by simply relocating the hinges and rotating the latch, eliminating the need for additional hardware. This flexibility simplifies field modifications and supports evolving layout requirements within the same enclosure footprint. A single latch, ordered separately, secures the door in either orientation while maintaining consistent sealing performance. Tempered glass offers superior resistance to breakage compared to standard acrylic, reducing the risk of shards and downtime during accidental impact. The clear panel also improves lighting penetration, helping maintain optimal thermal management for the RMR enclosure's interior components. Compliance with CPI's RMR® enclosure standards ensures the door meets fire‑rating and environmental protection criteria. Installation is straightforward: the door comes with pre‑drilled hinge locations and aligns with the existing mounting rails of the RMR Wall‑Mount Enclosure. No specialized tools are required, and the reversible feature means the same door can be reused if the rack layout changes. This reduces inventory complexity and supports rapid deployment in fast‑paced data‑center projects. Because the 37060-C07 is an official CPI replacement part, it integrates perfectly with the broader RMR Wall‑Mount Enclosure family, preserving the system's structural integrity and warranty coverage. Customers benefit from CPI's global support network and rapid customization options, ensuring the door fits precise project timelines and performance goals. The door's design reflects CPI's commitment to quality, reliability, and ease of service across enterprise and hyperscale environments.</p>"},{"primaryId":"37060-C08","Primary ID":"37060-C08","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 16 RMU; 31.1\" (790 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":89,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":609.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"16U","Height":"31.1\" (790 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":31.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":790,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX16UH,BK","Search Terms":"37060-C08,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"37060 Tempered Glass Door for RMR Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover the 37060 tempered glass door designed for RMR wall‑mount enclosures. Reversible, robust, and easy to replace for reliable access.","SKU Level Web H4 Heading":"Key Benefits of the Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The 37060‑C08 provides a clear, durable barrier that safeguards equipment while allowing visual inspection of internal components. Constructed from tempered safety glass, the door meets rigorous impact‑resistance standards for industrial environments. Its sleek black finish complements the aesthetic of modern data‑center designs. Designed for reversibility, the door can be configured to open from either the right or left side, offering flexibility during installation and future layout changes. Switching orientation requires only the relocation of hinges and a simple rotation of the latch hardware. This adaptability reduces downtime when reconfiguring RMR® wall‑mount enclosures. The tempered glass construction delivers superior strength compared with standard acrylic alternatives, resisting scratches and cracking under normal handling. A built‑in hinge system distributes load evenly, extending the service life of both the door and enclosure frame. The door also includes pre‑drilled mounting points for optional security latches. Replacement is straightforward; the door is removable without tools, allowing rapid swap in the event of damage or upgrade. Because the unit is a factory‑installed accessory, it integrates seamlessly with CPI's product designer software for accurate BOM generation. Service technicians appreciate the quick‑release mechanism that minimizes labor hours. When paired with CPI's comprehensive enclosure portfolio, the 37060‑C08 enhances overall system reliability and visual management. It supports the rigorous demands of AI, HPC, and high‑density networking deployments. Customers benefit from a solution that combines safety, flexibility, and ease of maintenance.</p>"},{"primaryId":"37060-C09","Primary ID":"37060-C09","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 17 RMU; 32.8\" (839 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"17U","Height":"32.8\" (839 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":32.8,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":833,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX17UH,BK","Search Terms":"37060-C09,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C10","Primary ID":"37060-C10","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 18 RMU; 34.6\" (879 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":617.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"18U","Height":"34.6\" (879 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":34.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":879,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX18UH,BK","Search Terms":"37060-C10,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"c10 Doors - Tempered Glass Door for RMR Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR wall‑mount enclosure with c10 doors tempered glass. Durable c10 glass gives clear visibility and quick access for critical equipment.","SKU Level Web H4 Heading":"Key Benefits of the c10 Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The 37060-C10 c10 doors provide a robust, single tempered glass entry for RMR® wall‑mount enclosures. Constructed from high‑strength tempered glass, the door meets demanding industrial standards while maintaining a sleek appearance. Its dimensions of 34.6\" H x 23.5\" W x 0.82\" D (879 mm x 600 mm x 21 mm) fit the standard 18 RMU footprint. Designed for flexibility, the door is reversible, allowing left‑hand or right‑hand opening by simply relocating the hinges and rotating the latch. This feature simplifies installation and future reconfiguration without tools or special parts. The included hinges are engineered for repeated cycling, ensuring long‑term reliability in high‑traffic environments. c10 glass delivers superior visibility, enabling technicians to inspect equipment without removing the door. The clear pane also reduces the need for additional lighting, contributing to lower energy consumption in dense data‑center layouts. Because the glass is tempered, it resists impact and shattering, protecting both personnel and critical hardware. Oberon® glass accessories expand the functionality of the c10 door, offering options such as integrated cable entry and custom framing. These modular solutions maintain the door's aesthetic while adapting to specific wiring or airflow requirements. Combining Oberon® glass components with the c10 door creates a tailored enclosure that supports evolving infrastructure needs. Chatsworth Products (CPI) backs the c10 door with global support, rapid customization, and access to a worldwide distributor network. Customers benefit from CPI's decades of experience in industrial enclosures, ensuring seamless integration and long‑term serviceability. The c10 door exemplifies CPI's commitment to quality, durability, and performance for modern data‑center environments.</p>"},{"primaryId":"37060-C11","Primary ID":"37060-C11","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 19 RMU; 36.3\" (923 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":622.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"19U","Height":"36.3\" (923 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36.3,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":922,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX19UH,BK","Search Terms":"37060-C11,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Tempered Glass Door for RMR Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR Wall‑Mount Enclosure with a tempered glass door. This replacement provides visibility and easy access in data‑center settings.","SKU Level Web H4 Heading":"Key Features of the Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The Single Tempered Glass Door is engineered to integrate seamlessly with the RMR® Wall‑Mount Enclosure, delivering a sleek, transparent entry that maintains the enclosure's robust protection. Its tempered glass panel meets industry standards for impact resistance, ensuring long‑term durability in demanding data‑center environments. The door's clear view allows technicians to quickly verify equipment status without opening the cabinet. Designed for flexibility, the door is reversible, allowing left‑hand or right‑hand opening by simply relocating the hinges and rotating the latch. This feature enables installers to configure the enclosure to match rack layouts or space constraints on site. The door includes all necessary hinges, while the latch is offered as a separate option to tailor security needs. Tempered glass provides inherent safety; if broken, the pane shatters into small, low‑energy fragments that reduce injury risk. The material also resists scratches and UV discoloration, preserving visibility over the life of the enclosure. A smooth, low‑profile frame complements the glass, maintaining a clean aesthetic that aligns with modern data‑center design. As a Replacement Door, this unit can be swapped quickly, minimizing downtime during maintenance or after accidental damage. The removable design eliminates the need for specialized tools, allowing service teams to restore enclosure integrity rapidly. This rapid replacement capability supports operational continuity and protects valuable equipment. The door is part of CPI's Door Kits collection, offering a complete solution when paired with compatible hardware and mounting accessories. Customers benefit from a coordinated system that simplifies ordering and ensures component compatibility. CPI's global network of distributors provides local support and rapid delivery, reinforcing the company's commitment to reliable, high‑quality infrastructure solutions.</p>"},{"primaryId":"37060-C12","Primary ID":"37060-C12","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 20 RMU; 38.1\" (968 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":637.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"20U","Height":"38.1\" (968 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":38.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":968,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX20UH,BK","Search Terms":"37060-C12,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Tempered Glass Ceiling for RMR Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR wall‑mount enclosure with a tempered glass ceiling door for visibility, reversible left‑right opening, and quick tool‑free replacement.","SKU Level Web H4 Heading":"Key Benefits of the Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The Single Tempered Glass Door is engineered for the RMR® wall‑mount enclosure series, delivering a sleek and protective barrier for critical equipment. Its clear tempered glass ceiling provides unobstructed visual access to interior components, simplifying routine inspections. As an integral part of an industrial enclosure door lineup, the unit enhances both aesthetics and functionality. Manufactured from high‑strength tempered glass, the door meets rigorous impact‑resistance standards while maintaining optical clarity. The reversible door design allows left‑hand or right‑hand opening by relocating hinges and rotating the latch, offering flexibility for diverse rack layouts. Quick, tool‑free replacement minimizes downtime when service is required. The frame utilizes robust steel hardware that aligns with CPI's RMR® specifications, ensuring a secure fit without compromising the enclosure's NEMA rating. A simple hinge mechanism locks the tempered glass ceiling in place, providing a watertight seal against dust and contaminants. This construction supports the high‑density environments typical of modern data centers. Safety is reinforced through tempered glass that shatters into low‑risk fragments, protecting personnel during accidental impact. The door's black finish complements the enclosure's exterior, reducing glare and blending with standard rack aesthetics. Its design complies with industry standards for industrial enclosure doors, delivering reliable performance over long service life. Customers can pair the door with optional latch options to tailor security requirements for specific applications. CPI's global distribution network ensures rapid availability and expert technical assistance for seamless integration. The Single Tempered Glass Door thus offers a durable, versatile solution for any RMR® wall‑mount enclosure deployment.</p>"},{"primaryId":"37060-C14","Primary ID":"37060-C14","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 22 RMU; 41.6\" (1056 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":670.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"22U","Height":"41.6\" (1056 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":41.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1057,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX22UH,BK","Search Terms":"37060-C14,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Tempered Glass Door for RMR Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR wall‑mount enclosure with a reversible tempered glass door. Easy install, clear visibility and durable protection for equipment.","SKU Level Web H4 Heading":"Key Benefits of the Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The tempered glass door delivers a clear view of equipment while maintaining the rugged protection required for high‑density installations. Constructed from safety‑tempered glass, the panel meets industry standards for impact resistance and fire rating. This accessory pairs seamlessly with CPI's RMR® wall‑mount enclosure series. Designed as a reversible door kit, the hinges can be moved and the latch rotated to open from either the right or left side. Installation requires only basic tools and aligns with the existing mounting points on the enclosure. The reversible feature simplifies field modifications without the need for additional hardware. Tempered glass provides superior durability compared with standard acrylic panels, reducing the risk of breakage during maintenance. The door's robust construction protects sensitive electronics from dust, debris, and accidental contact. Its sleek black finish complements the aesthetic of modern data‑center environments. As industrial enclosure accessories, the door supports the same NEMA rating as the RMR wall‑mount enclosure, ensuring compliance with harsh environments. The design integrates with other door‑kit components, such as optional metal latches, to create a complete sealing solution. Engineers appreciate the consistent dimensions that allow easy replacement across the product line. When specifying a door kit, customers can order the latch separately to match security requirements. CPI's global network of authorized distributors provides rapid delivery and technical assistance for seamless deployment. The tempered glass door enhances visibility, safety, and serviceability for critical infrastructure.</p>"},{"primaryId":"37060-C15","Primary ID":"37060-C15","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 23 RMU; 43.3\" (1101 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":119,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":686.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"23U","Height":"43.3\" (1101 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":43.3,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1100,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX23UH,BK","Search Terms":"37060-C15,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Single Tempered Glass Door - 37060‑C15 for RMR Wall‑Mount Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR Wall‑Mount Enclosure with a Single Tempered Glass Door. Durable, reversible design provides secure access and visual monitoring.","SKU Level Web H4 Heading":"Why Choose This Enclosure with Door for High‑Density Environments","SKU Level Web Paragraph Text":"<p>The Single Tempered Glass Door 37060‑C15 provides a clear, durable barrier for the RMR® Wall‑Mount Enclosure. Engineered by Chatsworth Products (CPI), the door delivers precise fit and robust construction for demanding industrial settings. Its tempered glass panel offers visual monitoring while maintaining the integrity of a secure enclosure. The reversible design allows the door to open from either the right or left, simplifying installation and maintenance. By mounting the door on either the front or rear, users can configure an enclosure with door that best matches workflow requirements. The integrated hinges and optional latch create a reliable seal without compromising ease of access. Designed for Industrial NEMA Enclosures, the glass door meets stringent NEMA standards for protection against dust and moisture. The tempered glass ceiling of the door resists impact and scratches, extending service life in high‑traffic environments. Compatibility with other CPI accessories ensures a seamless integration into existing rack or wall‑mount systems. The unit measures 23 RMU, with overall dimensions of 43.3 in H x 23.5 in W x 0.82 in D (1 101 mm H x 600 mm W x 21 mm D) and finishes in black to match the RMR® series. Installation requires only the supplied hinges; the latch can be ordered separately to meet specific security needs. The door's reversible hinges enable quick conversion between left‑hand and right‑hand operation. Choosing this Single Tempered Glass Door enhances the protective envelope of an enclosure with door while providing clear sightlines for equipment monitoring. The solution supports high‑density deployments where space and visibility are critical. CPI's global network of authorized distributors stands ready to assist with selection, engineering, and rapid delivery.</p>"},{"primaryId":"37060-C16","Primary ID":"37060-C16","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 24 RMU; 45.1\" (1145 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":33,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":124,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":14.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":704.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"24U","Height":"45.1\" (1145 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":45.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1146,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX24UH,BK","Search Terms":"37060-C16,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Protector C16 Glass Door 37060-C16 for RMR Enclosure | Chatsworth","SKU Level SEO Meta Description":"Upgrade your RMR wall‑mount enclosure with the protector C16 single tempered glass door, part 37060-C16. Reversible, easy to replace, and built for durability.","SKU Level Web H4 Heading":"Key Features of the Protector C16 Tempered Glass Door","SKU Level Web Paragraph Text":"<p>The protector C16 single tempered glass door provides a clear view while protecting critical equipment inside an RMR® wall‑mount enclosure. Identified as part 37060-C16, this door meets the rigorous standards required for industrial NEMA enclosures. Its robust construction ensures long‑term performance in demanding data‑center environments. The design is fully reversible, allowing installation to open from either the right or left side to suit layout requirements. By repositioning the hinges and rotating the latch, installers can quickly adapt the protector C16 without additional tools. This flexibility reduces downtime during upgrades or reconfigurations. Replacement is straightforward; the door can be removed and swapped when damage occurs, minimizing service interruptions. The optional latch, sold separately, completes the secure sealing solution for the 37060-C16 configuration. Simple mounting hardware speeds field installation for technicians. Tempered glass offers superior impact resistance compared with standard acrylic panels, safeguarding sensitive electronics from accidental impact. The protector C16 maintains optical clarity, enabling easy visual inspection of interior components. This combination of safety and visibility supports proactive maintenance practices. Engineered to integrate seamlessly with all RMR® wall‑mount enclosure models, the door aligns with CPI's global standards for quality and reliability. Customers benefit from CPI's rapid customization options and worldwide distributor network when ordering the 37060-C16 accessory. The solution enhances both aesthetics and functional access for modern data‑center deployments.</p>"},{"primaryId":"37060-C17","Primary ID":"37060-C17","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 25 RMU; 46.8\" (1190 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":34,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":130,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":15.42,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":721.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"25U","Height":"46.8\" (1190 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.8,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1189,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX25UH,BK","Search Terms":"37060-C17,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C18","Primary ID":"37060-C18","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 26 RMU; 48.6\" (1234 mm) H x 23.5\" (600 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":135,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":739.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"26U","Height":"48.6\" (1234 mm)","Width":"23.5\" (597 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":48.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,600WX26UH,BK","Search Terms":"37060-C18,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C31","Primary ID":"37060-C31","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 9 RMU; 18.8\" (479 mm) H x 27.5\" (700 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":31,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":79,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":567.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"9U","Height":"18.8\" (479 mm)","Width":"27.5\" (699 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":18.8,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":478,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":699,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,700WX9UH,BK","Search Terms":"37060-C31,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37060-C32","Primary ID":"37060-C32","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Single Tempered Glass Door for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Single Tempered Glass Door for RMR Wall-Mount Enclosure; 10 RMU; 20.6\" (523 mm) H x 27.5\" (700 mm) W  x 0.82\" (21 mm) D; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":31,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":79,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":585.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"10U","Height":"20.6\" (523 mm)","Width":"27.5\" (699 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.6,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":523,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":699,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR ASM,GLASS,RMR WM,700WX10UH,BK","Search Terms":"37060-C32,Single Tempered Glass Door for RMR Wall-Mount Enclosure,ZetaFrame Single Tempered Glass Door for RMR Wall-Mount Enclosure,Server cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure,Rack-mounted Single Tempered Glass Door for RMR Wall-Mount Enclosure,Data center Single Tempered Glass Door for RMR Wall-Mount Enclosure,Cabinet Single Tempered Glass Door for RMR Wall-Mount Enclosure solution,Network rack Single Tempered Glass Door for RMR Wall-Mount Enclosure,Structured cabling solution for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Best Single Tempered Glass Door for RMR Wall-Mount Enclosure for server racks,How to organize cables with Single Tempered Glass Door for RMR Wall-Mount Enclosure,Efficient routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Front-to-back cable routing for Single Tempered Glass Door for RMR Wall-Mount Enclosure,High-density cable organization for Single Tempered Glass Door for RMR Wall-Mount Enclosure,Professional cable management for Single Tempered Glass Door for RMR Wall-Mount Enclosure","Search Relevancy":3,"SKU Level SEO Page Title":"Tempered Glass Ceiling Door for RMR Wall Enclosure | Chatsworth","SKU Level SEO Meta Description":"Explore the tempered glass ceiling door designed for RMR enclosures, offering easy reversible installation and durable protection for critical equipment.","SKU Level Web H4 Heading":"Key Benefits of the Tempered Glass Ceiling Door","SKU Level Web Paragraph Text":"<p>The tempered glass ceiling door provides clear visual access while shielding equipment inside the RMR® enclosure. Its robust glass panel meets industry safety standards and resists impact in demanding data‑center environments. This design enhances both aesthetics and functional protection for mission‑critical hardware. Engineers can install the door to open from either the left or right, making it a fully reversible door solution. By moving the hinges and rotating the latch, the orientation changes without additional tools or custom parts. This flexibility simplifies field service and reduces downtime during maintenance. Tempered glass offers superior strength compared to standard glazing, reducing the risk of breakage from accidental contact. The panel's heat‑tempered treatment also improves resistance to temperature fluctuations common in high‑density racks. As a result, the door maintains structural integrity while delivering a clean, professional appearance. The door integrates seamlessly with CPI's RMR® modular enclosure family, allowing rapid replacement when wear occurs. Its factory‑installed hinges and latch hardware ensure a secure fit without compromising the enclosure's NEMA rating. Quick swaps support continuous operation in hyperscale, colocation, and enterprise data‑center settings. Customers obtain the product through authorized CPI distributors, ensuring genuine parts and expert support. CPI's global network provides localized assistance, technical documentation, and customization options. With CPI's commitment to quality, the tempered glass ceiling door contributes to reliable, long‑lasting enclosure performance.</p>"}],"options":{},"total":19}