{"items":[{"primaryId":"39222-C00","Primary ID":"39222-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; Single-Point; Electronic; System 1000; TeraFrame; Front Door; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":215.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Single-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":23.5,"Product Weight UOM":"LB","Short Description":"LK KIT,SGL PT,ELS1000,TF FRONT DR","Search Terms":"39222-C00,Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39224-C00","Primary ID":"39224-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; Single-Point; Electronic; System 1000; GlobalFrame; Front Door; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Single-Point","Cabinet Style":"For GF-Series GlobalFrame Gen 2","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.4,"Product Weight UOM":"LB","Short Description":"LK KIT,SGL PT,ELS1000,GF FRONT DR","Search Terms":"39224-C00,Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3}],"options":{"Cabinet Style":["For F-Series TeraFrame Gen 3","For GF-Series GlobalFrame Gen 2"]},"total":2}