{"items":[{"primaryId":"39223-C00","Primary ID":"39223-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; Single-Point; Electronic; System 1000; Solid Rear Door; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Single-Point","Cabinet Style":"For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":37.8,"Product Weight UOM":"LB","Short Description":"LK KIT,SGL PT,ELS1000,RR SOLID DR","Search Terms":"39223-C00,Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3,"SKU Level SEO Page Title":"Electronic Lock Kit System 1000 for Server Cabinets | Chatsworth","SKU Level SEO Meta Description":"Secure server cabinets with the Electronic Lock Kit System 1000. Features programmable access codes, standalone operation, and low battery warning. Explore now.","SKU Level Web H4 Heading":"Standalone Electronic Lock System Features and Benefits","SKU Level Web Paragraph Text":"<p>The Single-Point Electronic Lock Kit System 1000 delivers robust security for server cabinets in data centers and enterprise environments. This standalone electronic lock kit eliminates traditional keys by supporting programmable access codes for flexible access management. It is engineered specifically for single solid rear doors on compatible cabinet systems, ensuring reliable protection.</p><p>Key features include three user levels with master, sub-master, and user codes, allowing tailored access control without networked dependencies. Powered by two AAA batteries, the System 1000 offers approximately 15,000 openings per battery change with a low battery warning LED for proactive maintenance. An external battery override using a 9 VDC battery provides backup access during power emergencies.</p><p>Benefits of this server cabinet lock extend to enhanced security through code-based entry, reducing the risk of unauthorized access in critical infrastructure. The standalone locking system requires no audit trail or network connection, simplifying deployment and reducing complexity. Its durable zinc-alloy handle and steel mounting plate ensure long-term performance in demanding environments.</p><p>Technical specifications highlight the electronic lock kit's ability to store up to three access codes per unit, with easy programming for master and user levels. The finish includes a silver-colored handle and black mounting plate, complementing various cabinet styles while maintaining a professional appearance. This System 1000 lock is designed for F-Series TeraFrame Gen 3 and GF-Series GlobalFrame Gen 2 cabinets, ensuring broad compatibility.</p><p>Applications span data centers, telecommunications rooms, and industrial settings where securing rear doors is essential for asset protection. The electronic lock kit provides a cost-effective solution for organizations seeking to upgrade from mechanical locks to electronic security. By integrating this standalone system, users achieve improved access control without the need for extensive infrastructure changes.</p>"}],"options":{"Cabinet Style":["For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2"]},"total":1}