{"items":[{"primaryId":"12235-119","Primary ID":"12235-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; 17.25\"W x 12\"D; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":209.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided Shelf","Promote on Website":"1","Attached to Series":"1","Width":"17.3\" (438 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":17.3,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":438,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY, EQUIPMENT, 19 IN X12 IN DEEP,GY","Search Terms":"12235-119,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"12235-519","Primary ID":"12235-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; 17.25\"W x 12\"D; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided Shelf","Promote on Website":"1","Attached to Series":"1","Width":"17.3\" (438 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":17.3,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":438,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY, EQUIPMENT, 19 IN X12 IN D,CL","Search Terms":"12235-519,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"12235-719","Primary ID":"12235-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; 17.25\"W x 12\"D; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided Shelf","Promote on Website":"1","Attached to Series":"1","Width":"17.3\" (438 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":17.3,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":438,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY, EQUIPMENT, 19 IN X12 IN DEEP,BK","Search Terms":"12235-719,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"12235-E19","Primary ID":"12235-E19","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; 17.25\"W x 12\"D; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided Shelf","Promote on Website":"1","Attached to Series":"1","Width":"17.3\" (438 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":17.3,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":438,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY, EQUIPMENT, 19 IN X12 IN DEEP,GW","Search Terms":"12235-E19,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40074-100","Primary ID":"40074-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 19\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":179.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SGL,19 IN ,GY","Search Terms":"40074-100,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40074-500","Primary ID":"40074-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 19\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Clear","Shipping Weight":4.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":167.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,19 IN ,SGL SD,CL","Search Terms":"40074-500,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40074-700","Primary ID":"40074-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 19\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":167.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,19 IN ,SGL SD,BK","Search Terms":"40074-700,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40074-E00","Primary ID":"40074-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 19\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":184.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,19 IN ,SGL SD,GW","Search Terms":"40074-E00,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40075-100","Primary ID":"40075-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 23\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":247.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,23 IN ,SGL SD,GY","Search Terms":"40075-100,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40075-500","Primary ID":"40075-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 23\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Clear","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,23 IN ,SGL SD,CL","Search Terms":"40075-500,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40075-700","Primary ID":"40075-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 23\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,23 IN ,SGL SD,BK","Search Terms":"40075-700,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40075-E00","Primary ID":"40075-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Shelf; For 23\" Rack; 5.19\" H (131.8 mm) x 15\"D (381 mm); Non-Vented; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":259.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TRAY,EQPT-RELAY RK,23 IN ,SGL SD,GW","Search Terms":"40075-E00,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40117-119","Primary ID":"40117-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 19\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,19 IN ,GY","Search Terms":"40117-119,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40117-519","Primary ID":"40117-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 19\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,19 IN ,CL","Search Terms":"40117-519,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40117-719","Primary ID":"40117-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 19\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,19 IN,BK","Search Terms":"40117-719,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40117-E19","Primary ID":"40117-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 19\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":257.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"19\" (483 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,19 IN,GW","Search Terms":"40117-E19,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"40117-E19 Single-Sided Shelf | Chatsworth","SKU Level SEO Meta Description":"Discover the 40117-E19 single-sided vented shelf for 19\" racks. Supports 50 lb loads, made of aluminum. Ideal for data center accessories and E19 solutions.","SKU Level Web H4 Heading":"Product Features and Specifications","SKU Level Web Paragraph Text":"<p>The 40117-E19 single-sided vented shelf provides a reliable mounting solution for 19-inch racks in data centers and telecom environments. Constructed from strong, lightweight aluminum, it supports equipment up to 50 pounds (22.7 kg) while promoting airflow. This shelf is UL Listed for communications circuit accessories, ensuring safety and compliance with industry standards.</p><p>With dimensions of 5.19 inches high and 15 inches deep (131.8 mm x 381 mm), the 40117-E19 accommodates devices up to 17.25 inches wide and 14.82 inches deep (438.2 mm x 376.4 mm). Its vented design and Glacier White finish make it suitable for high-density applications, including AI and HPC environments. The E19 model integrates seamlessly with CPI's cable management systems for enhanced organization.</p><p>The 40117-E19 shelf is ideal for mounting test gear, miscellaneous equipment, and other accessories in server racks. It does not include mounting hardware, allowing flexibility for custom installations. Users can rely on its durable construction to protect investments in evolving technology infrastructure.</p><p>For more details on the 40117-E19 and other E19-compatible products, visit Chatsworth.com or explore www.e19 for related resources. CPI's global expertise ensures this shelf meets the demands of enterprise, colocation, and hyperscale data centers. The E19 shelf exemplifies CPI's commitment to quality and rapid customization.</p><p>Incorporate the 40117-E19 into your rack setup to maximize space efficiency and support critical equipment. This shelf is part of CPI's broader offerings in thermal management and power solutions. Contact a sales specialist for personalized assistance with E19 products and accessories.</p>"},{"primaryId":"40118-123","Primary ID":"40118-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 23\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":289.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,23 IN ,GY","Search Terms":"40118-123,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40118-523","Primary ID":"40118-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 23\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Clear","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":275.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,23 IN ,CL","Search Terms":"40118-523,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40118-723","Primary ID":"40118-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 23\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":275.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,23 IN ,BK","Search Terms":"40118-723,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3},{"primaryId":"40118-E23","Primary ID":"40118-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Single-Sided Shelf","Marketing Description - Global English":"Single-Sided Vented Shelf; For 23\"Rack; 5.19\"H (131.8 mm) x 15\"D (381 mm); Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":303.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Shelf;Single-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"23\" (584 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,SGL,23 IN,GW","Search Terms":"40118-E23,Single-Sided Shelf,ZetaFrame Single-Sided Shelf,Server cabinet Single-Sided Shelf,Rack-mounted Single-Sided Shelf,Data center Single-Sided Shelf,Cabinet Single-Sided Shelf solution,Network rack Single-Sided Shelf,Structured cabling solution for Single-Sided Shelf,Best Single-Sided Shelf for server racks,How to organize cables with Single-Sided Shelf,Efficient routing for Single-Sided Shelf,Front-to-back cable routing for Single-Sided Shelf,High-density cable organization for Single-Sided Shelf,Professional cable management for Single-Sided Shelf","Search Relevancy":3}],"options":{"Width":["17.3\" (438 mm)","19\" (483 mm)","23\" (584 mm)"],"Depth":["12\" (305 mm)","15\" (381 mm)"],"Type":["Non-Vented","Vented"],"Color":["Black","Clear","Glacier White","Gray"]},"total":20}