{"items":[{"primaryId":"11378-101","Primary ID":"11378-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":294.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,CBL SECT,6 IN X2-0,GY","Search Terms":"11378-101,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-102","Primary ID":"11378-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,CBL SECT,3.65 IN X2-0,GY","Search Terms":"11378-102,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-501","Primary ID":"11378-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":280.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN , CABLE RACK,CL","Search Terms":"11378-501,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-502","Primary ID":"11378-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":264.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN , NARROW, CABLE RACK,CL","Search Terms":"11378-502,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-701","Primary ID":"11378-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":280.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN , CABLE RACK,BK","Search Terms":"11378-701,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-702","Primary ID":"11378-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":264.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN , NARROW, CABLE RACK,BK","Search Terms":"11378-702,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-E01","Primary ID":"11378-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":308.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN, CABLE RACK,GW","Search Terms":"11378-E01,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11378-E02","Primary ID":"11378-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":290.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Cable Section Extension","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 2 FT 0 IN, NARROW, CABLE RACK,GW","Search Terms":"11378-E02,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-101","Primary ID":"11584-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,CBL SECT,6 IN X1-0,GY","Search Terms":"11584-101,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-102","Primary ID":"11584-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,CBL SECT,3.65 IN X1-0,GY","Search Terms":"11584-102,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-501","Primary ID":"11584-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN , CABLE RACK,CL","Search Terms":"11584-501,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-502","Primary ID":"11584-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN , NARROW, CABLE RACK,CL","Search Terms":"11584-502,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-701","Primary ID":"11584-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN , CABLE RACK,BK","Search Terms":"11584-701,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-702","Primary ID":"11584-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN , NARROW, CABLE RACK,BK","Search Terms":"11584-702,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-E01","Primary ID":"11584-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":160.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN,WIDE,CABLE RACK,GW","Search Terms":"11584-E01,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11584-E02","Primary ID":"11584-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Single-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Single-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;VCS Extension","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"6.38\" (162.1 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.7,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXTENSION 1 FT 0 IN,NARROW,CABLE RACK,GW","Search Terms":"11584-E02,Single-Sided Vertical Cabling Section Extensions ,ZetaFrame Single-Sided Vertical Cabling Section Extensions ,Server cabinet Single-Sided Vertical Cabling Section Extensions ,Rack-mounted Single-Sided Vertical Cabling Section Extensions ,Data center Single-Sided Vertical Cabling Section Extensions ,Cabinet Single-Sided Vertical Cabling Section Extensions  solution,Network rack Single-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Single-Sided Vertical Cabling Section Extensions ,Best Single-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Single-Sided Vertical Cabling Section Extensions ,Efficient routing for Single-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Single-Sided Vertical Cabling Section Extensions ,High-density cable organization for Single-Sided Vertical Cabling Section Extensions ,Professional cable management for Single-Sided Vertical Cabling Section Extensions ","Search Relevancy":3}],"options":{"Width":[],"Height":["1\" (304.8 mm)","2\" (609.6 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}