{"items":[{"primaryId":"11374-100","Primary ID":"11374-100","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 5.6\"H (1.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":640.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"5.5' (1.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"34U Rack","BABA Compliant":"1","Product Height":5.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X5-6,GY","Search Terms":"11374-100,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-101","Primary ID":"11374-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6'H (1.8 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":659.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":6,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.8,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-0,GY","Search Terms":"11374-101,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-102","Primary ID":"11374-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6.6'H (2.0 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":679.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6.5' (2 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"41U Rack","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-6,GY","Search Terms":"11374-102,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-103","Primary ID":"11374-103","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":653.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-0,GY","Search Terms":"11374-103,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-105","Primary ID":"11374-105","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7.6'H (2.3 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":720.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"48U Rack","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.3,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-6,GY","Search Terms":"11374-105,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-108","Primary ID":"11374-108","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":785.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X9-0,GY","Search Terms":"11374-108,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-115","Primary ID":"11374-115","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":740.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X8-0,GY","Search Terms":"11374-115,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-500","Primary ID":"11374-500","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 5.6\"H (1.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":609.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"5.5' (1.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"34U Rack","BABA Compliant":"1","Product Height":5.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X5-6,CL","Search Terms":"11374-500,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-501","Primary ID":"11374-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6'H (1.8 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":628.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":6,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.8,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-0,CL","Search Terms":"11374-501,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-502","Primary ID":"11374-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6.6'H (2.0 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":646.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6.5' (2 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"41U Rack","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-6,CL","Search Terms":"11374-502,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-503","Primary ID":"11374-503","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":622.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-0,CL","Search Terms":"11374-503,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-505","Primary ID":"11374-505","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7.6'H (2.3 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":685.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"48U Rack","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.3,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-6,CL","Search Terms":"11374-505,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-508","Primary ID":"11374-508","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":747.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X9-0,CL","Search Terms":"11374-508,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-515","Primary ID":"11374-515","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Clear","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":705.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X8-0,CL","Search Terms":"11374-515,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-700","Primary ID":"11374-700","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 5.6\"H (1.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":609.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"5.5' (1.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"34U Rack","BABA Compliant":"1","Product Height":5.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X5-6,BK","Search Terms":"11374-700,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-701","Primary ID":"11374-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6'H (1.8 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":628.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":6,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.8,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-0,BK","Search Terms":"11374-701,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-702","Primary ID":"11374-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6.6'H (2.0 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":646.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6.5' (2 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"41U Rack","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-6,BK","Search Terms":"11374-702,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-703","Primary ID":"11374-703","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":622.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-0,BK","Search Terms":"11374-703,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-705","Primary ID":"11374-705","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7.6'H (2.3 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":685.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"48U Rack","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.3,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RACK,7 FT 6 IN,BK","Search Terms":"11374-705,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-708","Primary ID":"11374-708","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":747.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X9-0,BK","Search Terms":"11374-708,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-715","Primary ID":"11374-715","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":705.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X8-0,BK","Search Terms":"11374-715,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E00","Primary ID":"11374-E00","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 5.6\"H (1.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":670.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"5.5' (1.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"34U Rack","BABA Compliant":"1","Product Height":5.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X5-6,GW","Search Terms":"11374-E00,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E01","Primary ID":"11374-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6'H (1.8 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":690.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":6,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1.8,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-0,GW","Search Terms":"11374-E01,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E02","Primary ID":"11374-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 6.6'H (2.0 mm) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":711.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"6.5' (2 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"41U Rack","BABA Compliant":"1","Product Height":6.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X6-6,GW","Search Terms":"11374-E02,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E03","Primary ID":"11374-E03","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":684.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-0,GW","Search Terms":"11374-E03,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E05","Primary ID":"11374-E05","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 7.6'H (2.3 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":754.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"48U Rack","BABA Compliant":"1","Product Height":7.5,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.3,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X7-5,GW","Search Terms":"11374-E05,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E08","Primary ID":"11374-E08","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":822.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X9-0,GW","Search Terms":"11374-E08,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11374-E15","Primary ID":"11374-E15","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Single-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Single-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 6.38\"D (162.1 mm); Glacier White","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":776.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;VCS;Cable Rack","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"6.38\" (162.1 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":6.38,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":162.1,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,SGL,6 IN X8-0,GW","Search Terms":"11374-E15,Single-Sided Wide Vertical Cabling Section,ZetaFrame Single-Sided Wide Vertical Cabling Section,Server cabinet Single-Sided Wide Vertical Cabling Section,Rack-mounted Single-Sided Wide Vertical Cabling Section,Data center Single-Sided Wide Vertical Cabling Section,Cabinet Single-Sided Wide Vertical Cabling Section solution,Network rack Single-Sided Wide Vertical Cabling Section,Structured cabling solution for Single-Sided Wide Vertical Cabling Section,Best Single-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Single-Sided Wide Vertical Cabling Section,Efficient routing for Single-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Single-Sided Wide Vertical Cabling Section,High-density cable organization for Single-Sided Wide Vertical Cabling Section,Professional cable management for Single-Sided Wide Vertical Cabling Section","Search Relevancy":3}],"options":{"Use With":["34U Rack","38U Rack","41U Rack","45U Rack","48U Rack","51U Rack","58U Rack"],"Height":["5.5' (1.7 m)","6' (1.8 m)","6.5' (2 m)","7' (2.1 m)","7.5' (2.3 m)","8' (2.4 m)","9' (2.7 m)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":28}