{"items":[{"primaryId":"11415-119","Primary ID":"11415-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 19\" Rack; 18\"D (460 mm); Gray","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":643.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"19\" (482.6 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,19 IN ,GY","Search Terms":"11415-119,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-123","Primary ID":"11415-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 23\" Rack; 18\"D (460 mm); Gray","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":730.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"23\" (584.2 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,23 IN ,GY","Search Terms":"11415-123,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-519","Primary ID":"11415-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 19\" Rack; 18\"D (460 mm); Clear","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"19\" (482.6 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,19 IN ,CL","Search Terms":"11415-519,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-523","Primary ID":"11415-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 23\" Rack; 18\"D (460 mm); Clear","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":695.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"23\" (584.2 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,23 IN ,CL","Search Terms":"11415-523,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-719","Primary ID":"11415-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 19\" Rack; 18\"D (460 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"19\" (482.6 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,19 IN ,BK","Search Terms":"11415-719,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-723","Primary ID":"11415-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 23\" Rack; 18\"D (460 mm); Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":695.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"23\" (584.2 mm)","Depth":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,23 IN ,BK","Search Terms":"11415-723,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-E19","Primary ID":"11415-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 19\" Rack; 18\"D (460 mm); Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":674.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,19 IN,GW","Search Terms":"11415-E19,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3},{"primaryId":"11415-E23","Primary ID":"11415-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Equipment Shelf","Marketing Description - Global English":"Sliding Equipment Shelf; for 23\" Rack; 18\"D (460 mm); Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":765.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Equipment Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (177.8 mm) 4U","Width":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":18,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":177.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SL,EQPT,23 IN,GW","Search Terms":"11415-E23,Sliding Equipment Shelf,ZetaFrame Sliding Equipment Shelf,Server cabinet Sliding Equipment Shelf,Rack-mounted Sliding Equipment Shelf,Data center Sliding Equipment Shelf,Cabinet Sliding Equipment Shelf solution,Network rack Sliding Equipment Shelf,Structured cabling solution for Sliding Equipment Shelf,Best Sliding Equipment Shelf for server racks,How to organize cables with Sliding Equipment Shelf,Efficient routing for Sliding Equipment Shelf,Front-to-back cable routing for Sliding Equipment Shelf,High-density cable organization for Sliding Equipment Shelf,Professional cable management for Sliding Equipment Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}