{"items":[{"primaryId":"12338-119","Primary ID":"12338-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 18\"D (460 mm); Non-Vented; Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":654.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,19WX18D,GY","Search Terms":"12338-119,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12338-123","Primary ID":"12338-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 18\"D (460 mm); Non-Vented; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":695.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,23WX18D,GY","Search Terms":"12338-123,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12338-719","Primary ID":"12338-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 18\"D (460 mm); Non-Vented; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":623.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,19WX18D,BK","Search Terms":"12338-719,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12338-723","Primary ID":"12338-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 18\"D (460 mm); Non-Vented; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":662.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,23WX18D,BK","Search Terms":"12338-723,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12339-119","Primary ID":"12339-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 18\"D (460 mm); Vented; Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":713.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,19WX18D,GY","Search Terms":"12339-119,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12339-123","Primary ID":"12339-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 18\"D (460 mm); Vented; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":754.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,23WX18D,GY","Search Terms":"12339-123,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12339-719","Primary ID":"12339-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 18\"D (460 mm); Vented; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":679.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,19WX18D,BK","Search Terms":"12339-719,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12339-723","Primary ID":"12339-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 18\"D (460 mm); Vented; Black","Shipping Weight":120,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":54.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":718.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,23WX18D,BK","Search Terms":"12339-723,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12345-119","Primary ID":"12345-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 24\"D (610 mm); Non-Vented; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":678.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,19WX24D,GY","Search Terms":"12345-119,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12345-123","Primary ID":"12345-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 24\"D (610 mm); Non-Vented; Gray","Shipping Weight":170,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":77.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":721.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,23WX24D,GY","Search Terms":"12345-123,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"Sliding Shelf 12345-123 (12345x123) | Chatsworth","SKU Level SEO Meta Description":"Discover Sliding Shelf 12345-123 (12345x123) - durable aluminum, extends 23\" for easy access, supports 140 lb, fits cabinets up to 30\" deep.","SKU Level Web H4 Heading":"Key Benefits and Installation Details","SKU Level Web Paragraph Text":"<p>The Sliding Shelf 12345-123 provides a reliable, non‑vented solution for cabinets up to 30\" deep. Its robust aluminum construction ensures long‑term durability while maintaining a lightweight profile. The shelf extends 23\" to give technicians quick access for maintenance and upgrades, matching the primary keyword 12345x123.</p>"},{"primaryId":"12345-719","Primary ID":"12345-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 24\"D (610 mm); Non-Vented; Black","Shipping Weight":16.1,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":7.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":646.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,19WX24D,BK","Search Terms":"12345-719,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12345-723","Primary ID":"12345-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 24\"D (610 mm); Non-Vented; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":686.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,SL,23WX24D,BK","Search Terms":"12345-723,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12346-119","Primary ID":"12346-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 24\"D (610 mm); Vented; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":727.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,19WX24D,GY","Search Terms":"12346-119,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12346-123","Primary ID":"12346-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 24\"D (610 mm); Vented; Gray","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":772.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,23WX24D,GY","Search Terms":"12346-123,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3},{"primaryId":"12346-719","Primary ID":"12346-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 19\"W x 24\"D (610 mm); Vented; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":250,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":692.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":3.9,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,19WX24D,BK","Search Terms":"12346-719,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"12346 Sliding Shelf - 12346-719 | Chatsworth","SKU Level SEO Meta Description":"Explore the 12346 Sliding Shelf (12346-719) - a sturdy aluminum shelf that extends for equipment access, adds sliding rails for shelves and boosts airflow.","SKU Level Web H4 Heading":"Key Features of the 12346 Sliding Shelf","SKU Level Web Paragraph Text":"<p>The 12346 Sliding Shelf delivers robust, vented storage within cabinets up to 30 in. Its aluminum construction provides a lightweight yet strong platform that supports up to 140 lb (63 kg) of equipment. The shelf slides smoothly on built‑in rails, enabling quick access without disturbing neighboring hardware. Designed with integrated sliding rails for shelves, the unit extends 23 in. for the 24 in. depth version, giving ample clearance for power strips, cables, and cooling airflow. The pre‑assembled cable‑management arm maintains proper bend radius, reducing wear during extension and retraction. The vented design promotes efficient airflow across mounted devices, helping to lower operating temperatures in high‑density environments. Installation requires only eight #12‑24 screws (not supplied), and the shelf locks securely in both closed and fully open positions for stability. The 12346 model, sometimes referenced internally as 12346.lol, fits any cabinet with a width of 30 in. or less, making it a versatile upgrade for both new builds and retrofit projects. Its adjustable mounting depth ranges from 14 in. to 24 in. for the 18 in. version and 18 in. to 30 in. for the 24 in. version. By incorporating the 12346 Sliding Shelf, data‑center operators can reduce maintenance time, improve cable organization, and enhance overall system reliability. The shelf's durable construction and ease of service align with CPI's commitment to quality and rapid product customization. Contact a CPI distributor to integrate this solution into your next enclosure design.</p>"},{"primaryId":"12346-723","Primary ID":"12346-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Sliding Shelf","Marketing Description - Global English":"Sliding Shelf; 23\"W x 24\"D (610 mm); Vented; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":736,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":12.6,"Product Weight UOM":"LB","Short Description":"SHELF,SL,VENT,23WX24D,BK","Search Terms":"12346-723,Sliding Shelf,ZetaFrame Sliding Shelf,Server cabinet Sliding Shelf,Rack-mounted Sliding Shelf,Data center Sliding Shelf,Cabinet Sliding Shelf solution,Network rack Sliding Shelf,Structured cabling solution for Sliding Shelf,Best Sliding Shelf for server racks,How to organize cables with Sliding Shelf,Efficient routing for Sliding Shelf,Front-to-back cable routing for Sliding Shelf,High-density cable organization for Sliding Shelf,Professional cable management for Sliding Shelf","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["Non-Vented","Vented"],"Depth":["18\" (457 mm)","24\" (610 mm)"],"Color":["Black","Gray"]},"total":16}