{"items":[{"primaryId":"11764-119","Primary ID":"11764-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X19; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":19.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":2.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":49,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":6,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,19 IN WIRE MGT,GY","Search Terms":"11764-119,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-123","Primary ID":"11764-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X23; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":50.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,23 IN WIRE MGT,GY","Search Terms":"11764-123,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-519","Primary ID":"11764-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X19; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":41.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,19 IN WIRE MGT,CL","Search Terms":"11764-519,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-523","Primary ID":"11764-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X23; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":48.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL COVER,SLIDE-ON,23 IN ,CL","Search Terms":"11764-523,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-719","Primary ID":"11764-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X19; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":41.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,19 IN WIRE MGT,BK","Search Terms":"11764-719,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-723","Primary ID":"11764-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X23; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":48.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,23 IN WIRE MGT,BK","Search Terms":"11764-723,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-E19","Primary ID":"11764-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X19; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":46.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,19 IN WIRE MGT,GW","Search Terms":"11764-E19,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3},{"primaryId":"11764-E23","Primary ID":"11764-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Slip-On Cover Ring Panel","Marketing Description - Global English":"Slip-On Cover; Ring Panel; for use with 11564-X23; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":52.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Slip-on","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.56,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,SLIDE-ON,23 IN WIRE MGT,GW","Search Terms":"11764-E23,Slip-On Cover Ring Panel,ZetaFrame Slip-On Cover Ring Panel,Server cabinet Slip-On Cover Ring Panel,Rack-mounted Slip-On Cover Ring Panel,Data center Slip-On Cover Ring Panel,Cabinet Slip-On Cover Ring Panel solution,Network rack Slip-On Cover Ring Panel,Structured cabling solution for Slip-On Cover Ring Panel,Best Slip-On Cover Ring Panel for server racks,How to organize cables with Slip-On Cover Ring Panel,Efficient routing for Slip-On Cover Ring Panel,Front-to-back cable routing for Slip-On Cover Ring Panel,High-density cable organization for Slip-On Cover Ring Panel,Professional cable management for Slip-On Cover Ring Panel","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}