{"items":[{"primaryId":"10873-001","Primary ID":"10873-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Slip-On Support Bracket","Marketing Description - Global English":"Slip-On; Support Bracket; Gold","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Slip-on;Support Bracket","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Height":1.64,"Product Length/Depth":2,"Product Width ":1.77,"Product Weight":0.677,"Product Weight UOM":"LB","Short Description":"SLIP NUT BRKT KIT","Search Terms":"10873-001,Slip-On Support Bracket,ZetaFrame Slip-On Support Bracket,Server cabinet Slip-On Support Bracket,Rack-mounted Slip-On Support Bracket,Data center Slip-On Support Bracket,Cabinet Slip-On Support Bracket solution,Network rack Slip-On Support Bracket,Structured cabling solution for Slip-On Support Bracket,Best Slip-On Support Bracket for server racks,How to organize cables with Slip-On Support Bracket,Efficient routing for Slip-On Support Bracket,Front-to-back cable routing for Slip-On Support Bracket,High-density cable organization for Slip-On Support Bracket,Professional cable management for Slip-On Support Bracket","Search Relevancy":3}],"options":{},"total":1}