{"items":[{"primaryId":"10607-001","Primary ID":"10607-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Slotted Support Bracket","Marketing Description - Global English":"Slotted Support Bracket 5/8\"; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":10.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 5/8\" Rod and 1-1/2\" Stringer","Keyword":"Support Bracket;G Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.364,"Product Weight UOM":"LB","Short Description":"SLOTTED G BRACKET,5/8","Search Terms":"10607-001,Slotted Support Bracket,ZetaFrame Slotted Support Bracket,Server cabinet Slotted Support Bracket,Rack-mounted Slotted Support Bracket,Data center Slotted Support Bracket,Cabinet Slotted Support Bracket solution,Network rack Slotted Support Bracket,Structured cabling solution for Slotted Support Bracket,Best Slotted Support Bracket for server racks,How to organize cables with Slotted Support Bracket,Efficient routing for Slotted Support Bracket,Front-to-back cable routing for Slotted Support Bracket,High-density cable organization for Slotted Support Bracket,Professional cable management for Slotted Support Bracket","Search Relevancy":3},{"primaryId":"10607-002","Primary ID":"10607-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Slotted Support Bracket","Marketing Description - Global English":"Slotted Support Bracket 3/8\"; Gold","Shipping Weight":0.24,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":10.61,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 3/8\" Rod and 1-1/2\" Stringer","Keyword":"Support Bracket;G Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.217,"Product Weight UOM":"LB","Short Description":"SLOTTED G BRACKET,3/8","Search Terms":"10607-002,Slotted Support Bracket,ZetaFrame Slotted Support Bracket,Server cabinet Slotted Support Bracket,Rack-mounted Slotted Support Bracket,Data center Slotted Support Bracket,Cabinet Slotted Support Bracket solution,Network rack Slotted Support Bracket,Structured cabling solution for Slotted Support Bracket,Best Slotted Support Bracket for server racks,How to organize cables with Slotted Support Bracket,Efficient routing for Slotted Support Bracket,Front-to-back cable routing for Slotted Support Bracket,High-density cable organization for Slotted Support Bracket,Professional cable management for Slotted Support Bracket","Search Relevancy":3}],"options":{"Type":["For Use With 3/8\" Rod and 1-1/2\" Stringer","For Use With 5/8\" Rod and 1-1/2\" Stringer"]},"total":2}