{"items":[{"primaryId":"10758-101","Primary ID":"10758-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Small Peripheral Shelf","Marketing Description - Global English":"Small Peripheral Shelf; 3.44\"H (87.4 mm) x 19\"W x 10\"D (254 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":160.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Small Peripheral Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.44\" (87.376 mm) 2U","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.44,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87.376,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,GY","Search Terms":"10758-101,Small Peripheral Shelf,ZetaFrame Small Peripheral Shelf,Server cabinet Small Peripheral Shelf,Rack-mounted Small Peripheral Shelf,Data center Small Peripheral Shelf,Cabinet Small Peripheral Shelf solution,Network rack Small Peripheral Shelf,Structured cabling solution for Small Peripheral Shelf,Best Small Peripheral Shelf for server racks,How to organize cables with Small Peripheral Shelf,Efficient routing for Small Peripheral Shelf,Front-to-back cable routing for Small Peripheral Shelf,High-density cable organization for Small Peripheral Shelf,Professional cable management for Small Peripheral Shelf","Search Relevancy":3},{"primaryId":"10758-501","Primary ID":"10758-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Small Peripheral Shelf","Marketing Description - Global English":"Small Peripheral Shelf; 3.44\"H (87.4 mm) x 19\"W x 10\"D (254 mm); Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Small Peripheral Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.44\" (87.376 mm) 2U","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.44,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87.376,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,CL","Search Terms":"10758-501,Small Peripheral Shelf,ZetaFrame Small Peripheral Shelf,Server cabinet Small Peripheral Shelf,Rack-mounted Small Peripheral Shelf,Data center Small Peripheral Shelf,Cabinet Small Peripheral Shelf solution,Network rack Small Peripheral Shelf,Structured cabling solution for Small Peripheral Shelf,Best Small Peripheral Shelf for server racks,How to organize cables with Small Peripheral Shelf,Efficient routing for Small Peripheral Shelf,Front-to-back cable routing for Small Peripheral Shelf,High-density cable organization for Small Peripheral Shelf,Professional cable management for Small Peripheral Shelf","Search Relevancy":3},{"primaryId":"10758-701","Primary ID":"10758-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Small Peripheral Shelf","Marketing Description - Global English":"Small Peripheral Shelf; 3.44\"H (87.4 mm) x 19\"W x 10\"D (254 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Small Peripheral Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.44\" (87.376 mm) 2U","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.44,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87.376,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SMALL PRPHL,19 IN,BK","Search Terms":"10758-701,Small Peripheral Shelf,ZetaFrame Small Peripheral Shelf,Server cabinet Small Peripheral Shelf,Rack-mounted Small Peripheral Shelf,Data center Small Peripheral Shelf,Cabinet Small Peripheral Shelf solution,Network rack Small Peripheral Shelf,Structured cabling solution for Small Peripheral Shelf,Best Small Peripheral Shelf for server racks,How to organize cables with Small Peripheral Shelf,Efficient routing for Small Peripheral Shelf,Front-to-back cable routing for Small Peripheral Shelf,High-density cable organization for Small Peripheral Shelf,Professional cable management for Small Peripheral Shelf","Search Relevancy":3},{"primaryId":"10758-E01","Primary ID":"10758-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Small Peripheral Shelf","Marketing Description - Global English":"Small Peripheral Shelf; 3.44\"H (87.4 mm) x 19\"W x 10\"D (254 mm); Glacier White ","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Small Peripheral Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.44\" (87.376 mm) 2U","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.44,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":87.376,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,SMALL PRPHL,19 IN,GW","Search Terms":"10758-E01,Small Peripheral Shelf,ZetaFrame Small Peripheral Shelf,Server cabinet Small Peripheral Shelf,Rack-mounted Small Peripheral Shelf,Data center Small Peripheral Shelf,Cabinet Small Peripheral Shelf solution,Network rack Small Peripheral Shelf,Structured cabling solution for Small Peripheral Shelf,Best Small Peripheral Shelf for server racks,How to organize cables with Small Peripheral Shelf,Efficient routing for Small Peripheral Shelf,Front-to-back cable routing for Small Peripheral Shelf,High-density cable organization for Small Peripheral Shelf,Professional cable management for Small Peripheral Shelf","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}