{"items":[{"primaryId":"60113-001","Primary ID":"60113-001","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Smoke Detector for RIM-1000","Marketing Description - Global English":"Smoke Detector for use with RIM-1000 System; each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":147.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Height":"2.5\" (64 mm)","Width":"5.5\" (140 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,SMOKE DETECTOR;","Search Terms":"60113-001,Smoke Detector for RIM-1000,ZetaFrame Smoke Detector for RIM-1000,Server cabinet Smoke Detector for RIM-1000,Rack-mounted Smoke Detector for RIM-1000,Data center Smoke Detector for RIM-1000,Cabinet Smoke Detector for RIM-1000 solution,Network rack Smoke Detector for RIM-1000,Structured cabling solution for Smoke Detector for RIM-1000,Best Smoke Detector for RIM-1000 for server racks,How to organize cables with Smoke Detector for RIM-1000,Efficient routing for Smoke Detector for RIM-1000,Front-to-back cable routing for Smoke Detector for RIM-1000,High-density cable organization for Smoke Detector for RIM-1000,Professional cable management for Smoke Detector for RIM-1000","Search Relevancy":3,"SKU Level SEO Page Title":"Smoke Detector Back Box with Red Light - 60113-001 | Chatsworth","SKU Level SEO Meta Description":"Discover the 60113-001 smoke detector back box featuring a steady red light indicator and plastic construction for reliable fire alarm monitoring.","SKU Level Web H4 Heading":"Key Features of the 60113-001 Smoke Detector","SKU Level Web Paragraph Text":"<p>The 60113-001 smoke detector back box is engineered for seamless integration with the RIM‑1000 system, delivering reliable fire alarm monitoring in demanding data‑center environments. Its red light smoke detector provides a clear visual cue--steady red illumination--indicating power status and alarm conditions without ambiguity. The compact design measures 2.0 in. high by 5.3 in. in diameter (51 mm x 127 mm), meeting the critical diameter of smoke detector specifications for tight enclosure installations. Constructed from durable plastic, the unit resists corrosion and simplifies mounting to a variety of back‑box configurations, including 3.5‑in. and 4‑in. octagonal options. With low standby current of 50 µA and a sensitivity of 2.5 %/ft, the detector balances energy efficiency and early fire detection, supporting regulatory compliance and operational uptime.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/39f1c340/66e71b5b0d8e5e00179de6c5/rim-1000_datasheet-pdf"]}],"options":{},"total":1}