{"items":[{"primaryId":"60113-002","Primary ID":"60113-002","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Smoke Detector for RIM-750","Marketing Description - Global English":"Smoke Detector for use with RIM-750 System; each","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":216.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Height":"2.5\" (64 mm)","Width":"5.5\" (140 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,750,SMOKE DETECTOR,POWER SUPPLY","Search Terms":"60113-002,Smoke Detector for RIM-750,ZetaFrame Smoke Detector for RIM-750,Server cabinet Smoke Detector for RIM-750,Rack-mounted Smoke Detector for RIM-750,Data center Smoke Detector for RIM-750,Cabinet Smoke Detector for RIM-750 solution,Network rack Smoke Detector for RIM-750,Structured cabling solution for Smoke Detector for RIM-750,Best Smoke Detector for RIM-750 for server racks,How to organize cables with Smoke Detector for RIM-750,Efficient routing for Smoke Detector for RIM-750,Front-to-back cable routing for Smoke Detector for RIM-750,High-density cable organization for Smoke Detector for RIM-750,Professional cable management for Smoke Detector for RIM-750","Search Relevancy":3,"SKU Level SEO Page Title":"Smoke Detector Accessories for RIM-750 Systems | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's smoke detector accessories for RIM-750 systems, featuring a 5.3-inch diameter for easy installation. Enhance environmental monitoring with reliable photoelectric detection.","SKU Level Web H4 Heading":"Advanced Photoelectric Smoke Detection Technology","SKU Level Web Paragraph Text":"<p>Chatsworth Products offers high-quality smoke detector accessories designed for seamless integration with the RIM-750 environmental monitoring system. This photoelectric smoke detector provides reliable early warning for potential fire hazards in data centers and enterprise environments. Its surface-mount design and two-piece construction allow for efficient pre-wiring and quick installation, ensuring minimal downtime.</p><p>The smoke detector accessory features a compact diameter of 5.3 inches (127 mm), making it suitable for various mounting options including ceiling, wall, or back box installations. With a weight of 6.3 ounces (178 g) and white plastic housing, it blends discreetly into any infrastructure. This design supports flexible deployment in high-density settings where space optimization is critical.</p><p>Advanced photoelectric technology enables sensitive detection at 2.5 percent per foot nominal, ensuring rapid response to smoke particles. The detector operates within a wide temperature range of 32 degrees Fahrenheit to 120 degrees Fahrenheit (0 degrees Celsius to 49 degrees Celsius) and humidity up to 95 percent RH non-condensing. LED indicators provide clear status updates for power, normal operation, and alarm conditions, enhancing usability.</p><p>Integrating this smoke detector accessory with the RIM-750 system enhances overall environmental monitoring by connecting to one of the eight digital inputs. It supports input power from 12V to 24V non-polarized, with standby current as low as 50 microamperes maximum average. This compatibility ensures robust performance in demanding applications such as AI facilities, hyperscale data centers, and industrial enclosures.</p><p>CPI's smoke detector accessories for the RIM-750 deliver dependable protection, backed by decades of expertise in power and environmental management solutions. The product's durable construction and compliance with industry standards make it a trusted choice for securing critical infrastructure. Explore CPI's full range of environmental sensors to optimize your site's safety and operational efficiency.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9eafd080/66e71b5e0d8e5e00179de7db/rim-750_datasheet-pdf"]}],"options":{},"total":1}