{"items":[{"primaryId":"10702-001","Primary ID":"10702-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Spanner Kit Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"Auxiliary Frame Channel Spanner Bolt; 1 1/2 - 13; 4.38\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spanner Kit","Promote on Website":"1","Attached to Series":"1","Width":"4.5\" (114 mm)","Depth":"4.4\" (111 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":4.5,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":111,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":114,"Product Width Uom (Metric)":"mm","Product Weight":0.42,"Product Weight UOM":"LB","Short Description":"KIT,SPANNER BOLT,4-3/8 IN","Search Terms":"10702-001,Spanner Kit Auxiliary Framing Channel/Cable Runway,ZetaFrame Spanner Kit Auxiliary Framing Channel/Cable Runway,Server cabinet Spanner Kit Auxiliary Framing Channel/Cable Runway,Rack-mounted Spanner Kit Auxiliary Framing Channel/Cable Runway,Data center Spanner Kit Auxiliary Framing Channel/Cable Runway,Cabinet Spanner Kit Auxiliary Framing Channel/Cable Runway solution,Network rack Spanner Kit Auxiliary Framing Channel/Cable Runway,Structured cabling solution for Spanner Kit Auxiliary Framing Channel/Cable Runway,Best Spanner Kit Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with Spanner Kit Auxiliary Framing Channel/Cable Runway,Efficient routing for Spanner Kit Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for Spanner Kit Auxiliary Framing Channel/Cable Runway,High-density cable organization for Spanner Kit Auxiliary Framing Channel/Cable Runway,Professional cable management for Spanner Kit Auxiliary Framing Channel/Cable Runway","Search Relevancy":3},{"primaryId":"10702-002","Primary ID":"10702-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Spanner Kit Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"Auxiliary Frame Channel Spanner Bolt; 1 1/2 - 13; 4.88\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spanner Kit","Promote on Website":"1","Attached to Series":"1","Width":"4.5\" (114 mm)","Depth":"4.9\" (124 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":4.9,"Product Length/Depth Uom":"\"","Product Width ":4.5,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":124,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":114,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,SPANNER BOLT 4-7/8 IN","Search Terms":"10702-002,Spanner Kit Auxiliary Framing Channel/Cable Runway,ZetaFrame Spanner Kit Auxiliary Framing Channel/Cable Runway,Server cabinet Spanner Kit Auxiliary Framing Channel/Cable Runway,Rack-mounted Spanner Kit Auxiliary Framing Channel/Cable Runway,Data center Spanner Kit Auxiliary Framing Channel/Cable Runway,Cabinet Spanner Kit Auxiliary Framing Channel/Cable Runway solution,Network rack Spanner Kit Auxiliary Framing Channel/Cable Runway,Structured cabling solution for Spanner Kit Auxiliary Framing Channel/Cable Runway,Best Spanner Kit Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with Spanner Kit Auxiliary Framing Channel/Cable Runway,Efficient routing for Spanner Kit Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for Spanner Kit Auxiliary Framing Channel/Cable Runway,High-density cable organization for Spanner Kit Auxiliary Framing Channel/Cable Runway,Professional cable management for Spanner Kit Auxiliary Framing Channel/Cable Runway","Search Relevancy":3}],"options":{"Length":[]},"total":2}