{"items":[{"primaryId":"04003-001","Primary ID":"04003-001","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 5/8\"; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8\"","Keyword":"Hardware;Washers, Lock Washers","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,5/8 IN,GC","Search Terms":"04003-001,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Split Lock Washers 04003-001\",\r\n  \"description\": \"Split lock washer product from Chatsworth Products.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"sku\": \"04003-001\",\r\n  \"brand\": {\r\n    \"@type\": \"Brand\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/washers/split-lock-washers/04003-001\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Cable Pathway\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Hardware\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Washers\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/washers/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Split Lock Washers\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/washers/split-lock-washers/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"04003-001\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/washers/split-lock-washers/04003-001\"\r\n      }\r\n    ]\r\n  }\r\n}"},{"primaryId":"04003-002","Primary ID":"04003-002","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 1/4\"; Gold","Shipping Weight":0.03,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1/4\"","Keyword":"Hardware;Washers, Lock Washers","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"1/4\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,1/4 IN ,GC","Search Terms":"04003-002,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20015-070","Primary ID":"20015-070","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 1/4\"; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":3,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1/4\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"1/4\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,1/4,LK,SPT,STL,ZN","Search Terms":"20015-070,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20015-080","Primary ID":"20015-080","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 5/16\"; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":3,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/16\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/16\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,5/16 IN ,ZN","Search Terms":"20015-080,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20015-090","Primary ID":"20015-090","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 3/8\"; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.92,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"3/8\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"3/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,3/8 IN,ZN","Search Terms":"20015-090,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20141-080","Primary ID":"20141-080","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 5/16\"; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/16\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/16\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,5/16 IN ,GC","Search Terms":"20141-080,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20141-090","Primary ID":"20141-090","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 3/8\"; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"3/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,3/8 IN ,GC","Search Terms":"20141-090,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3},{"primaryId":"20141-100","Primary ID":"20141-100","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Split Lock Washers","Marketing Description - Global English":"Split Lock Washer 1/2\"; Gold","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1/2\"","Keyword":"Hardware;Lock Washer;Washer","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"1/2\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,SPLIT LOCK,1/2 IN ,GC","Search Terms":"20141-100,Split Lock Washers,ZetaFrame Split Lock Washers,Server cabinet Split Lock Washers,Rack-mounted Split Lock Washers,Data center Split Lock Washers,Cabinet Split Lock Washers solution,Network rack Split Lock Washers,Structured cabling solution for Split Lock Washers,Best Split Lock Washers for server racks,How to organize cables with Split Lock Washers,Efficient routing for Split Lock Washers,Front-to-back cable routing for Split Lock Washers,High-density cable organization for Split Lock Washers,Professional cable management for Split Lock Washers","Search Relevancy":3}],"options":{"Nominal Size":["1/2\"","1/4\"","3/8\"","5/16\"","5/8\""],"Color":["Gold","Zinc Plated"]},"total":8}