{"items":[{"primaryId":"12637-001","Primary ID":"12637-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Square-Punched Hardware Kit","Marketing Description - Global English":"Mounting Hardware Kit; Cage Nuts; M6; Gold; Package of 25","Shipping Weight":0.66,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.53,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Multi-Mount Hardware Kit; Size: M-6","Keyword":"Cage Nuts;M6","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0ad96514/66eca47306cc930019d6b750/12637_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HDW KIT-M6 THD,MF UNIV RAIL","Search Terms":"12637-001,Square-Punched Hardware Kit,ZetaFrame Square-Punched Hardware Kit,Server cabinet Square-Punched Hardware Kit,Rack-mounted Square-Punched Hardware Kit,Data center Square-Punched Hardware Kit,Cabinet Square-Punched Hardware Kit solution,Network rack Square-Punched Hardware Kit,Structured cabling solution for Square-Punched Hardware Kit,Best Square-Punched Hardware Kit for server racks,How to organize cables with Square-Punched Hardware Kit,Efficient routing for Square-Punched Hardware Kit,Front-to-back cable routing for Square-Punched Hardware Kit,High-density cable organization for Square-Punched Hardware Kit,Professional cable management for Square-Punched Hardware Kit","Search Relevancy":3},{"primaryId":"12638-001","Primary ID":"12638-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Square-Punched Hardware Kit","Marketing Description - Global English":"Mounting Hardware Kit; Cage Nuts; #10-32; Zinc; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.53,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Multi-Mount Hardware Kit; Size: 10-32","Keyword":"Cage Nuts;10-32","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0ad96514/66eca47306cc930019d6b750/12637_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.459,"Product Weight UOM":"LB","Short Description":"HDW KIT- 10-32 THD,MF UNIV RAIL","Search Terms":"12638-001,Square-Punched Hardware Kit,ZetaFrame Square-Punched Hardware Kit,Server cabinet Square-Punched Hardware Kit,Rack-mounted Square-Punched Hardware Kit,Data center Square-Punched Hardware Kit,Cabinet Square-Punched Hardware Kit solution,Network rack Square-Punched Hardware Kit,Structured cabling solution for Square-Punched Hardware Kit,Best Square-Punched Hardware Kit for server racks,How to organize cables with Square-Punched Hardware Kit,Efficient routing for Square-Punched Hardware Kit,Front-to-back cable routing for Square-Punched Hardware Kit,High-density cable organization for Square-Punched Hardware Kit,Professional cable management for Square-Punched Hardware Kit","Search Relevancy":3},{"primaryId":"12639-001","Primary ID":"12639-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Square-Punched Hardware Kit","Marketing Description - Global English":"Mounting Hardware Kit; Cage Nuts; #12-24; Black; Package of 25","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.53,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Multi-Mount Hardware Kit; Size: 12-24","Keyword":"Cage Nuts;12-24","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0ad96514/66eca47306cc930019d6b750/12637_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HDW KIT- 12-24 THD,MF UNIV RAIL","Search Terms":"12639-001,Square-Punched Hardware Kit,ZetaFrame Square-Punched Hardware Kit,Server cabinet Square-Punched Hardware Kit,Rack-mounted Square-Punched Hardware Kit,Data center Square-Punched Hardware Kit,Cabinet Square-Punched Hardware Kit solution,Network rack Square-Punched Hardware Kit,Structured cabling solution for Square-Punched Hardware Kit,Best Square-Punched Hardware Kit for server racks,How to organize cables with Square-Punched Hardware Kit,Efficient routing for Square-Punched Hardware Kit,Front-to-back cable routing for Square-Punched Hardware Kit,High-density cable organization for Square-Punched Hardware Kit,Professional cable management for Square-Punched Hardware Kit","Search Relevancy":3}],"options":{"Type":["Multi-Mount Hardware Kit; Size: 10-32","Multi-Mount Hardware Kit; Size: 12-24","Multi-Mount Hardware Kit; Size: M-6"]},"total":3}