{"items":[{"primaryId":"12817-701","Primary ID":"12817-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(8) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,5-15P,19/23 IN STD BRKT","Search Terms":"12817-701,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3},{"primaryId":"12817-702","Primary ID":"12817-702","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.39,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(8) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,L5-15P,19/23 IN STD BRKT","Search Terms":"12817-702,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3},{"primaryId":"12817-703","Primary ID":"12817-703","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":240.05,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(6) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,5-15P,19/23 IN STD BRKT","Search Terms":"12817-703,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3,"SKU Level SEO Page Title":"12817-703 Stand-Off Mount Power Strip | Chatsworth","SKU Level SEO Meta Description":"Explore the 12817-703 Stand-Off Mount Power Strip with surge protection and circuit breakers. Ideal for edge mounting in data centers. Shop now at Chatsworth.com.","SKU Level Web H4 Heading":"Advanced Power Strip Protection and Reliability Features","SKU Level Web Paragraph Text":"<p>The 12817-703 Stand-Off Mount Power Strip delivers reliable power distribution with essential surge protection and thermal circuit breakers. This basic power strip is designed for stand-off or edge mounting in data center environments, ensuring equipment safety from voltage spikes. Its robust construction includes a detachable power cord with NEMA 5-15P plug for easy installation and maintenance.</p><p>Featuring six 5-20R outlets and a single 20A breaker, this power strip supports up to 1.4 kW load capacity in a compact 1U form factor. The optional surge protection provides 1100 Joules of defense with an LED indicator for real-time monitoring. These elements make it a versatile solution for securing power in server racks and network cabinets.</p><p>Edge mount power strip configurations like the 12817-703 enhance cable management and airflow in high-density setups. The included mounting brackets and hardware facilitate quick deployment in various industrial and enterprise settings. This design helps optimize space while maintaining accessibility for routine checks and upgrades.</p><p>For detailed technical specifications, refer to the power strip image gallery and product documentation available on the page. The 12817-703 model is UL Listed, ensuring compliance with safety standards for unconditioned line power applications. Its black finish blends seamlessly with modern data center aesthetics for a professional appearance.</p><p>Chatsworth Products (CPI) leverages decades of experience to provide power management solutions that power and protect critical ICT investments. The 12817-703 Stand-Off Mount Power Strip exemplifies CPI's commitment to quality, with global availability and rapid customization options. Explore this product to enhance your infrastructure with trusted, evergreen reliability.</p>"},{"primaryId":"12817-704","Primary ID":"12817-704","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(6) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,L5-15P,19/23 IN STD BRKT","Search Terms":"12817-704,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3},{"primaryId":"12817-705","Primary ID":"12817-705","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.37,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,5-20P,19/23 IN STD BRKT","Search Terms":"12817-705,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3},{"primaryId":"12817-706","Primary ID":"12817-706","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.05,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(8) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(8) 5-20R,TB,NS,L5-20P,19/23 IN STD BRKT","Search Terms":"12817-706,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3},{"primaryId":"12817-707","Primary ID":"12817-707","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":266.73,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,5-20P,19/23 IN STD BRKT","Search Terms":"12817-707,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3,"SKU Level SEO Page Title":"12817 Stand-Off Power Strip - Surge-Protected | Chatsworth","SKU Level SEO Meta Description":"12817 stand-off mount power strip stand with surge protection, IEC C20 inlet, and mounting brackets for secure rack installation. Boost reliability.","SKU Level Web H4 Heading":"Key Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 12817 stand‑off mount power strip stand provides a compact 1U solution for high‑density rack environments. Designed for 110‑125 V single‑phase circuits, it delivers up to 1.9 kW of protected power to connected equipment. The unit is UL® listed and built to meet rigorous safety standards. A built‑in 20 A thermal circuit breaker safeguards against overload while optional lightning protection power strip features add voltage‑spike defense. The IEC C20 inlet with cord‑retention bracket ensures a secure connection and the detachable power cord includes a NEMA 5‑20P plug. Six 5‑20R receptacles are arranged for easy access on the front panel. The surge protector mounting bracket allows the strip to be installed as a stand‑off mount, creating clearance for airflow behind the unit. Mounting hardware is supplied for both vertical and horizontal rack configurations, simplifying integration into existing enclosures. This standing power strip design supports rapid deployment and reduces cable clutter. As a basic power strip, the 12817 model combines essential over‑current protection with optional surge suppression, making it suitable for servers, networking gear, and edge equipment. Its compact footprint maximizes usable rack space while maintaining reliable power distribution. Users benefit from enhanced equipment uptime and simplified power management. CPI's global network of authorized distributors can provide detailed specifications and support for this stand‑off mount power strip. Engineers can access downloadable datasheets and mounting drawings to ensure proper installation. Contact a CPI sales specialist to discuss how this power strip can meet the needs of your data center or industrial enclosure.</p>"},{"primaryId":"12817-708","Primary ID":"12817-708","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Stand-Off Mount Power Strip","Marketing Description - Global English":"Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":285.41,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb0a1346/674124bc607be80018662ebc/12817_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45.72 mm)","Width":"1.4\" (36 mm)","Depth":"19\" (483 mm)","Form Factor":"Horizontal","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(6) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"1U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,1U,BA,20A,120V,(6) 5-20R,TB,S,L5-20P,19/23 IN STD BRKT","Search Terms":"12817-708,Stand-Off Mount Power Strip,ZetaFrame Stand-Off Mount Power Strip,Server cabinet Stand-Off Mount Power Strip,Rack-mounted Stand-Off Mount Power Strip,Data center Stand-Off Mount Power Strip,Cabinet Stand-Off Mount Power Strip solution,Network rack Stand-Off Mount Power Strip,Structured cabling solution for Stand-Off Mount Power Strip,Best Stand-Off Mount Power Strip for server racks,How to organize cables with Stand-Off Mount Power Strip,Efficient routing for Stand-Off Mount Power Strip,Front-to-back cable routing for Stand-Off Mount Power Strip,High-density cable organization for Stand-Off Mount Power Strip,Professional cable management for Stand-Off Mount Power Strip","Search Relevancy":3}],"options":{"Volts":["110-125V"],"Plug":["NEMA 5-15P","NEMA 5-20P","NEMA L5-15P","NEMA L5-20P"],"Phase":[],"Outlets":["(6) 5-15R Standard Outlets","(6) 5-20R Standard Outlets","(8) 5-15R Standard Outlets","(8) 5-20R Standard Outlets"],"Breakers":[],"Input Current":[]},"total":8}