{"items":[{"primaryId":"10559-100","Primary ID":"10559-100","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Gray","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Bracket","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,GY","Search Terms":"10559-100,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3},{"primaryId":"10559-150","Primary ID":"10559-150","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Gray; Box of 50","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":562.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Brackets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,GY","Search Terms":"10559-150,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3},{"primaryId":"10559-500","Primary ID":"10559-500","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Bracket","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,CL","Search Terms":"10559-500,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"10559 Stand-Off Tie Bracket - Aluminum Rack Bracket | Chatsworth","SKU Level SEO Meta Description":"Discover the 10559 Stand‑Off Tie Bracket - an aluminum rack standoff bracket for secure cable management. Boost organization and reliability today.","SKU Level Web H4 Heading":"Key Features of the Stand‑Off Tie Bracket","SKU Level Web Paragraph Text":"<p>The 10559‑500 stand‑off tie bracket provides a reliable point to secure cable bundles within a rack system. Designed as a versatile tie bracket, it fits standard 19‑inch rack frames and enhances overall organization. Its compact L‑shape creates a clear path for cables while maintaining structural integrity. Constructed from clear nylon or high‑strength aluminum, the bracket offers the choice of a lightweight or robust solution. When aluminum is selected, the component serves as an aluminum standoff bracket that resists deformation under load. The non‑conductive nylon option ensures safe installation in environments where electrical isolation is required. The bracket mounts directly to the back of the rack channel, delivering a sturdy anchor for cable runs. Its open‑ended design allows cables to be routed in multiple directions, supporting diverse wiring configurations. Mounting hardware is not supplied, giving installers flexibility to use preferred fasteners. Using this rack standoff bracket improves cable management by reducing strain and preventing accidental disconnection. A well‑organized cabling layout contributes to better airflow and easier troubleshooting. The clear finish blends with most equipment aesthetics, maintaining a professional appearance. The 10559‑500 is sold individually and conforms to standard rack dimensions, making it compatible with most data‑center and enterprise installations. It requires no specialized tools for installation, and its simple design speeds deployment. For optimal results, consult CPI's technical resources to ensure proper placement within your enclosure.</p>"},{"primaryId":"10559-550","Primary ID":"10559-550","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Brackets; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Clear; Box of 50","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":535.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Brackets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,CL","Search Terms":"10559-550,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"10559-550 Stand-Off Tie Bracket | Chatsworth","SKU Level SEO Meta Description":"Discover the 10559-550 Stand-Off Tie Bracket for secure cable tie-down points in rack systems. This durable tie bracket organizes cables efficiently. Learn more on Chatsworth.com.","SKU Level Web H4 Heading":"Stand-Off Bracket Installation and Advantages","SKU Level Web Paragraph Text":"<p>The 10559-550 Stand-Off Tie Bracket, manufactured by Chatsworth Products, serves as an indispensable accessory for maintaining orderly cable management within server racks and network enclosures. By securely attaching to the rear of rack channels, this bracket establishes a reliable tie-down point that keeps cable bundles neatly organized and prevents them from obstructing airflow or access. Effective use of this product contributes to enhanced system reliability and simplifies future upgrades or repairs.</p><p>This versatile stand-off bracket is offered in two material options: high-strength aluminum for robust applications and non-conductive nylon for environments requiring electrical insulation. Its innovative design permits installation with either end fastened to the rack, thereby accommodating diverse cable routing paths and adapting to various spatial constraints. Users should note that necessary mounting hardware is not included, allowing for selection of appropriate screws or bolts based on specific rack specifications.</p><p>Implementing the 10559-550 tie bracket elevates cable ties above the rack surface, which significantly improves ventilation around critical equipment and supports optimal thermal conditions in high-density setups. This organization approach reduces cable strain and physical damage, thereby prolonging the operational life of infrastructure components. Regular utilization of such tie brackets facilitates efficient cable management practices, minimizing downtime and operational costs in data centers.</p><p>The stand-off bracket is engineered for deployment across multiple settings, including enterprise data centers, telecommunications rooms, and industrial control systems, where it ensures cables are systematically arranged and firmly secured. This organization not only promotes safety by eliminating loose cables but also aids in compliance with industry standards such as those for seismic protection. By integrating these brackets, facilities can achieve a cleaner, more professional appearance while supporting continuous operation.</p><p>Chatsworth Products leverages its global presence and rapid customization services to provide high-quality cable management solutions like the 10559-550 Stand-Off Tie Bracket. With decades of experience in engineering infrastructure products, CPI delivers accessories that meet the rigorous demands of modern technology environments. Opting for CPI guarantees access to durable, efficient, and expertly designed products that bolster the integrity of your ICT investments.</p>"},{"primaryId":"10559-700","Primary ID":"10559-700","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":14.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Bracket","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,BK","Search Terms":"10559-700,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3},{"primaryId":"10559-750","Primary ID":"10559-750","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Black; Box of 50","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":535.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Brackets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"L BKT,TIE DN,ALUM,50PK BK","Search Terms":"10559-750,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Standoff Brackets | Stand-Off Tie Bracket 10559-750 | Chatsworth","SKU Level SEO Meta Description":"Discover the Stand-Off Tie Bracket 10559-750, a durable cable standoff bracket for secure cable management in rack systems. Easy installation and versatile design. Shop now at Chatsworth.com.","SKU Level Web H4 Heading":"Installation and Benefits of Stand-Off Tie Brackets","SKU Level Web Paragraph Text":"<p>The Stand-Off Tie Bracket, part number 10559-750, is an essential component for effective cable management in server racks and enclosures. These cable standoff brackets mount securely to the rack channel, providing a dedicated point for tying down cable runs. With dimensions of 0.88 inches high by 1 inch wide by 6 inches long (22.4 mm x 25.4 mm x 150 mm), they fit standard rack configurations. Constructed from either non-conductive nylon or high-strength aluminum, these tie brackets offer versatility for different operational requirements. The aluminum stand off bracket can be attached from either end, allowing for flexible cable routing paths to accommodate various setup needs. This design enhances cable organization and reduces the risk of damage during maintenance. Installation of the tie bracket is simple and requires mounting to the rear of the rack channel using appropriate hardware, which is not included. This setup ensures that cables are neatly secured and separated, promoting better airflow and reducing thermal hotspots. Proper use of these brackets contributes to a cleaner and more efficient data center environment. The benefits of using these cable standoff brackets include improved cable integrity, reduced tangling, and enhanced accessibility for troubleshooting. They are ideal for high-density applications where space optimization is critical. Additionally, the durable materials ensure long-lasting performance even in demanding conditions. For organizations seeking reliable cable management solutions, the Stand-Off Tie Bracket 10559-750 provides a cost-effective and efficient option. Its compatibility with various rack systems makes it a versatile choice for data centers, network rooms, and industrial settings. Discover more about CPI's cable management products at Chatsworth.com.</p>"},{"primaryId":"10559-E00","Primary ID":"10559-E00","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Brackets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,GW","Search Terms":"10559-E00,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3},{"primaryId":"10559-E50","Primary ID":"10559-E50","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Stand-Off Tie Bracket","Marketing Description - Global English":"Stand-Off Tie Bracket; 0.88\"H (22.4 mm) x 1\"W (25.4 mm) x 6\"L (150 mm); Glacier White; Box of 50","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":588.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Stand-Off Tie Brackets","Promote on Website":"1","Attached to Series":"1","Height":"0.88\" (22.4 mm)","Pack Of":"50","BABA Compliant":"1","Product Height":0.88,"Product Height Uom":"\"","Product Length/Depth":6,"Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":22.4,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT-CBL SUPPORT,BULK,GW","Search Terms":"10559-E50,Stand-Off Tie Bracket,ZetaFrame Stand-Off Tie Bracket,Server cabinet Stand-Off Tie Bracket,Rack-mounted Stand-Off Tie Bracket,Data center Stand-Off Tie Bracket,Cabinet Stand-Off Tie Bracket solution,Network rack Stand-Off Tie Bracket,Structured cabling solution for Stand-Off Tie Bracket,Best Stand-Off Tie Bracket for server racks,How to organize cables with Stand-Off Tie Bracket,Efficient routing for Stand-Off Tie Bracket,Front-to-back cable routing for Stand-Off Tie Bracket,High-density cable organization for Stand-Off Tie Bracket,Professional cable management for Stand-Off Tie Bracket","Search Relevancy":3}],"options":{"Quantity":[],"Material":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}