{"items":[{"primaryId":"40972-001","Primary ID":"40972-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Standard Fan and Filter Kit for CUBE-iT®Wall-Mount Cabinet; 115 CFM; 39 dBA; 115 VAC, 50/16 Hz; 6'L (1.8 m) NEMA 5-15P Power Cord; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;fan;filter kit","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/43a8cb91/66eca3e106cc930019d6b2c2/40972_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"5\" (127 mm)","Width":"1.8\" (44 mm)","Depth":"5\" (127 mm)","Volts":"115 Volt","Plug":"NEMA 5-15P","BABA Compliant":"0","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":44,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,STD,CUBE-IT,G3,FILTER,115VAC","Search Terms":"40972-001,Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,ZetaFrame Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Server cabinet Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Rack-mounted Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Data center Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Cabinet Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet solution,Network rack Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Best Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Efficient routing for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Professional cable management for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Search Relevancy":2},{"primaryId":"40972-002","Primary ID":"40972-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Standard Fan and Filter Kit for CUBE-iT®Wall-Mount Cabinet; 115 CFM; 39 dBA; 230 VAC, 50/16 Hz; 6'L (1.8 m) NEMA 6-15P Power Cord; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;fan;filter kit","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/43a8cb91/66eca3e106cc930019d6b2c2/40972_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"5\" (127 mm)","Width":"1.8\" (44 mm)","Depth":"5\" (127 mm)","Volts":"230 Volts","Plug":"NEMA 6-15P","BABA Compliant":"0","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":44,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FAN KIT,STD,CUBE-IT,G3,FILTER,230VAC","Search Terms":"40972-002,Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,ZetaFrame Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Server cabinet Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Rack-mounted Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Data center Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Cabinet Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet solution,Network rack Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Best Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Efficient routing for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet,Professional cable management for Standard Fan and Filter Kit for CUBE-iT Wall-Mount Cabinet","Search Relevancy":2}],"options":{"Volts":["115 Volt","230 Volts"],"Plug":["NEMA 5-15P","NEMA 6-15P"]},"total":2}