{"items":[{"primaryId":"38645-700","Primary ID":"38645-700","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Standard PDU Bracket Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Standard PDU Bracket Kit for ZetaFrame®Cabinet, 2-Piece, Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"0.8\" (20 mm)","Depth":"5\" (127 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0.6,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASM,STD,BK","Search Terms":"38645-700,Standard PDU Bracket Kit for ZetaFrame Cabinet,ZetaFrame Standard PDU Bracket Kit for ZetaFrame Cabinet,Server cabinet Standard PDU Bracket Kit for ZetaFrame Cabinet,Rack-mounted Standard PDU Bracket Kit for ZetaFrame Cabinet,Data center Standard PDU Bracket Kit for ZetaFrame Cabinet,Cabinet Standard PDU Bracket Kit for ZetaFrame Cabinet solution,Network rack Standard PDU Bracket Kit for ZetaFrame Cabinet,Structured cabling solution for Standard PDU Bracket Kit for ZetaFrame Cabinet,Best Standard PDU Bracket Kit for ZetaFrame Cabinet for server racks,How to organize cables with Standard PDU Bracket Kit for ZetaFrame Cabinet,Efficient routing for Standard PDU Bracket Kit for ZetaFrame Cabinet,Front-to-back cable routing for Standard PDU Bracket Kit for ZetaFrame Cabinet,High-density cable organization for Standard PDU Bracket Kit for ZetaFrame Cabinet,Professional cable management for Standard PDU Bracket Kit for ZetaFrame Cabinet","Search Relevancy":3}],"options":{},"total":1}