{"items":[{"primaryId":"66353-103","Primary ID":"66353-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Gray","Shipping Weight":39.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":17.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":618.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,19 IN X7-0,GY","Search Terms":"66353-103,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66353-503","Primary ID":"66353-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Clear","Shipping Weight":36.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.56,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":589.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,19 IN X7-0,CL","Search Terms":"66353-503,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66353-703","Primary ID":"66353-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Black","Shipping Weight":39.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":17.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":589.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,19 IN X7-0,BK","Search Terms":"66353-703,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"66353-703 Standard 6\" D Rack (150 mm) - 45U Two‑Post | Chatsworth","SKU Level SEO Meta Description":"Discover the 66353-703 standard rack 6\" D (150 mm) - 45U capacity. Lightweight aluminum with quick bolt‑together assembly for two‑post deployment.","SKU Level Web H4 Heading":"Key Benefits of the 45U Two‑Post Design","SKU Level Web Paragraph Text":"<p>The 66353‑703 model delivers a versatile 45U two‑post frame that meets the demands of modern data‑center environments. Its standard rack dimensions accommodate 19\" EIA equipment, ensuring seamless integration with existing infrastructure. Designed for reliability, the unit is UL Listed and includes a built‑in grounding attachment point. With a depth of 150 mm, the rack provides extra clearance for high‑density gear and extensive cable bundles. The additional space supports 6\" deep upright mounting channels, ideal for MDF, IDF and other distribution frames. This depth also enables easy routing of vertical cable managers through pre‑punched web holes. The lightweight aluminum construction reduces floor load while maintaining structural strength. Integrated grounding simplifies earthing connections, enhancing safety for sensitive electronics. The rack's floor‑mount holes allow secure anchoring on concrete, wood or raised‑floor systems. Rapid bolt‑together assembly can be completed in under ten minutes, accelerating deployment timelines. All components arrive unassembled in a single carton, minimizing handling and storage requirements. The design includes threaded equipment‑mounting holes and supplied screws for quick equipment attachment. CPI's digital design tools, including the CPI Product Designer and downloadable CAD/BIM models, streamline planning and customization. Engineers can import the 66353‑703 specifications directly into design workflows. This ensures accurate fit‑checking and faster project approvals for enterprise, hyperscale and edge data‑center installations.</p>"},{"primaryId":"66353-E03","Primary ID":"66353-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Glacier White","Shipping Weight":39.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":17.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":648.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,19 IN X 7-0,GW","Search Terms":"66353-E03,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"66353‑E03 6‑in‑Deep Relay Rack - 45U, 84\" High | Chatsworth","SKU Level SEO Meta Description":"Discover the 66353‑E03 6‑in‑Deep relay rack--45U of sturdy, grounded capacity, quick assembly, and built‑in cable management for high‑density data center.","SKU Level Web H4 Heading":"6‑In‑Deep Depth Provides Extra Space for High‑Density Equipment","SKU Level Web Paragraph Text":"<p>The 66353‑E03 relay rack delivers a robust 45U platform designed for demanding data‑center environments. Its 6‑in‑deep upright mounting channels accommodate high‑capacity distribution frames and dense equipment layouts. Engineers appreciate the grounded steel construction that meets UL® listed standards for safety and reliability. Measuring 84\" (2 134 mm) in height and 19\" (483 mm) in width, the rack offers a compact footprint without sacrificing usable space. The 150 mm (6‑in) depth creates additional room for cable bundles and larger modules, supporting future growth. A Glacier White finish provides a clean aesthetic that integrates seamlessly with modern infrastructure. Quick assembly is achieved with pre‑drilled threaded holes and supplied mounting screws, allowing technicians to bolt the unit together in under ten minutes. Integrated grounding points simplify earthing connections, while pre‑punched web channels accept CPI vertical cable managers for organized routing. The design aligns with the e03.6 specification for rapid deployment and consistent performance. As part of CPI's two‑post relay rack family, the 66353‑E03 pairs effortlessly with other 19‑in EIA equipment such as patch panels and network switches. Its floor‑mount holes support concrete, wood, or raised‑floor kits, ensuring stability in diverse installations. Reference code qc000353 appears in internal documentation, confirming compliance with CPI's quality standards. Choosing the 66353‑E03 means leveraging CPI's three‑decade legacy of data‑center expertise, global availability, and rapid product customization. Customers benefit from a solution that balances strength, flexibility, and ease of maintenance. The rack stands ready to support AI, HPC, and high‑performance networking workloads for years to come.</p>"},{"primaryId":"66363-103","Primary ID":"66363-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 35\"W (889 mm); Grounded; UL Listed; Gray","Shipping Weight":50.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":860.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,35 IN X7-0,GY","Search Terms":"66363-103,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66363-503","Primary ID":"66363-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 35\"W (889 mm); Grounded; UL Listed; Clear","Shipping Weight":36,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.33,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":819.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,35 IN X7-0,CL","Search Terms":"66363-503,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66363-703","Primary ID":"66363-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 35\"W (889 mm); Grounded; UL Listed; Black","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":819.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,35 IN X7-0,BK","Search Terms":"66363-703,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66363-E03","Primary ID":"66363-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 35\"W (889 mm); Grounded; UL Listed; Glacier White","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":901.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,35 IN X 7-0,GW","Search Terms":"66363-E03,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"66363-E03 Standard Rack 6D Two-Post Rack | Chatsworth","SKU Level SEO Meta Description":"Explore the 66363-E03 Standard Rack 6D, a two-post relay rack for high-density equipment. Features easy assembly, integrated grounding, and lightweight construction. Shop now.","SKU Level Web H4 Heading":"Technical Specifications and Functional Benefits","SKU Level Web Paragraph Text":"<p>The Chatsworth Products 66363-E03 Standard Rack 6\"D (150 mm) is a robust two-post rack engineered for main distribution frame (MDF) and intermediate distribution frame (IDF) environments. With its 6-inch deep upright mounting channels, this relay rack accommodates high-density equipment and extensive cable requirements efficiently. It seamlessly supports standard 19-inch EIA rack-mount devices, including patch panels and network switches, ensuring versatile application across various settings.</p><p>Easy installation is a hallmark of this Standard Rack 6D, featuring a straightforward bolt-together assembly that can be completed in under 10 minutes. Delivered unassembled in a single carton, the rack simplifies transport and handling due to its lightweight aluminum construction. This design not only reduces shipping costs but also allows for effortless positioning and setup in confined spaces.</p><p>Enhanced functionality includes integrated grounding with a dedicated attachment point for secure earth connections, promoting electrical safety and compliance with industry standards. Pre-punched holes in the web channels enable rapid installation of CPI vertical cable managers, optimizing cable organization and reducing clutter. Additionally, floor-mount holes on the base angles support stable anchoring to concrete, wood, or raised floors using appropriate installation kits.</p><p>The rack boasts user-friendly features such as clearly marked and numbered rack-mount spaces, facilitating precise equipment placement and alignment. Threaded equipment mounting holes, coupled with included mounting screws, ensure quick and secure attachment of various devices. Measuring 84 inches high (2134 mm) and 35 inches wide (889 mm), it provides 45U of rack space, ideal for scaling infrastructure in data centers or telecom rooms.</p><p>As a reliable solution for high-capacity distribution, this two-post relay rack from CPI helps maximize equipment density while maintaining organizational efficiency. Backed by Chatsworth Products' commitment to quality and innovation, the Standard Rack 6D offers global availability and potential customization to meet specific project needs. Choose CPI for durable, performance-driven infrastructure that safeguards your critical communications technology investments.</p>"},{"primaryId":"66383-103","Primary ID":"66383-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 23\"W; Grounded; UL Listed; Gray","Shipping Weight":41.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":757.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,23 IN X7-0,GY","Search Terms":"66383-103,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66383-503","Primary ID":"66383-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 23\"W; Grounded; UL Listed; Clear","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":721.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,23 IN X7-0,CL","Search Terms":"66383-503,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"Two-Post Relay Rack - 6\" Deep Standard 150 mm | Chatsworth","SKU Level SEO Meta Description":"CPI two‑post relay rack - 6\" deep standard 150 mm frame offers high‑density mounting, built‑in grounding, and fast assembly for reliable data‑center use.","SKU Level Web H4 Heading":"Key Features of the 6\" Deep Two‑Post Relay Rack","SKU Level Web Paragraph Text":"<p>The CPI two‑post rack provides a 6‑inch deep upright mounting channel that accommodates MDF, IDF and other high‑capacity distribution frames. Its 45U height (84\" / 2134 mm) and 23\" (584 mm) width fit standard 19‑inch EIA equipment while maintaining a clear, lightweight aluminum profile. Integrated grounding points and pre‑punched web channels enable quick attachment of vertical cable managers for tidy cable pathways. Designed as a relay rack, the frame includes floor‑mount holes on the base angles, allowing secure installation on concrete, wood, or raised‑floor kits. The lightweight construction simplifies transport and positioning during deployment, and the bolt‑together assembly can be completed in under ten minutes. All components arrive unassembled in a single carton, reducing shipping volume and handling costs. The standard rack's clear finish offers visual access to mounted equipment and cable bundles, supporting efficient troubleshooting and maintenance. Threaded equipment‑mounting holes with included screws ensure rapid, secure installation of patch panels, switches and other network devices. Numbered rack‑mount spaces simplify equipment placement and future re‑configurations. CPI's design tools--including Visio stencils, CAD files, and BIM models--enable engineers to plan the rack layout within a broader data‑center architecture. These resources streamline integration with airflow containment, power distribution, and monitoring solutions, reinforcing CPI's commitment to holistic infrastructure design. The rack complies with UL® listing requirements, providing confidence in safety and durability. Overall, the 6‑inch deep two‑post relay rack combines high‑density capacity, built‑in grounding, and flexible mounting options to meet the rigorous demands of modern data‑center environments. Its modular nature supports rapid customization and scalability, aligning with CPI's global availability and rapid product‑customization promise.</p>"},{"primaryId":"66383-703","Primary ID":"66383-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 23\"W; Grounded; UL Listed; Black","Shipping Weight":41.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":721.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,23 IN X7-0,BK","Search Terms":"66383-703,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1},{"primaryId":"66383-E03","Primary ID":"66383-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 6\"D (150 mm)","Marketing Description - Global English":"Standard Rack 6\"D (150 mm); 7'H (2.1 m) x 23\"W; Grounded; UL Listed; Glacier White","Shipping Weight":41.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":793.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rack;6\" Channel;Standard Rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,6 IN D STD,23 IN X 7-0,GW","Search Terms":"66383-E03,Standard Rack 6\"D (150 mm),ZetaFrame Standard Rack 6\"D (150 mm),Server cabinet Standard Rack 6\"D (150 mm),Rack-mounted Standard Rack 6\"D (150 mm),Data center Standard Rack 6\"D (150 mm),Cabinet Standard Rack 6\"D (150 mm) solution,Network rack Standard Rack 6\"D (150 mm),Structured cabling solution for Standard Rack 6\"D (150 mm),Best Standard Rack 6\"D (150 mm) for server racks,How to organize cables with Standard Rack 6\"D (150 mm),Efficient routing for Standard Rack 6\"D (150 mm),Front-to-back cable routing for Standard Rack 6\"D (150 mm),High-density cable organization for Standard Rack 6\"D (150 mm),Professional cable management for Standard Rack 6\"D (150 mm)","Search Relevancy":1}],"options":{"Height":["84\" (2134 mm) 45U"],"Width":["19\" (483 mm)","23\" (584 mm)","35\" (889 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}