{"items":[{"primaryId":"40750-119","Primary ID":"40750-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Single-Sided Steel Shelf; 19\" rack-mountable; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Single-Sided","Keyword":"Shelf;Single-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a164a5acc0012b31b7e/40750L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,SGL, GY","Search Terms":"40750-119,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3},{"primaryId":"40750-719","Primary ID":"40750-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Single-Sided Steel Shelf; 19\" rack-mountable; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Single-Sided","Keyword":"Shelf;Single-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a164a5acc0012b31b7e/40750L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,SGL,BK","Search Terms":"40750-719,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3},{"primaryId":"40750-E19","Primary ID":"40750-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Single-Sided Steel Shelf; 19\" rack-mountable; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Single-Sided","Keyword":"Shelf;Single-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a164a5acc0012b31b7e/40750L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,SGL,GW","Search Terms":"40750-E19,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3},{"primaryId":"40751-119","Primary ID":"40751-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Double-Sided Steel Shelf; 19\" rack-mountable; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":171.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Double-Sided","Keyword":"Shelf;Double-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9dce135c00125fd9cc/40751L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,DBL,GY","Search Terms":"40751-119,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3},{"primaryId":"40751-719","Primary ID":"40751-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Double-Sided Steel Shelf; 19\" rack-mountable; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Double-Sided","Keyword":"Shelf;Double-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9dce135c00125fd9cc/40751L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,DBL,BK","Search Terms":"40751-719,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3},{"primaryId":"40751-E19","Primary ID":"40751-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Standard Steel Shelf","Marketing Description - Global English":"Standard Double-Sided Steel Shelf; 19\" rack-mountable; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":171.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Double-Sided","Keyword":"Shelf;Double-Sided","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a9dce135c00125fd9cc/40751L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.8\" (96 mm) 3U","Width":"19\" (483 mm)","Depth":"17.6\" (447 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":17.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":96,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":447,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-STL,19 IN RACK,DBL,GW","Search Terms":"40751-E19,Standard Steel Shelf,ZetaFrame Standard Steel Shelf,Server cabinet Standard Steel Shelf,Rack-mounted Standard Steel Shelf,Data center Standard Steel Shelf,Cabinet Standard Steel Shelf solution,Network rack Standard Steel Shelf,Structured cabling solution for Standard Steel Shelf,Best Standard Steel Shelf for server racks,How to organize cables with Standard Steel Shelf,Efficient routing for Standard Steel Shelf,Front-to-back cable routing for Standard Steel Shelf,High-density cable organization for Standard Steel Shelf,Professional cable management for Standard Steel Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"40751 Standard Steel Shelf - 19\" Rack Accessory | Chatsworth","SKU Level SEO Meta Description":"Find the 40751 Standard Steel Shelf - a durable 19\" rack accessory that supports up to 35 lb per side, simplifies equipment placement, and fits CPI racks.","SKU Level Web H4 Heading":"Key Features and Load Capacity","SKU Level Web Paragraph Text":"<p>The 40751 Standard Steel Shelf provides a durable rack accessory for 19\" enclosures commonly deployed in modern data‑center, enterprise, and hyperscale environments where reliable hardware support is essential. Constructed from cold‑rolled steel and finished in a corrosion‑resistant Glacier White coating, the shelf is offered in both single‑sided and double‑sided configurations to match a wide variety of installation requirements and equipment dimensions. This product enables precise equipment mounting while maintaining the sleek aesthetic and long‑term durability that define CPI solutions across global installations. The single‑sided version supports equipment weighing up to 35 lb (15.9 kg) and accommodates devices measuring up to 17.25\" W x 14.75\" D (438 mm x 375 mm), fitting comfortably within standard 19\" rack bays without encroaching on adjacent modules. Its robust load capacity ensures stable placement of servers, network switches, power distribution units, or other critical hardware, reducing the risk of movement or vibration‑induced failures during operation. Installation requires only two mounting bolts and a straightforward alignment step, allowing data‑center technicians to complete deployment quickly while minimizing system downtime. The double‑sided option effectively doubles usable shelf space, holding equipment up to 17.25\" W x 21.50\" D (438 mm x 546 mm) on each side while preserving structural integrity and load distribution across the rack frame. It carries up to 25 lb (11.3 kg) per side, providing a total capacity of 50 lb (22.7 kg), which enables balanced loading for heavier or deeper devices such as battery modules, cable management frames, or stacked networking gear. This configuration is particularly advantageous in dense rack layouts where vertical space is at a premium, delivering efficient use of rack height without compromising accessibility. The Standard Steel Shelf mounts directly to CPI two‑post or four‑post racks and can also be wall‑mounted in compatible enclosures, offering flexible deployment options for a range of site layouts and space constraints. Its universal 19\" EIA mounting pattern aligns with all CPI rack families, ensuring seamless integration across data‑center, colocation, and hyperscale environments as well as edge and campus installations. The bolt‑on design reduces installation time to a matter of minutes and eliminates the need for additional tooling, custom fabrication, or complex adjustments, thereby streamlining the overall provisioning process. Deploying the 40751 Standard Steel Shelf improves equipment organization and maximizes usable space within densely populated rack configurations, directly contributing to higher overall rack density and operational efficiency. It supports a wide range of IT and networking hardware, from patch panels and small UPS units to modular power strips and sensor arrays, enhancing airflow management and simplifying routine maintenance tasks. By selecting this robust rack shelf, customers benefit from CPI's proven quality, global availability, and rapid product customization that keep critical infrastructure operating reliably and cost‑effectively.</p>"}],"options":{"Type":["Double-Sided","Single-Sided"],"Color":["Black","Glacier White","Gray"]},"total":6}