{"items":[{"primaryId":"20068-304","Primary ID":"20068-304","Color":"Zinc Plated","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Stud Bolts","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Stud Bolts, 3/8-16' 3.5\" L","Keyword":"Stud;Bolts;Hardware","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STUD,3/8-16X3 1/2,STL,ZN","Search Terms":"20068-304,Stud Bolts,ZetaFrame Stud Bolts,Server cabinet Stud Bolts,Rack-mounted Stud Bolts,Data center Stud Bolts,Cabinet Stud Bolts solution,Network rack Stud Bolts,Structured cabling solution for Stud Bolts,Best Stud Bolts for server racks,How to organize cables with Stud Bolts,Efficient routing for Stud Bolts,Front-to-back cable routing for Stud Bolts,High-density cable organization for Stud Bolts,Professional cable management for Stud Bolts","Search Relevancy":4}],"options":{},"total":1}