{"items":[{"primaryId":"12759-701","Primary ID":"12759-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Supplementary Server Support Arms","Marketing Description - Global English":"Supplementary Support Arms for anyServer Bracket; Fixed; 1U; Black; 1 Pair","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Supplementary Support Arms for Any Server Bracket","Keyword":"Cable Arm Options","Promote on Website":"1","Attached to Series":"1","Width":"1.7\" (44 mm)","Depth":"7.8\" (198 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.9,"Product Height Uom":"\"","Product Length/Depth":7.8,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":22,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":198,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":44,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER ARM-FIXED,1 RMU,BK","Search Terms":"12759-701,Supplementary Server Support Arms,ZetaFrame Supplementary Server Support Arms,Server cabinet Supplementary Server Support Arms,Rack-mounted Supplementary Server Support Arms,Data center Supplementary Server Support Arms,Cabinet Supplementary Server Support Arms solution,Network rack Supplementary Server Support Arms,Structured cabling solution for Supplementary Server Support Arms,Best Supplementary Server Support Arms for server racks,How to organize cables with Supplementary Server Support Arms,Efficient routing for Supplementary Server Support Arms,Front-to-back cable routing for Supplementary Server Support Arms,High-density cable organization for Supplementary Server Support Arms,Professional cable management for Supplementary Server Support Arms","Search Relevancy":3,"SKU Level SEO Page Title":"12759-701 Server Arms - Server Rack Helper Arm | Chatsworth","SKU Level SEO Meta Description":"Secure tall servers with CPI's 12759-701 Supplementary IT Support Server Arms--reliable rack support that enhances stability and simplifies installation.","SKU Level Web H4 Heading":"Key Benefits of Using 12759-701 Support Arms","SKU Level Web Paragraph Text":"<p>The 12759-701 Supplementary Server Support Arms provide a sturdy connection between tall servers and the rack enclosure. These arms are designed to reinforce server stability when the equipment extends above the standard mounting points. Engineers rely on this supplementary IT support to protect valuable hardware in high‑density data centers. The arms act as a server rack helper arm that distributes load evenly across the rack frame, reducing stress on mounting brackets. By securing the upper portion of the server, the solution minimizes vibration and improves overall system reliability. This approach also simplifies maintenance by keeping the equipment firmly in place. Installation requires only a few standard hardware fasteners and can be completed without specialized tools. The design aligns with CPI's modular rack architecture, allowing rapid deployment during data‑center build‑out. Detailed installation instructions are available for reference to ensure a correct fit. The 12759-701 model is compatible with both two‑post and four‑post rack configurations that follow the 19‑inch EIA standard. It supports 1U and fixed server brackets, making it suitable for a wide range of server platforms. The supplementary IT support functionality adds value to existing enclosure investments. CPI offers comprehensive technical support and downloadable resources for the 12759‑701 arms. Customers can access spec sheets and installation guides through the CPI product portal. Leveraging CPI's global network of authorized distributors ensures timely delivery and local expertise.</p>"}],"options":{},"total":1}