{"items":[{"primaryId":"DF0033-000000-H01","Primary ID":"DF0033-000000-H01","Color":"Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"Swing-Out Plate Mounting Kit","Marketing Description - Global English":"Swing-Out Plate Mounting Kit for RMR Standard Wall-Mount Enclosure; 2-hinge; ANSI 61 Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":93.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.9\" (124.5 mm)","Width":"3.3\" (84 mm)","Depth":"3.1\" (79 mm)","Cabinet Height":"12\" (305 mm) - 36\" (914 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":4.9,"Product Height Uom":"\"","Product Length/Depth":3.1,"Product Length/Depth Uom":"\"","Product Width ":3.3,"Product Width Uom":"\"","Product Height (Metric)":124,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":79,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":84,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,PANEL,SUB,SWING,2-HINGE","Search Terms":"DF0033-000000-H01,Swing-Out Plate Mounting Kit,ZetaFrame Swing-Out Plate Mounting Kit,Server cabinet Swing-Out Plate Mounting Kit,Rack-mounted Swing-Out Plate Mounting Kit,Data center Swing-Out Plate Mounting Kit,Cabinet Swing-Out Plate Mounting Kit solution,Network rack Swing-Out Plate Mounting Kit,Structured cabling solution for Swing-Out Plate Mounting Kit,Best Swing-Out Plate Mounting Kit for server racks,How to organize cables with Swing-Out Plate Mounting Kit,Efficient routing for Swing-Out Plate Mounting Kit,Front-to-back cable routing for Swing-Out Plate Mounting Kit,High-density cable organization for Swing-Out Plate Mounting Kit,Professional cable management for Swing-Out Plate Mounting Kit","Search Relevancy":3}],"options":{"Height":["4.9\" (124.5 mm)"],"Color":["Gray"]},"total":1}