{"items":[{"primaryId":"11252-106","Primary ID":"11252-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 6\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 474","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":203.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,6 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-106,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-109","Primary ID":"11252-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 9\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 474","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (230 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":230,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,9 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-109,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-110","Primary ID":"11252-110","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 10\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 789","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":228.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"10\" (250 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":250,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,10 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-110,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-112","Primary ID":"11252-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 947","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-112,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-113","Primary ID":"11252-113","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 4.46'L; Gray; Cable Capacity - 947","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":4.46,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1359,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X4 FT 5,GY","Runway Length":"4' 5-1/2\" (1359 mm)","Search Terms":"11252-113,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-115","Primary ID":"11252-115","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 15\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 1184","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (380 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":380,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,15 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-115,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-118","Primary ID":"11252-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 18\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 1421","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,18 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-118,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-120","Primary ID":"11252-120","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 20\"W x 1.5\"H x 9.71'L; Gray; Cable Capacity - 1578","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"20\" (510 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,20 IN X9 FT ,GY","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-120,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-706","Primary ID":"11252-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 6\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 474","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":203.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,6 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-706,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-709","Primary ID":"11252-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 9\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 474","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (230 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":230,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,9 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-709,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-710","Primary ID":"11252-710","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 10\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 789","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":228.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"10\" (250 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":250,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,10 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-710,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-712","Primary ID":"11252-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 947","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-712,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-713","Primary ID":"11252-713","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 4.46'L; Black; Cable Capacity - 947","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":4.46,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1359,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X4 FT 5,BK","Runway Length":"4' 5-1/2\" (1359 mm)","Search Terms":"11252-713,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-715","Primary ID":"11252-715","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 15\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1184","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (380 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":380,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,15 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-715,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-718","Primary ID":"11252-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 18\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1421","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,18 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-718,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-720","Primary ID":"11252-720","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 20\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1578","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"20\" (510 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,20 IN X9 FT ,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-720,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E06","Primary ID":"11252-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 6\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,6 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E06,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E09","Primary ID":"11252-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 9\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":248.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"9\" (230 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":230,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,9 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E09,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E10","Primary ID":"11252-E10","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 10\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":251.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,10 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E10,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E12","Primary ID":"11252-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E12,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E13","Primary ID":"11252-E13","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 12\"W x 1.5\"H x 4.46'L; Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":135.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"3\" (38.1 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4.46,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1359,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,12 IN X4 FT 5,GW","Runway Length":"4' 5-1/2\" (1359 mm)","Search Terms":"11252-E13,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E15","Primary ID":"11252-E15","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 15\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":270.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"15\" (380 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":380,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,15 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E15,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E18","Primary ID":"11252-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 18\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":288.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,18 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E18,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1},{"primaryId":"11252-E20","Primary ID":"11252-E20","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"TELCO-Style Cable Runway","Marketing Description - Global English":"TELCO-Style Cable Runway; 20\"W x 1.5\"H x 9.71'L; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":296.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Telco Runway;Telco Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (38.1 mm)","Width":"20\" (510 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":9.71,"Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,20 IN X9 FT,GW","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11252-E20,TELCO-Style Cable Runway,ZetaFrame TELCO-Style Cable Runway,Server cabinet TELCO-Style Cable Runway,Rack-mounted TELCO-Style Cable Runway,Data center TELCO-Style Cable Runway,Cabinet TELCO-Style Cable Runway solution,Network rack TELCO-Style Cable Runway,Structured cabling solution for TELCO-Style Cable Runway,Best TELCO-Style Cable Runway for server racks,How to organize cables with TELCO-Style Cable Runway,Efficient routing for TELCO-Style Cable Runway,Front-to-back cable routing for TELCO-Style Cable Runway,High-density cable organization for TELCO-Style Cable Runway,Professional cable management for TELCO-Style Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11252‑E20 TELCO‑Style Cable Runway - 20″ Wide | Chatsworth","SKU Level SEO Meta Description":"Discover the 11252‑E20 TELCO‑Style cable runway, a 20″ wide, Glacier White solution that streamlines cable management and meets TELCO standards.","SKU Level Web H4 Heading":"Key Features of the 11252‑E20 Runway","SKU Level Web Paragraph Text":"<p>The 11252‑E20 TELCO‑Style cable runway provides a 20″ (508 mm) wide, 9′ 8½″ (2959 mm) long conduit that meets industry‑standard TELCO specifications. Constructed from cold‑rolled steel with welded side stringers and cross members, it offers a robust, UL‑Classified solution for demanding data‑center and telecommunications rooms. Its Glacier White finish reduces visual clutter while protecting cables from abrasion and accidental damage. Each runway incorporates 1½″ x 3⁄8″ x 0.065″ side stringers and ½″ x 1″ x 0.065″ cross members spaced at 9″ intervals, delivering consistent support for high‑density cabling bundles. The design includes pre‑drilled mounting holes for quick, tool‑free installation, and an optional Runway Elevation Kit to raise the tray for optimal airflow management. Individual packaging ensures components arrive scratch‑free, ready for rapid deployment. TELCO‑Style cable runways are engineered to integrate seamlessly with other CPI cable‑management accessories, creating a unified pathway that simplifies routing and reduces floor‑space usage. The system's modular nature allows expansion or reconfiguration without replacing existing hardware, supporting future upgrades in evolving network environments. Compatibility with CPI's design tools, including CAD, BIM, and Visio stencils, streamlines planning and documentation. Choosing CPI's TELCO‑Style products delivers reliable performance in hyperscale, colocation, and enterprise data‑center settings, where cable density and accessibility are critical. The runway's sturdy construction minimizes vibration and maintains cable integrity, helping to meet regulatory compliance and uptime requirements. CPI's global network of authorized distributors ensures rapid availability and expert technical support worldwide. For organizations seeking a dependable, standards‑compliant cable pathway, the 11252‑E20 runway offers an efficient, scalable solution backed by CPI's decades of expertise. Contact a CPI sales specialist to discuss customization options, or download the full spec sheet and design files to begin integration. Leveraging CPI's proven infrastructure solutions ensures your cabling infrastructure remains organized, protected, and ready for tomorrow's high‑performance applications.</p>"}],"options":{"Width":["10\" (250 mm)","12\" (300 mm)","15\" (380 mm)","18\" (460 mm)","20\" (510 mm)","6\" (150 mm)","9\" (230 mm)"],"Runway Length":["4' 5-1/2\" (1359 mm)","9' 8-1/2\" (2959 mm)"],"Color":["Black","Glacier White","Gray"]},"total":24}