{"items":[{"primaryId":"60111-006","Primary ID":"60111-006","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Temperature and Humidity Sensor 3% Accuracy RH","Marketing Description - Global English":"Temperature and Humidity Sensor; No Display; 3% Accuracy RH; Selectable Temperature Range -20°F to 140°F (-28.9°C to 60°C); 0°F to 100°F (-17.8°C to 37.8°C); 40°F to 90°F (4.4°C to 32.3°C); or -4°F to 140°F (-20°C to 60°C); each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":342.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"6\" (152 mm)","Width":"2\" (51 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,REL TEMPERATURE AND HUMIDITY,0-1 OV OR 4-20MA, NO DISPLAY","Search Terms":"60111-006,Temperature and Humidity Sensor 3% Accuracy RH,ZetaFrame Temperature and Humidity Sensor 3% Accuracy RH,Server cabinet Temperature and Humidity Sensor 3% Accuracy RH,Rack-mounted Temperature and Humidity Sensor 3% Accuracy RH,Data center Temperature and Humidity Sensor 3% Accuracy RH,Cabinet Temperature and Humidity Sensor 3% Accuracy RH solution,Network rack Temperature and Humidity Sensor 3% Accuracy RH,Structured cabling solution for Temperature and Humidity Sensor 3% Accuracy RH,Best Temperature and Humidity Sensor 3% Accuracy RH for server racks,How to organize cables with Temperature and Humidity Sensor 3% Accuracy RH,Efficient routing for Temperature and Humidity Sensor 3% Accuracy RH,Front-to-back cable routing for Temperature and Humidity Sensor 3% Accuracy RH,High-density cable organization for Temperature and Humidity Sensor 3% Accuracy RH,Professional cable management for Temperature and Humidity Sensor 3% Accuracy RH","Search Relevancy":3}],"options":{},"total":1}