{"items":[{"primaryId":"60108-001","Primary ID":"60108-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Temperature Sensor for RIM-750","Marketing Description - Global English":"Temperature Sensor for use with RIM-750 System; RJ11; 25'L (7.6 m) cord","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Height":"1.2\" (30 mm)","Width":"1.2\" (30 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":1.2,"Product Height Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":30,"Product Height Uom (Metric)":"mm","Product Width (Metric)":30,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,750,TEMP,SENSOR","Search Terms":"60108-001,Temperature Sensor for RIM-750,ZetaFrame Temperature Sensor for RIM-750,Server cabinet Temperature Sensor for RIM-750,Rack-mounted Temperature Sensor for RIM-750,Data center Temperature Sensor for RIM-750,Cabinet Temperature Sensor for RIM-750 solution,Network rack Temperature Sensor for RIM-750,Structured cabling solution for Temperature Sensor for RIM-750,Best Temperature Sensor for RIM-750 for server racks,How to organize cables with Temperature Sensor for RIM-750,Efficient routing for Temperature Sensor for RIM-750,Front-to-back cable routing for Temperature Sensor for RIM-750,High-density cable organization for Temperature Sensor for RIM-750,Professional cable management for Temperature Sensor for RIM-750","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9eafd080/66e71b5e0d8e5e00179de7db/rim-750_datasheet-pdf"]}],"options":{},"total":1}