{"items":[{"primaryId":"13050-111","Primary ID":"13050-111","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 5\" D (130 mm); 2U; Gray","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":778.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"26\" (660 mm) 2U","Width":"26\" (660 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X2RMU,GY","Search Terms":"13050-111,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1,"SKU Level SEO Page Title":"ThinLine II Wall-Mount Cabinet 13050-111 | Chatsworth","SKU Level SEO Meta Description":"Discover the ThinLine II Wall-Mount Cabinet, a compact fixed frame solution with unique rail system for space optimization. Explore features and benefits for your IT infrastructure.","SKU Level Web H4 Heading":"Innovative Design and Key Benefits","SKU Level Web Paragraph Text":"<p>The ThinLine II Wall-Mount Cabinet delivers a streamlined design that maximizes interior space while enhancing safety in high-traffic environments such as classrooms and retail settings. Its unique rail system provides exceptional flexibility for mounting equipment, including servers, switches, and patch panels. This fixed frame cabinet supports efficient cable organization through multiple knockouts and offers ventilation via louvers and optional fan accessories.</p><p>With a compact profile of 26 inches high by 26 inches wide by 5 inches deep, this wall-mount cabinet is ideal for space-constrained applications where floor space is limited. The removable top panel allows direct access to equipment without disrupting other devices, simplifying maintenance and upgrades. Additionally, the door features rounded edges and can be configured to open from either the left or right side, adapting to your specific layout needs.</p><p>Engineered for durability and performance, the ThinLine II Cabinet accommodates a 2U height configuration, making it suitable for a variety of networking and communication equipment. Its gray finish blends seamlessly into professional environments while providing a robust enclosure for sensitive technology. The design prioritizes ease of installation and long-term reliability, ensuring your infrastructure remains protected and organized.</p><p>This wall-mount cabinet is part of CPI's broader family of enclosures, designed to support evolving IT demands in data centers, enterprise networks, and edge computing environments. By integrating with CPI's comprehensive solutions, users benefit from global availability and rapid customization options. The product aligns with CPI's commitment to quality and innovation, offering a future-ready approach to infrastructure management.</p><p>For optimal performance, consult CPI's technical resources, including data sheets and installation instructions, to ensure proper deployment. The ThinLine II Cabinet exemplifies CPI's expertise in creating solutions that power and protect critical technology investments. Explore design tools like CAD and BIM models to streamline your planning and implementation process.</p>"},{"primaryId":"13050-112","Primary ID":"13050-112","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 8.5\" D (216 mm); 4U; Gray","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":831.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"26\" (660 mm) 2U","Width":"26\" (660 mm)","Depth":"8.5\" (216 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X4RMU,GY","Search Terms":"13050-112,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-113","Primary ID":"13050-113","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 12\" D (300 mm); 6U; Gray","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":885.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"26\" (660 mm) 6U","Width":"26\" (660 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X6RMU,GY","Search Terms":"13050-113,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-121","Primary ID":"13050-121","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 5\" D (130 mm); 2U; Gray","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":949.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"36\" (914 mm) 2U","Width":"26\" (660 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X2RMU,GY","Search Terms":"13050-121,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-122","Primary ID":"13050-122","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 8.5\" D (216 mm); 4U; Gray","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1002.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"36\" (914 mm) 4U","Width":"26\" (660 mm)","Depth":"8.5\" (216 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X4RMU,GY","Search Terms":"13050-122,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1,"SKU Level SEO Page Title":"ThinLine II Wall‑Mount Cabinet - Frame Enclosure | Chatsworth","SKU Level SEO Meta Description":"CPI ThinLine II Wall‑Mount Cabinet offers a compact fixed‑frame enclosure that saves floor space and supports servers, switches, and cable management.","SKU Level Web H4 Heading":"Key Features of the ThinLine® II Cabinet","SKU Level Web Paragraph Text":"<p>The ThinLine® II Wall‑Mount Cabinet provides a compact solution for high‑density environments while maintaining full accessibility to equipment. Its fixed frame design integrates a proprietary rail system that maximizes interior volume without increasing footprint. This fixed frame wall‑mount cabinet is engineered for rapid installation in both data‑center and edge locations. The cabinet's rounded‑edge door can be configured to open left or right, allowing flexible placement relative to adjacent racks or workspaces. A removable top panel grants direct access to devices, reducing downtime during upgrades or troubleshooting. These design choices support CPI's commitment to safety and ease of service. Multiple knockout options and built‑in louvers enable precise cable routing and effective airflow management. Optional fan accessories further enhance thermal performance for densely packed modules. The flexible mounting options accommodate servers, switches, patch panels, and fiber‑optic components. CPI provides downloadable CAD, BIM, and Visio files so engineers can integrate the enclosure into detailed layouts before procurement. The product is fully supported by CPI's global distributor network, ensuring rapid delivery and local technical assistance. This CPI wall‑mount enclosure aligns with industry standards for reliability and scalability. Overall, the ThinLine® II Wall‑Mount Cabinet delivers space‑saving design, adaptable mounting, and robust cable‑management features that meet the demands of modern ICT infrastructure. Its fixed‑frame construction and optional accessories allow customers to tailor the enclosure to specific power and cooling requirements. By choosing this enclosure, organizations benefit from CPI's decades of expertise and worldwide support.</p>"},{"primaryId":"13050-123","Primary ID":"13050-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 12\" D (300 mm); 6U; Gray","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1055.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"36\" (914 mm) 6U","Width":"26\" (660 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X6RMU,GY","Search Terms":"13050-123,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-711","Primary ID":"13050-711","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 5\" D (130 mm); 2U; Black","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":741.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"26\" (660 mm) 2U","Width":"26\" (660 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X2RMU,BK","Search Terms":"13050-711,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-712","Primary ID":"13050-712","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 8.5\" D (216 mm); 4U; Black","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":792.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"26\" (660 mm) 4U","Width":"26\" (660 mm)","Depth":"8.5\" (216 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X4RMU,BK","Search Terms":"13050-712,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-713","Primary ID":"13050-713","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 26\" H (660 mm) x 26\" W (660 mm) x 12\" D (300 mm); 6U; Black","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":843.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"26\" (660 mm) 6U","Width":"26\" (660 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,26 IN X6RMU,BK","Search Terms":"13050-713,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-721","Primary ID":"13050-721","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 5\" D (130 mm); 2U; Black","Shipping Weight":66,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":29.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":904.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"36\" (914 mm) 2U","Width":"26\" (660 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X2RMU,BK","Search Terms":"13050-721,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-722","Primary ID":"13050-722","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 8.5\" D (216 mm); 4U; Black","Shipping Weight":73,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":33.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":954.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"36\" (914 mm) 4U","Width":"26\" (660 mm)","Depth":"8.5\" (216 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":8.5,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":216,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X4RMU,BK","Search Terms":"13050-722,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1},{"primaryId":"13050-723","Primary ID":"13050-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"ThinLine II Wall-Mount Cabinet; 36\" H (910 mm) x 26\" W (660 mm) x 12\" D (300 mm); 6U; Black","Shipping Weight":85,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":38.56,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1005.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cabinet;Wall Mount;ThinLine II","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/bfd62aed/66eca4ac06cc930019d6b978/13050_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"36\" (914 mm) 6U","Width":"26\" (660 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THINLINE II,36 IN X6RMU,BK","Search Terms":"13050-723,ThinLine II Wall-Mount Cabinet,ZetaFrame ThinLine II Wall-Mount Cabinet,Server cabinet ThinLine II Wall-Mount Cabinet,Rack-mounted ThinLine II Wall-Mount Cabinet,Data center ThinLine II Wall-Mount Cabinet,Cabinet ThinLine II Wall-Mount Cabinet solution,Network rack ThinLine II Wall-Mount Cabinet,Structured cabling solution for ThinLine II Wall-Mount Cabinet,Best ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with ThinLine II Wall-Mount Cabinet,Efficient routing for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for ThinLine II Wall-Mount Cabinet,High-density cable organization for ThinLine II Wall-Mount Cabinet,Professional cable management for ThinLine II Wall-Mount Cabinet","Search Relevancy":1}],"options":{"Width":["26\" (660 mm)"],"Height":["26\" (660 mm) 2U","26\" (660 mm) 4U","26\" (660 mm) 6U","36\" (914 mm) 2U","36\" (914 mm) 4U","36\" (914 mm) 6U"],"Color":["Black","Gray"],"Depth":["12\" (305 mm)","5\" (127 mm)","8.5\" (216 mm)"]},"total":12}