{"items":[{"primaryId":"16343-001","Primary ID":"16343-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Threaded Adapters","Marketing Description - Global English":"12-24 to M6 Threaded Adapter; Zinc; Pack of 2","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":34.91,"Certifications":["Not Applicable"],"Type":"12-24 to M6 Threaded Adapters","Keyword":"Threaded Adapters","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 2","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE PKG, QUADRA RK, 12-24 TO M6","Search Terms":"16343-001,Threaded Adapters,ZetaFrame Threaded Adapters,Server cabinet Threaded Adapters,Rack-mounted Threaded Adapters,Data center Threaded Adapters,Cabinet Threaded Adapters solution,Network rack Threaded Adapters,Structured cabling solution for Threaded Adapters,Best Threaded Adapters for server racks,How to organize cables with Threaded Adapters,Efficient routing for Threaded Adapters,Front-to-back cable routing for Threaded Adapters,High-density cable organization for Threaded Adapters,Professional cable management for Threaded Adapters","Search Relevancy":4},{"primaryId":"16344-001","Primary ID":"16344-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Threaded Adapters","Marketing Description - Global English":"12-24 to 10-32 Threaded Adapter; Zinc; Pack of 2","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":34.91,"Certifications":["Not Applicable"],"Type":"12-24 to 10-32 Threaded Adapters","Keyword":"Threaded Adapters","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 2","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE PKG, QUADRA RK, 12-24 TO 10-32","Search Terms":"16344-001,Threaded Adapters,ZetaFrame Threaded Adapters,Server cabinet Threaded Adapters,Rack-mounted Threaded Adapters,Data center Threaded Adapters,Cabinet Threaded Adapters solution,Network rack Threaded Adapters,Structured cabling solution for Threaded Adapters,Best Threaded Adapters for server racks,How to organize cables with Threaded Adapters,Efficient routing for Threaded Adapters,Front-to-back cable routing for Threaded Adapters,High-density cable organization for Threaded Adapters,Professional cable management for Threaded Adapters","Search Relevancy":4}],"options":{"Type":["12-24 to 10-32 Threaded Adapters","12-24 to M6 Threaded Adapters"]},"total":2}