{"items":[{"primaryId":"11310-001","Primary ID":"11310-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Threaded Ceiling Kit Cable Runway","Marketing Description - Global English":"Threaded Ceiling Kit 3/8-16; 72\"L; Gold","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":41.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 3/8\" Rod  ","Keyword":"Ceiling Support Kit","Promote on Website":"1","Attached to Series":"1","Depth":"72\" (1829 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":72,"Product Length/Depth Uom":"\"","Product Depth (Metric)":1829,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEILING KIT,3/8RD,1.5STGR","Search Terms":"11310-001,Threaded Ceiling Kit Cable Runway,ZetaFrame Threaded Ceiling Kit Cable Runway,Server cabinet Threaded Ceiling Kit Cable Runway,Rack-mounted Threaded Ceiling Kit Cable Runway,Data center Threaded Ceiling Kit Cable Runway,Cabinet Threaded Ceiling Kit Cable Runway solution,Network rack Threaded Ceiling Kit Cable Runway,Structured cabling solution for Threaded Ceiling Kit Cable Runway,Best Threaded Ceiling Kit Cable Runway for server racks,How to organize cables with Threaded Ceiling Kit Cable Runway,Efficient routing for Threaded Ceiling Kit Cable Runway,Front-to-back cable routing for Threaded Ceiling Kit Cable Runway,High-density cable organization for Threaded Ceiling Kit Cable Runway,Professional cable management for Threaded Ceiling Kit Cable Runway","Search Relevancy":3},{"primaryId":"11310-003","Primary ID":"11310-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Threaded Ceiling Kit Cable Runway","Marketing Description - Global English":"Threaded Ceiling Kit 5/8-11; 72\"L; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":50.78,"Country Of Origin":"IN","Certifications":["Not Applicable"],"Type":"For Use With 5/8\" Rod  ","Keyword":"Ceiling Support Kit","Promote on Website":"1","Attached to Series":"1","Depth":"72\" (1829 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":72,"Product Length/Depth Uom":"\"","Product Depth (Metric)":1829,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEILING KIT,5/8RD,1.5STGR","Search Terms":"11310-003,Threaded Ceiling Kit Cable Runway,ZetaFrame Threaded Ceiling Kit Cable Runway,Server cabinet Threaded Ceiling Kit Cable Runway,Rack-mounted Threaded Ceiling Kit Cable Runway,Data center Threaded Ceiling Kit Cable Runway,Cabinet Threaded Ceiling Kit Cable Runway solution,Network rack Threaded Ceiling Kit Cable Runway,Structured cabling solution for Threaded Ceiling Kit Cable Runway,Best Threaded Ceiling Kit Cable Runway for server racks,How to organize cables with Threaded Ceiling Kit Cable Runway,Efficient routing for Threaded Ceiling Kit Cable Runway,Front-to-back cable routing for Threaded Ceiling Kit Cable Runway,High-density cable organization for Threaded Ceiling Kit Cable Runway,Professional cable management for Threaded Ceiling Kit Cable Runway","Search Relevancy":3},{"primaryId":"11310-093","Primary ID":"11310-093","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Threaded Ceiling Kit Cable Runway","Marketing Description - Global English":"Threaded Ceiling Kit; M10 x 2M","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":41.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With M10 x 2M","Keyword":"Ceiling Support Kit","Promote on Website":"1","Attached to Series":"1","Depth":"78.8\" (2000 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":78.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":2000,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEILING KIT,M10RD,2M LG","Search Terms":"11310-093,Threaded Ceiling Kit Cable Runway,ZetaFrame Threaded Ceiling Kit Cable Runway,Server cabinet Threaded Ceiling Kit Cable Runway,Rack-mounted Threaded Ceiling Kit Cable Runway,Data center Threaded Ceiling Kit Cable Runway,Cabinet Threaded Ceiling Kit Cable Runway solution,Network rack Threaded Ceiling Kit Cable Runway,Structured cabling solution for Threaded Ceiling Kit Cable Runway,Best Threaded Ceiling Kit Cable Runway for server racks,How to organize cables with Threaded Ceiling Kit Cable Runway,Efficient routing for Threaded Ceiling Kit Cable Runway,Front-to-back cable routing for Threaded Ceiling Kit Cable Runway,High-density cable organization for Threaded Ceiling Kit Cable Runway,Professional cable management for Threaded Ceiling Kit Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Threaded Ceiling Kit 11310-093 for Cable Runway | Chatsworth","SKU Level SEO Meta Description":"The Threaded Ceiling Kit 11310-093 provides secure ceiling suspension for Cable Runway systems. Features steel construction with gold zinc plating for durability. Order now from Chatsworth.com.","SKU Level Web H4 Heading":"Features of the Threaded Ceiling Kit","SKU Level Web Paragraph Text":"<p>The Threaded Ceiling Kit 11310-093 is designed for secure suspension of Cable Runway systems from overhead structures. This support product ensures reliable performance in data center and enterprise environments. Its robust construction provides long-term durability for cable management needs.</p><p>Manufactured from high-quality steel, the threaded ceiling kit offers exceptional strength and resistance to corrosion. The gold over zinc plating finish enhances its longevity even in demanding conditions. This makes it an ideal choice for protecting investments in ICT infrastructure.</p><p>Installation of the threaded ceiling kit is straightforward, allowing for efficient setup in various settings. It complements Cable Runway systems by providing stable overhead support. Users benefit from reduced installation time and increased system reliability.</p><p>The kit is part of CPI's comprehensive range of support products for cable pathway solutions. It integrates seamlessly with existing Cable Runway components for a cohesive setup. This ensures optimal organization and protection for communications cabling.</p><p>For data centers requiring secure ceiling mounting, the threaded ceiling kit delivers proven performance. Its design supports the weight of Cable Runway and associated cables effectively. Choose CPI for reliable support products that enhance your cable management strategy.</p>"},{"primaryId":"11310-094","Primary ID":"11310-094","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Threaded Ceiling Kit Cable Runway","Marketing Description - Global English":"Threaded Ceiling Kit; M16 x 2M","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":50.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With M16 x 2M","Keyword":"Ceiling Support Kit","Promote on Website":"1","Attached to Series":"1","Depth":"78.8\" (2000 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":78.8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":2000,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEILING KIT,M16RD,2M LG","Search Terms":"11310-094,Threaded Ceiling Kit Cable Runway,ZetaFrame Threaded Ceiling Kit Cable Runway,Server cabinet Threaded Ceiling Kit Cable Runway,Rack-mounted Threaded Ceiling Kit Cable Runway,Data center Threaded Ceiling Kit Cable Runway,Cabinet Threaded Ceiling Kit Cable Runway solution,Network rack Threaded Ceiling Kit Cable Runway,Structured cabling solution for Threaded Ceiling Kit Cable Runway,Best Threaded Ceiling Kit Cable Runway for server racks,How to organize cables with Threaded Ceiling Kit Cable Runway,Efficient routing for Threaded Ceiling Kit Cable Runway,Front-to-back cable routing for Threaded Ceiling Kit Cable Runway,High-density cable organization for Threaded Ceiling Kit Cable Runway,Professional cable management for Threaded Ceiling Kit Cable Runway","Search Relevancy":3}],"options":{"Type":["For Use With 3/8\" Rod  ","For Use With 5/8\" Rod  ","For Use With M10 x 2M","For Use With M16 x 2M"]},"total":4}