{"items":[{"primaryId":"11440-001","Primary ID":"11440-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 72\"L; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.23,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"3/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,3/8-16X72 IN","Search Terms":"11440-001,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3,"SKU Level SEO Page Title":"11440 Threaded Drop Rod - 72 in Gold Finish | Chatsworth","SKU Level SEO Meta Description":"Discover the 11440 Threaded Drop Rod - a 72‑in gold‑finished rod for secure Cable Runway support. Drop rods for data‑center and industrial enclosures.","SKU Level Web H4 Heading":"Gold‑Finished Threaded Drop Rod Features","SKU Level Web Paragraph Text":"<p>The 11440‑001 Threaded Drop Rod provides a reliable mounting point for Cable Runway systems installed from the ceiling. Its 72‑in length and 3/8‑11 UNC‑2A threading match standard industry hardware, ensuring quick integration in data‑center, hyperscale or industrial enclosures. Engineers rely on the 11440 model to deliver consistent support for high‑density cabling layouts. The 11,440 designation highlights the same robust construction found in the 11440‑001 model, featuring a gold chem‑film over zinc plating for corrosion resistance. The standard threads simplify alignment with existing accessories, while the robust alloy construction offers long‑term structural stability. This combination makes the 11440 drop rods a preferred choice for projects that demand both aesthetics and performance. Installation is straightforward: the threaded rod screws directly into the ceiling‑mounted brackets, eliminating the need for additional fasteners. Because the rod is pre‑finished, field crews can reduce installation time and avoid secondary coating steps. The result is a faster deployment schedule and lower labor cost for the overall enclosure build. CPI supplies complementary design resources, including a Visio stencil and a CAD package that contain the exact dimensions of the 11440‑001 rod. These tools enable planners to model cable pathways accurately within BIM or 3‑D layouts before construction begins. Leveraging the design assets helps prevent fit‑issues and supports seamless coordination with other CPI Cable Runway components. As a globally available product, the 11440 Threaded Drop Rod is stocked through CPI's network of authorized distributors, ensuring prompt delivery to sites across the United States and internationally. Technical support teams are ready to assist with mounting guidelines and engineering questions. Selecting this rod guarantees a trusted solution that aligns with CPI's reputation for quality and reliability.</p>"},{"primaryId":"11440-002","Primary ID":"11440-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 72\"L; Gold","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":52.8,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X72 IN","Search Terms":"11440-002,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-003","Primary ID":"11440-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 144\"L; Gold","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":366,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":51.37,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"3/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,3/8-16X144 IN","Search Terms":"11440-003,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3,"SKU Level SEO Page Title":"11440 Threaded Drop Rod - 144\" Gold‑Finish Rod | Chatsworth","SKU Level SEO Meta Description":"Discover the 11440 (11,440) Threaded Drop Rod with zinc coating, ideal for securing Cable Runway systems from ceilings. Order the 144‑inch rod today.","SKU Level Web H4 Heading":"114 + 40 Installation Advantages","SKU Level Web Paragraph Text":"<p>The 11440‑003 Threaded Drop Rod provides a 144‑inch (3650 mm) support solution for Cable Runway systems suspended from ceilings. Engineered with a gold‑chem film over a zinc‑plated base, the rod resists corrosion in demanding data‑center environments. Its precise 3/8‑11 UNC‑2A thread matches standard CPI hardware for rapid installation. The 11,440 Threaded Drop Rod follows CPI's standard thread profile, ensuring seamless integration with existing rack and enclosure components. Available in multiple lengths, the 144‑inch option delivers the reach required for high‑density cable pathways. Users benefit from consistent torque specifications that simplify field adjustments. Installing the 114 + 40 rod reduces ceiling‑mount hardware count, freeing valuable floor space for equipment. The threaded design allows secure attachment without the need for additional brackets or welds. Technicians can complete mounting in minutes, accelerating data‑center build‑out schedules. Gold‑finish chemistry creates a durable barrier that maintains appearance and structural integrity over years of service. Combined with the zinc base, the finish meets UL requirements for indoor applications. This longevity lowers total‑ownership cost for enterprises seeking reliable cable management. The 11440‑003 is stocked through CPI's global network of authorized distributors, offering rapid delivery to enterprise and hyperscale projects. Custom length or finish options are available through CPI's rapid product‑customization program. Contact a CPI sales specialist to ensure the rod meets your specific installation requirements.</p>"},{"primaryId":"11440-004","Primary ID":"11440-004","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 144\"L; Gold","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":366,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11,12 FT","Search Terms":"11440-004,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-005","Primary ID":"11440-005","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 96\"L; Gold","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":96,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":244,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11,8 FT","Search Terms":"11440-005,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-006","Primary ID":"11440-006","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 48\"L; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":26.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X48 IN","Search Terms":"11440-006,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-007","Primary ID":"11440-007","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 6\"L; Gold","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11,6 IN","Search Terms":"11440-007,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-008","Primary ID":"11440-008","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 8\"L; Gold","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Weight":0.494,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X8 IN","Search Terms":"11440-008,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3,"SKU Level SEO Page Title":"Threaded Drop Rods 11440-008 | Chatsworth","SKU Level SEO Meta Description":"Discover threaded drop rods for precise rod drop measurement in cable runway support. Gold finish, 8\" length. Enhance your infrastructure with CPI solutions.","SKU Level Web H4 Heading":"Features and Applications of Threaded Drop Rods","SKU Level Web Paragraph Text":"<p>Chatsworth Products threaded drop rods provide reliable support for cable runway systems in data centers and enterprise environments. These rods are essential for suspending runway from ceilings, ensuring organized and secure cable management. With part number 11440-008, this 8-inch model offers standard 5/8-11 UNC-2A threads for easy installation.</p><p>The gold chem film over zinc plating finish enhances corrosion resistance, extending the product lifespan in various conditions. Standard threads and multiple length options allow for flexibility in rod drop measurement and customization. This design supports efficient airflow and accessibility in high-density setups.</p><p>Threaded drop rods are ideal for cable runway support in telecommunication rooms, edge data centers, and industrial applications. They help maintain proper clearance and stability for power and data cables. Accurate rod drop measurement ensures optimal performance in AI and high-performance computing environments.</p><p>For precise rod drop measurement, these drop rods facilitate quick adjustments and secure mounting in seismic zones. The 11440-008 model simplifies installation with its consistent threading and durable construction. This reliability reduces maintenance needs and supports long-term infrastructure integrity.</p><p>CPI threaded drop rods are backed by decades of engineering expertise and global availability. They integrate seamlessly with CPI cable pathway solutions for a cohesive data center design. Choose CPI for quality products that power and protect your growing technology investments.</p>"},{"primaryId":"11440-009","Primary ID":"11440-009","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 5.5\"L; Gold","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"5.5\" (140 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X5.5 IN","Search Terms":"11440-009,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-012","Primary ID":"11440-012","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 12\"L; Gold","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"1\" (25 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X12 IN","Search Terms":"11440-012,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-024","Primary ID":"11440-024","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 24\"L; Gold","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":18.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X24 IN","Search Terms":"11440-024,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3},{"primaryId":"11440-036","Primary ID":"11440-036","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Drop Rods","Marketing Description - Global English":"Threaded Drop Rod; 36\"L; Gold","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":5,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8-11 UNC-2A rod","Keyword":"Threaded Rod;All Thread","Promote on Website":"1","Attached to Series":"1","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED ROD,5/8-11X36 IN","Search Terms":"11440-036,Threaded Drop Rods,ZetaFrame Threaded Drop Rods,Server cabinet Threaded Drop Rods,Rack-mounted Threaded Drop Rods,Data center Threaded Drop Rods,Cabinet Threaded Drop Rods solution,Network rack Threaded Drop Rods,Structured cabling solution for Threaded Drop Rods,Best Threaded Drop Rods for server racks,How to organize cables with Threaded Drop Rods,Efficient routing for Threaded Drop Rods,Front-to-back cable routing for Threaded Drop Rods,High-density cable organization for Threaded Drop Rods,Professional cable management for Threaded Drop Rods","Search Relevancy":3}],"options":{"Type":["3/8-11 UNC-2A rod","5/8-11 UNC-2A rod"],"Length":[]},"total":12}