{"items":[{"primaryId":"11085-001","Primary ID":"11085-001","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Rod Cover","Marketing Description - Global English":"Threaded Rod Cover; 10'L; Gray","Shipping Weight":1.2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":36.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Sleeve","Promote on Website":"1","Attached to Series":"1","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.625,"Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":0.625,"Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Weight":1.198,"Product Weight UOM":"LB","Short Description":"THREADED ROD COVER,10 FT","Search Terms":"11085-001,Threaded Rod Cover,ZetaFrame Threaded Rod Cover,Server cabinet Threaded Rod Cover,Rack-mounted Threaded Rod Cover,Data center Threaded Rod Cover,Cabinet Threaded Rod Cover solution,Network rack Threaded Rod Cover,Structured cabling solution for Threaded Rod Cover,Best Threaded Rod Cover for server racks,How to organize cables with Threaded Rod Cover,Efficient routing for Threaded Rod Cover,Front-to-back cable routing for Threaded Rod Cover,High-density cable organization for Threaded Rod Cover,Professional cable management for Threaded Rod Cover","Search Relevancy":3}],"options":{},"total":1}