{"items":[{"primaryId":"16008-001","Primary ID":"16008-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager","Marketing Description - Global English":"Tool-Less & Adjustable Cable Distribution Spool for Evolution Vertical Cable Managers; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (177.8 mm)","Width":"5\" (127 mm)","Depth":"6.3\" (160 mm)","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":6.3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":160,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SPOOL,ADJ,3/PKG","Search Terms":"16008-001,Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,ZetaFrame Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Server cabinet Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Rack-mounted Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Data center Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Cabinet Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager solution,Network rack Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Structured cabling solution for Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Best Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager for server racks,How to organize cables with Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Efficient routing for Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Front-to-back cable routing for Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,High-density cable organization for Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager,Professional cable management for Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager","Search Relevancy":4,"SKU Level SEO Page Title":"16008-001 Cable Spool for Evolution® Manager | Chatsworth","SKU Level SEO Meta Description":"The 16008-001 tool‑less cable spool offers quick slack management for Evolution® cable managers, easing strain and installation. Find cable spoolers.","SKU Level Web H4 Heading":"Key Benefits of the Tool‑Less Cable Spool","SKU Level Web Paragraph Text":"<p>The 16008-001 tool‑less cable spool provides rapid slack management without the need for additional hardware, streamlining installation in Evolution® vertical cable managers. Its three spools--10\", 12\", and 15\"--fit securely on both single‑sided and double‑sided configurations. The design delivers strain relief for patch cords and jumper cables, enhancing overall cable integrity. Installation is straightforward: the spools attach directly to the fixed accessory panels on the back of single‑sided managers or to the movable mid‑sections of double‑sided units. No tools are required, reducing labor time and minimizing the risk of damage during setup. The black plastic construction resists wear and maintains a clean appearance in high‑density environments. Each spool measures 2.75\" (69.9 mm) in diameter and spans 6\"-10.25\" (150-260 mm) in length, offering ample capacity for cable organization. The compact form factor maximizes usable space within the vertical cable manager, supporting efficient airflow and cooling. Compatibility extends to all Evolution® vertical cable managers ordered after January 29 2024, ensuring future‑proof deployments. Beyond basic cable routing, the spools serve as essential distribution cable accessories, simplifying future upgrades and reconfigurations. Their tool‑less adjustability allows technicians to adapt cable lengths on‑the‑fly, reducing downtime during maintenance. This flexibility aligns with CPI's commitment to rapid product customization and global availability. Choosing the 16008-001 spool enhances cable management strategy, delivering reliable performance for enterprise, hyperscale, and colocation data centers. The solution integrates seamlessly with CPI's broader cable management portfolio, supporting a unified infrastructure approach. Experience the benefits of precise cable organization with a trusted CPI accessory.</p>"}],"options":{},"total":1}