{"items":[{"primaryId":"32697-001","Primary ID":"32697-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Tool-less Bend Radius Kit for Fiber Patch Cords","Marketing Description - Global English":"Tool-less Bend Radius Kit for Fiber Patch Cords; 1.1\" H x 1.5\" W x 5.4\" D (28 mm x 38 mm x 137 mm); Black; Pack of 10","Cable Capacity":3350,"Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.95,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (28 mm)","Width":"1.5\" (38 mm)","Depth":"5.4\" (137 mm)","Pack Of":"Pack of 10","BABA Compliant":"0","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BEND RADIUS,FIBER,BK,10-PK","Search Terms":"32697-001,Tool-less Bend Radius Kit for Fiber Patch Cords,ZetaFrame Tool-less Bend Radius Kit for Fiber Patch Cords,Server cabinet Tool-less Bend Radius Kit for Fiber Patch Cords,Rack-mounted Tool-less Bend Radius Kit for Fiber Patch Cords,Data center Tool-less Bend Radius Kit for Fiber Patch Cords,Cabinet Tool-less Bend Radius Kit for Fiber Patch Cords solution,Network rack Tool-less Bend Radius Kit for Fiber Patch Cords,Structured cabling solution for Tool-less Bend Radius Kit for Fiber Patch Cords,Best Tool-less Bend Radius Kit for Fiber Patch Cords for server racks,How to organize cables with Tool-less Bend Radius Kit for Fiber Patch Cords,Efficient routing for Tool-less Bend Radius Kit for Fiber Patch Cords,Front-to-back cable routing for Tool-less Bend Radius Kit for Fiber Patch Cords,High-density cable organization for Tool-less Bend Radius Kit for Fiber Patch Cords,Professional cable management for Tool-less Bend Radius Kit for Fiber Patch Cords","Search Relevancy":3,"SKU Level SEO Page Title":"Tool-Less Bend Radius Kit for Fiber Patch Cords | Chatsworth","SKU Level SEO Meta Description":"Ensure proper bend radius for fiber optic cables with our tool-less fiber patch kit. Easy installation protects against signal loss. Ideal for data center cable management.","SKU Level Web H4 Heading":"Features and Benefits of the Tool-less Bend Radius Kit","SKU Level Web Paragraph Text":"<p>The Tool-less Bend Radius Kit for Fiber Patch Cords provides essential support for maintaining the integrity of fiber optic connections. This fiber patch kit ensures that the bend radius of fiber cables is properly managed during transitions through T-shaped guides. By preventing excessive bending, it helps avoid signal degradation and potential damage to delicate fibers.</p><p>Installation is quick and straightforward with the tool-less design, allowing for easy snap-on attachment to existing finger managers. This feature eliminates the need for additional tools, saving time and reducing labor costs in both new and retrofit applications. The kit supports upward or downward orientations, offering flexibility in various cable management scenarios.</p><p>Proper bend radius for fiber optic cable is critical in high-density environments like data centers and enterprise networks. This kit addresses that need by providing consistent support that complies with industry standards for fiber optic performance. It helps maintain optimal data transmission rates and reduces the risk of network downtime.</p><p>The bend radius of fiber is carefully controlled to prevent microbending and macrobending, which can lead to increased attenuation. This tool-less solution is designed to work with standard fiber patch cords, ensuring compatibility across different systems. Its compact size, 1.1” H x 1.5” W x 5.4” D (28 mm x 38 mm x 137 mm), allows for efficient use of space without obstructing airflow or access.</p><p>Ideal for use in Chatsworth Products' cable management systems, this bend radius kit enhances overall infrastructure reliability. It is available in black or white to match your environment and comes in packs of 10 or 50 for scalability. By integrating this solution, you can achieve better cable organization and prolonged fiber optic lifespan.</p>"},{"primaryId":"32697-002","Primary ID":"32697-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Radius Drop & Bends","Marketing Product Series":"Tool-less Bend Radius Kit for Fiber Patch Cords","Marketing Description - Global English":"Tool-less Bend Radius Kit for Fiber Patch Cords; 1.1\" H x 1.5\" W x 5.4\" D (28 mm x 38 mm x 137 mm); Black; Pack of 50","Cable Capacity":3350,"Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.06,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (28 mm)","Width":"1.5\" (38 mm)","Depth":"5.4\" (137 mm)","Pack Of":"Pack of 50","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BEND RADIUS,FIBER,BK,50-PK","Search Terms":"32697-002,Tool-less Bend Radius Kit for Fiber Patch Cords,ZetaFrame Tool-less Bend Radius Kit for Fiber Patch Cords,Server cabinet Tool-less Bend Radius Kit for Fiber Patch Cords,Rack-mounted Tool-less Bend Radius Kit for Fiber Patch Cords,Data center Tool-less Bend Radius Kit for Fiber Patch Cords,Cabinet Tool-less Bend Radius Kit for Fiber Patch Cords solution,Network rack Tool-less Bend Radius Kit for Fiber Patch Cords,Structured cabling solution for Tool-less Bend Radius Kit for Fiber Patch Cords,Best Tool-less Bend Radius Kit for Fiber Patch Cords for server racks,How to organize cables with Tool-less Bend Radius Kit for Fiber Patch Cords,Efficient routing for Tool-less Bend Radius Kit for Fiber Patch Cords,Front-to-back cable routing for Tool-less Bend Radius Kit for Fiber Patch Cords,High-density cable organization for Tool-less Bend Radius Kit for Fiber Patch Cords,Professional cable management for Tool-less Bend Radius Kit for Fiber Patch Cords","Search Relevancy":3,"SKU Level SEO Page Title":"32697-002 Tool-less Bend Radius Kit | Chatsworth","SKU Level SEO Meta Description":"The 32697-002 tool-less bend radius kit protects fiber patch cords from damage. Ensure proper bend radius support with easy installation for optimal performance.","SKU Level Web H4 Heading":"Essential Features for Fiber Optic Cable Protection","SKU Level Web Paragraph Text":"<p>The 32697-002 tool-less bend radius kit provides critical support for fiber optic patch cords in data center environments. This kit ensures compliance with bend radius specifications to prevent signal loss and physical damage. Its design integrates seamlessly with T-shaped cable guides for reliable performance.</p><p>Key features include tool-less installation that saves time and reduces labor costs during deployment. The kit supports both upward and downward orientations on either side of cable guides for flexibility. Available in black, it offers a clean, professional appearance in various rack configurations.</p><p>Proper bend radius management extends the lifespan of fiber patch cords and maintains network integrity. This solution is ideal for new installations or retrofit applications in enterprise and hyperscale data centers. It helps avoid costly downtime by protecting against cable failures.</p><p>The kit's compact dimensions of 1.1 inches high by 1.5 inches wide by 5.4 inches deep (28 mm x 38 mm x 137 mm) ensure space efficiency. It accommodates multiple fiber patch kit types without compromising cable flow. This design supports high-density environments where space optimization is crucial.</p><p>Chatsworth Products delivers this fiber cable drop bend solution with decades of application expertise. The 32697-002 exemplifies CPI's commitment to quality and innovation in cable management. It provides a dependable, evergreen solution for modern data infrastructure needs.</p>"}],"options":{"Color":["Black"],"Quantity":[]},"total":2}