{"items":[{"primaryId":"35700-706","Primary ID":"35700-706","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Tool-less Mounting Hardware","Marketing Description - Global English":"Tool-Less Mounting Button Kit; No Bracket; 6 Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Button Kit; No Bracket","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"0.5\" (13 mm)","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUTTON KIT,PDU,NBK","Search Terms":"35700-706,Tool-less Mounting Hardware,ZetaFrame Tool-less Mounting Hardware,Server cabinet Tool-less Mounting Hardware,Rack-mounted Tool-less Mounting Hardware,Data center Tool-less Mounting Hardware,Cabinet Tool-less Mounting Hardware solution,Network rack Tool-less Mounting Hardware,Structured cabling solution for Tool-less Mounting Hardware,Best Tool-less Mounting Hardware for server racks,How to organize cables with Tool-less Mounting Hardware,Efficient routing for Tool-less Mounting Hardware,Front-to-back cable routing for Tool-less Mounting Hardware,High-density cable organization for Tool-less Mounting Hardware,Professional cable management for Tool-less Mounting Hardware","Search Relevancy":3}],"options":{},"total":1}