{"items":[{"primaryId":"17762-001","Primary ID":"17762-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Tool-less Mounting Hardware Kit","Marketing Description - Global English":"eConnect Tool-less Mounting Hardware Kit; Pack of 2","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":24.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Mounting","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25 mm)","Width":"1\" (25 mm)","Depth":"1\" (25 mm)","Pack Of":"EA","PDU Type":"Mounting","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,BUTTON,METRIC","Search Terms":"17762-001,Tool-less Mounting Hardware Kit,ZetaFrame Tool-less Mounting Hardware Kit,Server cabinet Tool-less Mounting Hardware Kit,Rack-mounted Tool-less Mounting Hardware Kit,Data center Tool-less Mounting Hardware Kit,Cabinet Tool-less Mounting Hardware Kit solution,Network rack Tool-less Mounting Hardware Kit,Structured cabling solution for Tool-less Mounting Hardware Kit,Best Tool-less Mounting Hardware Kit for server racks,How to organize cables with Tool-less Mounting Hardware Kit,Efficient routing for Tool-less Mounting Hardware Kit,Front-to-back cable routing for Tool-less Mounting Hardware Kit,High-density cable organization for Tool-less Mounting Hardware Kit,Professional cable management for Tool-less Mounting Hardware Kit","Search Relevancy":3}],"options":{},"total":1}