{"items":[{"primaryId":"14308-001","Primary ID":"14308-001","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Pathway Dividers","Marketing Description - Global English":"Tool-less Pathway Dividers; 6\"H (152mm); Black; 10 Pack","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6.8\" (173 mm)","Width":"1.5\" (38 mm)","Depth":"2.2\" (56 mm)","Pack Of":"10","BABA Compliant":"1","Product Height":6.8,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY PATHWAY DIVIDERS, 10 PACK, BK","Search Terms":"14308-001,Tool-less Pathway Dividers,ZetaFrame Tool-less Pathway Dividers,Server cabinet Tool-less Pathway Dividers,Rack-mounted Tool-less Pathway Dividers,Data center Tool-less Pathway Dividers,Cabinet Tool-less Pathway Dividers solution,Network rack Tool-less Pathway Dividers,Structured cabling solution for Tool-less Pathway Dividers,Best Tool-less Pathway Dividers for server racks,How to organize cables with Tool-less Pathway Dividers,Efficient routing for Tool-less Pathway Dividers,Front-to-back cable routing for Tool-less Pathway Dividers,High-density cable organization for Tool-less Pathway Dividers,Professional cable management for Tool-less Pathway Dividers","Search Relevancy":3,"SKU Level SEO Page Title":"14308-001 Tool-less Pathway Dividers Cable Runways | Chatsworth","SKU Level SEO Meta Description":"Streamline cable management with the 14308 Tool-less Pathway Divider. Install quickly, separate routes and keep runways organized for reliable performance.","SKU Level Web H4 Heading":"Design Features of the 14308-001 Divider","SKU Level Web Paragraph Text":"<p>The 14308-001 Tool-less Pathway Divider provides a robust solution for organizing cable runways in modern data centers. As a dedicated pathway divider, it creates clear, separate channels that simplify moves, adds, and changes. Its patent‑pending design ensures reliable performance while maintaining a clean aesthetic. Installation requires no tools, thanks to the hinged Click Secure Technology that snaps into place around runway cross members. Technicians can install a pack of ten dividers in minutes, reducing labor time and minimizing downtime. This tool-less approach aligns with CPI's commitment to rapid deployment and flexibility. Constructed from a high‑impact polycarbonate/acrylonitrile butadiene styrene (PC/ABS) blend, the divider offers excellent durability and resistance to impact. It meets UL® 94‑V0 flammability standards, providing essential fire safety for high‑density environments. The black finish blends seamlessly with standard enclosure interiors. The divider is fully compatible with all CPI Runway styles, allowing seamless integration across a range of cabinet and enclosure configurations. Its universal fit supports both 6‑inch (152 mm) and larger runway dimensions without modification. This versatility ensures that the same part number serves a wide array of applications. By separating cables by media type or destination, the 14308 pathway divider improves airflow and reduces cable congestion. Organized pathways enhance troubleshooting efficiency and extend the lifespan of installed cabling. Ultimately, these tool dividers help data center operators achieve higher reliability and lower operational costs.</p>"},{"primaryId":"14308-002","Primary ID":"14308-002","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Pathway Dividers","Marketing Description - Global English":"Tool-less Pathway Dividers; 6\"H (152mm); Black; 100 Pack","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1458.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6.8\" (173 mm)","Width":"1.5\" (38 mm)","Depth":"2.2\" (56 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":6.8,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY PATHWAY DIVIDERS, 100 PACK, BK","Search Terms":"14308-002,Tool-less Pathway Dividers,ZetaFrame Tool-less Pathway Dividers,Server cabinet Tool-less Pathway Dividers,Rack-mounted Tool-less Pathway Dividers,Data center Tool-less Pathway Dividers,Cabinet Tool-less Pathway Dividers solution,Network rack Tool-less Pathway Dividers,Structured cabling solution for Tool-less Pathway Dividers,Best Tool-less Pathway Dividers for server racks,How to organize cables with Tool-less Pathway Dividers,Efficient routing for Tool-less Pathway Dividers,Front-to-back cable routing for Tool-less Pathway Dividers,High-density cable organization for Tool-less Pathway Dividers,Professional cable management for Tool-less Pathway Dividers","Search Relevancy":3,"SKU Level SEO Page Title":"14308-002 Tool-less Pathway Dividers | Chatsworth","SKU Level SEO Meta Description":"Organize cables with the 14308 pathway divider. This tool-less solution features Click Secure Technology for easy installation in CPI Runway systems. Enhance data center efficiency today.","SKU Level Web H4 Heading":"Enhancing Cable Management with Tool-less Dividers","SKU Level Web Paragraph Text":"<p>The 14308-002 tool-less pathway divider streamlines cable organization in data center environments. It enables technicians to segregate cables by media type or destination within CPI Runway systems. This approach supports efficient moves, adds, and changes, reducing downtime and clutter. Featuring CPI's Click Secure Technology, the divider installs quickly without tools for rapid deployment. Made from durable PC/ABS material, it offers high impact resistance and a UL 94-V0 flammability rating. These properties ensure reliable performance in demanding conditions, such as those found in enterprise networks. Using pathway dividers like the 14308 model improves airflow and cable integrity across various applications. The tool-less design simplifies maintenance, allowing for adjustments without specialized equipment. Factory dividers contribute to a organized infrastructure, which is essential for AI and high-performance computing setups. Compatible with all CPI Runway styles, this divider features a hinged design that wraps securely around cross members. Available in black finish, it is sold in packs to suit different project scales. Implementing these dividers helps achieve a future-ready cable management system that adapts to evolving needs.</p>"}],"options":{"Pack Of":["10","100"]},"total":2}