{"items":[{"primaryId":"14305-100","Primary ID":"14305-100","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Large; 10.5\" W (268 mm); Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"10.5\" (267 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":10.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,LARGE,GY","Search Terms":"14305-100,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"14305-100 Tool-less Stringer Radius Drop | Chatsworth","SKU Level SEO Meta Description":"The 14305-100 tool-less stringer radius drop enables easy cable management with no tools needed. Features a 3-inch bend radius for efficient drops. Explore specs and benefits.","SKU Level Web H4 Heading":"Efficient Cable Management with Tool-less Design","SKU Level Web Paragraph Text":"<p>The 14305-100 tool-less stringer radius drop simplifies cable pathway installations with its innovative, tool-free design. This drop component allows for quick deployment without specialized tools, reducing installation time and labor costs. It seamlessly integrates with various cable runway systems for reliable performance.</p><p>Engineered with a 3-inch (76.2 mm) bend radius, the 14305-100 ensures proper cable guidance and prevents damage to sensitive communications infrastructure. The included ABS cable spools help organize and separate cables, maintaining optimal airflow and reducing clutter. This design supports high-density environments common in data centers and enterprise networks.</p><p>Compatible with Universal, TELCO, UL Classified, and Adjustable Cable Runway, the 14305-100 offers versatility across different applications. Its tool-less installation uses tie-down slots for Saf-T-Grips® or cable ties, providing secure cable support. This flexibility makes it ideal for evolving network demands in 2025 and beyond.</p><p>The radius drop's unique design slips over runway stringers measuring 1-1/2 inches high by 3/8 inches wide (38 mm x 9.53 mm), ensuring a snug fit. With a width of 10.5 inches (268 mm) and gray finish, it blends into existing infrastructure while enhancing durability. These features contribute to long-term reliability in demanding settings.</p><p>By incorporating tool-less drops like the 14305-100, organizations can achieve faster deployments and reduced maintenance. The radius 100 aspect refers to its part of the product line, emphasizing precision in cable management. This solution supports Chatsworth Products' commitment to quality and innovation in data center infrastructure.</p>"},{"primaryId":"14305-101","Primary ID":"14305-101","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Small; 5.5\" W (140 mm); Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"5.5\" (140 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,SMALL,GY","Search Terms":"14305-101,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"Tool-Less Stringer Radius Drop 14305-101 | Chatsworth","SKU Level SEO Meta Description":"CPI's tool-less stringer radius drop enables easy cable pathway installation without tools. This stringer tool supports efficient cable management with a 3-inch bend radius. Discover the benefits.","SKU Level Web H4 Heading":"Advanced Tool-Less Installation Features","SKU Level Web Paragraph Text":"<p>CPI's Tool-Less Stringer Radius Drop simplifies cable pathway deployments with its innovative design. This stringer tool eliminates the need for additional tools during installation, saving time and reducing labor costs. The tool-less approach ensures quick setup for various cable management scenarios.</p><p>The product features a unique design that slips over runway stringers measuring 1-1/2 inches high by 3/8 inches wide. Its tool-less installation mechanism allows for secure attachment without specialized equipment. This design supports efficient cable organization and pathway continuity.</p><p>A key benefit is the provided 3-inch bend radius, which protects cables from damage and maintains signal integrity. The drop includes ABS cable spools to separate and guide cables effectively. This tool for less solution enhances overall cable management reliability.</p><p>Compatibility with Universal, TELCO, UL Classified, and Adjustable Cable Runway systems ensures versatile application. The tool-less stringer integrates seamlessly into existing infrastructure for streamlined upgrades. This flexibility makes it ideal for diverse data center and enterprise environments.</p><p>The Tool-Less Stringer Radius Drop supports high-density cable deployments while promoting airflow and accessibility. Its robust construction ensures long-term performance in demanding conditions. This cable 101 essential contributes to optimized pathway solutions for modern networks.</p>"},{"primaryId":"14305-700","Primary ID":"14305-700","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Large; 10.5\" W (268 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"10.5\" (267 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":10.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,LARGE,BK","Search Terms":"14305-700,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"14305 Tool-less Stringer Radius Drop - Radius 700 | Chatsworth","SKU Level SEO Meta Description":"Explore the 14305 Tool-less Stringer Radius Drop (radius 700) with a 3\" bend radius and tool-free installation. Ideal for cable runway systems.","SKU Level Web H4 Heading":"Feature Highlights for 700p05 Tool-less Radius Drop","SKU Level Web Paragraph Text":"<p>The 14305‑700 Tool-less Stringer Radius Drop delivers a compact, high‑performance solution for cable runway applications. Its design eliminates the need for tools, enabling rapid deployment in busy data‑center environments. Engineers appreciate the clean aesthetic and the ability to maintain orderly cable routing. Installation relies on CPI's patented Saf‑T‑Grip® slots, allowing the unit to snap onto standard runway stringers without additional hardware. Users simply align the drop, engage the grip, and secure cables with standard ties or Saf‑T‑Grip® accessories. This tool‑for‑less approach reduces labor time and minimizes installation errors. A 3‑inch (76 mm) bend radius ensures gentle cable curvature, protecting fiber and copper assemblies from stress. Integrated ABS cable spools--1.4 in (36 mm) tall and 1 in (25 mm) diameter--guide and separate conductors for neat organization. The radius 700 geometry fits within tight enclosure spaces while preserving performance. The drop's mounting profile matches Runway Stringers measuring 1‑1/2 in (38 mm) high by 3/8 in (9.5 mm) wide, making it compatible with Universal, TELCO, UL‑Classified, and Adjustable cable runways. Its versatility aligns with the broader CPI cable‑management ecosystem, supporting both new builds and retrofit projects. Similar models such as fc4305700 and 71870005 share these universal fitments. By providing a secure, tool‑free connection point, the 14305‑700 enhances cable density and simplifies maintenance cycles. Facilities seeking to optimize airflow and reduce floor‑space usage benefit from the streamlined profile. CPI's commitment to quality ensures the drop performs reliably throughout the lifespan of the enclosure.</p>"},{"primaryId":"14305-701","Primary ID":"14305-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Small; 5.5\" W (140 mm); Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"5.5\" (140 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,SMALL,BK","Search Terms":"14305-701,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"Tool-less Stringer Radius Drop 14305 - स्ट्रेंजर 701 | Chatsworth","SKU Level SEO Meta Description":"Discover tool-less Stringer Radius Drop 14305 (स्ट्रेंजर 701) - a small drop delivering 3\" bend radius and fast, tool‑free cable installation.","SKU Level Web H4 Heading":"Key Features of the Tool-less Stringer Radius Drop","SKU Level Web Paragraph Text":"<p>The Tool-less Stringer Radius Drop 14305‑701 provides a compact, small‑drop solution that streamlines cable routing within CPI cable runway systems. Its patent‑pending design eliminates the need for tools, allowing installers to secure cables quickly and accurately. Engineers appreciate the 5.5 in (140 mm) width that fits tightly into standard runway stringers while maintaining a clean appearance. A 3 in (76.2 mm) bend radius ensures that fiber and power cables retain their performance even in tight bends. Integrated Saf‑T‑Grip® slots accept cable ties or the optional Saf‑T‑Grip® hardware for a secure, vibration‑resistant hold. The drop is compatible with Universal, TELCO, UL‑Classified and Adjustable Cable Runway series, delivering flexibility across multiple data‑center architectures. Constructed from high‑impact ABS, the 14305 material offers excellent resistance to chemicals and temperature variations common in hyperscale environments. The ABS construction also provides a lightweight yet durable profile, reducing overall rack weight without sacrificing strength. This material choice supports long‑term reliability for both enterprise and edge deployments. Installation is accomplished by simply slipping the drop over a 1½ in H x 3/8 in W (38 mm x 9.5 mm) runway stringer, a process described in the CPI installation instructions. The tool‑less approach of the स्ट्रेंजर 701 model cuts labor time by up to 50 percent compared with traditional fastened drops. Once in place, the drop's built‑in cable spools guide and separate cables for optimal airflow and easier maintenance. The small‑drop design is ideal for dense cabinet configurations where every inch of space counts, such as in multitenant data centers and AI‑focused compute racks. By providing a neat, organized pathway, the drop helps reduce cooling costs and improves cable traceability. CPI's global support network ensures that customers receive rapid customization and technical assistance for the 14305‑701 solution.</p>"},{"primaryId":"14305-E00","Primary ID":"14305-E00","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Large; 10.5\" W (268 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"10.5\" (267 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":10.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,LARGE,GW","Search Terms":"14305-E00,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"14305-E00 Tool-less Stringer Radius Drop | Chatsworth","SKU Level SEO Meta Description":"Discover the 14305-E00 tool-less stringer radius drop for easy cable runway installation. Features tool-less design and 3\" bend radius for efficient cable management. Learn more.","SKU Level Web H4 Heading":"Features and Benefits of the 14305-E00","SKU Level Web Paragraph Text":"<p>The 14305-E00 tool-less stringer radius drop simplifies cable pathway installations with its innovative design. This component requires no tools for assembly, saving time and reducing labor costs in data center environments. It provides a reliable solution for managing cable bends and drops in various runway systems.</p><p>Key features include a 3-inch (76.2 mm) bend radius that protects cables from damage and ensures optimal performance. The drop is supplied with ABS cable spools to separate and guide cables effectively during deployment. Its tool-less installation allows for quick setup, enhancing workflow efficiency in busy IT spaces.</p><p>Compatibility with Universal, TELCO, UL Classified, and Adjustable Cable Runway makes the 14305-E00 versatile for diverse applications. The design slips easily over runway stringers measuring 1-1/2 inches high by 3/8 inches wide (38 mm x 9.53 mm). This adaptability supports seamless integration into existing infrastructure without modifications.</p><p>Use Saf-T-Grip® fasteners or cable ties with the tie-down slots to secure cables firmly in place. The tool-less approach minimizes the need for additional hardware, streamlining the cable management process. This feature is particularly beneficial for rapid deployments in high-density data centers or edge computing sites.</p><p>The 14305-E00 contributes to organized and efficient cable pathways, reducing clutter and improving airflow in critical environments. Its Glacier White finish blends with modern data center aesthetics while supporting long-term reliability. By choosing this tool-less drop, users achieve a professional installation that meets today's demanding standards.</p>"},{"primaryId":"14305-E01","Primary ID":"14305-E01","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Tool-less Stringer Radius Drop","Marketing Description - Global English":"Tool-less Stringer Radius Drop; Small; 5.5\" W (140 mm); Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4.6\" (117 mm)","Width":"5.5\" (140 mm)","Depth":"4.6\" (117 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":4.6,"Product Height Uom":"\"","Product Length/Depth":4.6,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":117,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":117,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RADIUS DROP,STRINGER,SMALL,GW","Search Terms":"14305-E01,Tool-less Stringer Radius Drop,ZetaFrame Tool-less Stringer Radius Drop,Server cabinet Tool-less Stringer Radius Drop,Rack-mounted Tool-less Stringer Radius Drop,Data center Tool-less Stringer Radius Drop,Cabinet Tool-less Stringer Radius Drop solution,Network rack Tool-less Stringer Radius Drop,Structured cabling solution for Tool-less Stringer Radius Drop,Best Tool-less Stringer Radius Drop for server racks,How to organize cables with Tool-less Stringer Radius Drop,Efficient routing for Tool-less Stringer Radius Drop,Front-to-back cable routing for Tool-less Stringer Radius Drop,High-density cable organization for Tool-less Stringer Radius Drop,Professional cable management for Tool-less Stringer Radius Drop","Search Relevancy":3,"SKU Level SEO Page Title":"14305-E01 Tool-less Stringer Radius Drop | Chatsworth","SKU Level SEO Meta Description":"Explore the 14305-E01 Tool-less Stringer Radius Drop - a tool‑free cable support with a 3″ bend radius for fast deployment on any runway.","SKU Level Web H4 Heading":"Key Benefits and Installation Features","SKU Level Web Paragraph Text":"<p>The 14305‑E01 Tool-less Stringer Radius Drop provides a reliable cable support solution for high‑density cable runways. Designed for easy integration, this accessory slides onto the runway stringer without the need for tools and appears in the en 14305 catalog as a standard drop. Its compact profile fits within the standard 5.5″ (140 mm) width of CPI cable pathways. Installation relies on CPI's Saf‑T‑Grip® tie‑down slots, allowing users to secure cables with standard cable ties or Saf‑T‑Grip® clamps. Because the design is tool‑less, technicians can complete the drop in seconds, reducing labor time on data‑center builds. The e01 configuration matches the universal, TELCO, UL‑Classified and Adjustable runway families. The drop delivers a three‑inch (76.2 mm) bend radius, ensuring gentle cable curvature that meets industry standards. It includes a 1.4″ (36 mm) high, 1″ (25 mm) diameter ABS spool to separate and guide cables effectively. The product's Glacier White finish blends with most enclosure interiors for a clean appearance. Refer to the e01 image in the product gallery to see the exact mounting orientation on the stringer. The accessory's 1‑½″ H x 3⁄8″ W (38 mm x 9.5 mm) slip fits securely over the runway's stringer profile. This universal fit simplifies inventory management across multiple enclosure types. By eliminating tools and using the patented tool‑less design, the 14305‑E01 accelerates cable routing and improves overall system uptime. CPI's global distributor network ensures rapid availability and support for installations worldwide. Choose this radius drop to maintain organized cabling while preserving the performance of AI, HPC and enterprise environments.</p>"}],"options":{"Width":["10.5\" (267 mm)","5.5\" (140 mm)"],"Color":["Black","Glacier White","Gray"]},"total":6}