{"items":[{"primaryId":"10375-101","Primary ID":"10375-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 19\"W Rack; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":75.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":20.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 19 IN UNIV,GY","Search Terms":"10375-101,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-102","Primary ID":"10375-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 23\"W Rack; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":24.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 23 IN UNIV,GY","Search Terms":"10375-102,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-501","Primary ID":"10375-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 19\"W Rack; Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":20.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 19 IN UNIV,CL","Search Terms":"10375-501,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-502","Primary ID":"10375-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 23\"W Rack; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":24.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 23 IN UNIV,CL","Search Terms":"10375-502,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-701","Primary ID":"10375-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 19\"W Rack; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":20.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 19 IN UNIV,BK","Search Terms":"10375-701,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-702","Primary ID":"10375-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 23\"W Rack; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":24.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 23 IN UNIV,BK","Search Terms":"10375-702,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-E01","Primary ID":"10375-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 19\"W Rack; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":20.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 19 IN UNIV,GW","Search Terms":"10375-E01,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-E02","Primary ID":"10375-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 23\"W Rack; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":24.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 23 IN UNIV,GW","Search Terms":"10375-E02,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4},{"primaryId":"10375-E04","Primary ID":"10375-E04","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Angle","Marketing Description - Global English":"Top Angle; for 25\"W Rack; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Top Angle","Promote on Website":"1","Attached to Series":"1","Width":"1.5\" (635 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Length/Depth":36.25,"Product Width ":1.5,"Product Width Uom":"\"","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP ANGL, 25 IN UNIV,GW","Search Terms":"10375-E04,Top Angle,ZetaFrame Top Angle,Server cabinet Top Angle,Rack-mounted Top Angle,Data center Top Angle,Cabinet Top Angle solution,Network rack Top Angle,Structured cabling solution for Top Angle,Best Top Angle for server racks,How to organize cables with Top Angle,Efficient routing for Top Angle,Front-to-back cable routing for Top Angle,High-density cable organization for Top Angle,Professional cable management for Top Angle","Search Relevancy":4}],"options":{"Width":["1.5\" (482.6 mm)","1.5\" (584.2 mm)","1.5\" (635 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":9}