{"items":[{"primaryId":"13045-119","Primary ID":"13045-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 19\"W Universal Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,19 IN ,GY","Search Terms":"13045-119,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-123","Primary ID":"13045-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 23\"W Universal Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,23 IN ,GY","Search Terms":"13045-123,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-125","Primary ID":"13045-125","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 25\"W Universal Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,25 IN ,GY","Search Terms":"13045-125,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-519","Primary ID":"13045-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 19\"W Universal Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,19 IN ,CL","Search Terms":"13045-519,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-523","Primary ID":"13045-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 23\"W Universal Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,23 IN ,CL","Search Terms":"13045-523,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-525","Primary ID":"13045-525","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 25\"W Universal Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,25 IN ,CL","Search Terms":"13045-525,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-719","Primary ID":"13045-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 19\"W Universal Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,19 IN ,BK","Search Terms":"13045-719,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-723","Primary ID":"13045-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 23\"W Universal Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,23 IN ,BK","Search Terms":"13045-723,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-725","Primary ID":"13045-725","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 25\"W Universal Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,25 IN ,BK","Search Terms":"13045-725,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-E19","Primary ID":"13045-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 19\"W Universal Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,19 IN,GW","Search Terms":"13045-E19,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4},{"primaryId":"13045-E23","Primary ID":"13045-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Top Bar","Marketing Description - Global English":"Top Bar; for 23\"W Universal Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bar;Top","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TOP BAR-UNIV RK,23 IN,GW","Search Terms":"13045-E23,Top Bar,ZetaFrame Top Bar,Server cabinet Top Bar,Rack-mounted Top Bar,Data center Top Bar,Cabinet Top Bar solution,Network rack Top Bar,Structured cabling solution for Top Bar,Best Top Bar for server racks,How to organize cables with Top Bar,Efficient routing for Top Bar,Front-to-back cable routing for Top Bar,High-density cable organization for Top Bar,Professional cable management for Top Bar","Search Relevancy":4}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)","25\" (635 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":11}