{"items":[{"primaryId":"15275-101","Primary ID":"15275-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Top-Mount Cable Waterfall Tray","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Top-Mount Cable Waterfall Tray; 6\"W (152 mm) x 5.2\"D (132 mm); Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":228.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Cable Waterfall","Keyword":"waterfall;trough;guide","Promote on Website":"1","Attached to Series":"1","Height":"6.8\" (172.72 mm)","Width":"20.3\" (516 mm)","Depth":"7.3\" (185 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.8,"Product Height Uom":"\"","Product Length/Depth":7.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":185,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL WATERFALL,ADJ QR,GY","Search Terms":"15275-101,Top-Mount Cable Waterfall Tray,ZetaFrame Top-Mount Cable Waterfall Tray,Server cabinet Top-Mount Cable Waterfall Tray,Rack-mounted Top-Mount Cable Waterfall Tray,Data center Top-Mount Cable Waterfall Tray,Cabinet Top-Mount Cable Waterfall Tray solution,Network rack Top-Mount Cable Waterfall Tray,Structured cabling solution for Top-Mount Cable Waterfall Tray,Best Top-Mount Cable Waterfall Tray for server racks,How to organize cables with Top-Mount Cable Waterfall Tray,Efficient routing for Top-Mount Cable Waterfall Tray,Front-to-back cable routing for Top-Mount Cable Waterfall Tray,High-density cable organization for Top-Mount Cable Waterfall Tray,Professional cable management for Top-Mount Cable Waterfall Tray","Search Relevancy":3},{"primaryId":"15275-701","Primary ID":"15275-701","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Top-Mount Cable Waterfall Tray","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Top-Mount Cable Waterfall Tray; 6\"W (152 mm) x 5.2\"D (132 mm); Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":217.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Cable Waterfall","Keyword":"waterfall;trough;guide","Promote on Website":"1","Attached to Series":"1","Height":"6.8\" (172.72 mm)","Width":"20.3\" (516 mm)","Depth":"7.3\" (185 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.8,"Product Height Uom":"\"","Product Length/Depth":7.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":185,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL WATERFALL,ADJ QR,BK","Search Terms":"15275-701,Top-Mount Cable Waterfall Tray,ZetaFrame Top-Mount Cable Waterfall Tray,Server cabinet Top-Mount Cable Waterfall Tray,Rack-mounted Top-Mount Cable Waterfall Tray,Data center Top-Mount Cable Waterfall Tray,Cabinet Top-Mount Cable Waterfall Tray solution,Network rack Top-Mount Cable Waterfall Tray,Structured cabling solution for Top-Mount Cable Waterfall Tray,Best Top-Mount Cable Waterfall Tray for server racks,How to organize cables with Top-Mount Cable Waterfall Tray,Efficient routing for Top-Mount Cable Waterfall Tray,Front-to-back cable routing for Top-Mount Cable Waterfall Tray,High-density cable organization for Top-Mount Cable Waterfall Tray,Professional cable management for Top-Mount Cable Waterfall Tray","Search Relevancy":3},{"primaryId":"15275-E01","Primary ID":"15275-E01","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Top-Mount Cable Waterfall Tray","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Top-Mount Cable Waterfall Tray; 6\"W (152 mm) x 5.2\"D (132 mm); Glacier White","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":238.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Cable Waterfall","Keyword":"waterfall;trough;guide","Promote on Website":"1","Attached to Series":"1","Height":"6.8\" (172.72 mm)","Width":"20.3\" (516 mm)","Depth":"7.3\" (185 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.8,"Product Height Uom":"\"","Product Length/Depth":7.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":185,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL WATERFALL,ADJ QR,GW","Search Terms":"15275-E01,Top-Mount Cable Waterfall Tray,ZetaFrame Top-Mount Cable Waterfall Tray,Server cabinet Top-Mount Cable Waterfall Tray,Rack-mounted Top-Mount Cable Waterfall Tray,Data center Top-Mount Cable Waterfall Tray,Cabinet Top-Mount Cable Waterfall Tray solution,Network rack Top-Mount Cable Waterfall Tray,Structured cabling solution for Top-Mount Cable Waterfall Tray,Best Top-Mount Cable Waterfall Tray for server racks,How to organize cables with Top-Mount Cable Waterfall Tray,Efficient routing for Top-Mount Cable Waterfall Tray,Front-to-back cable routing for Top-Mount Cable Waterfall Tray,High-density cable organization for Top-Mount Cable Waterfall Tray,Professional cable management for Top-Mount Cable Waterfall Tray","Search Relevancy":3}],"options":{"Color":["Gray"]},"total":3}