{"items":[{"primaryId":"12086-119","Primary ID":"12086-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 22\"D (560 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,19 IN,GY","Search Terms":"12086-119,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12086-123","Primary ID":"12086-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 22\"D (560 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":357.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,23 IN,GY","Search Terms":"12086-123,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12086-519","Primary ID":"12086-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 22\"D (560 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,19 IN,CL","Search Terms":"12086-519,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12086-523","Primary ID":"12086-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 22\"D (560 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,23 IN,CL","Search Terms":"12086-523,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12086-719","Primary ID":"12086-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 22\"D (560 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,19 IN,BK","Search Terms":"12086-719,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12086-723","Primary ID":"12086-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 22\"D (560 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"22\" (559 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":22,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":559,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,TOWER CPU,23 IN,BK","Search Terms":"12086-723,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-119","Primary ID":"12087-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 26\"D (660 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":350.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,19 IN,GY","Search Terms":"12087-119,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-123","Primary ID":"12087-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 26\"D (660 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":378.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,23 IN,GY","Search Terms":"12087-123,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-519","Primary ID":"12087-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 26\"D (660 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":333.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,19 IN,CL","Search Terms":"12087-519,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-523","Primary ID":"12087-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 26\"D (660 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":360.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,23 IN,CL","Search Terms":"12087-523,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-719","Primary ID":"12087-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 19\" Rack with equipment up to 26\"D (660 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":333.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,19 IN,BK","Search Terms":"12087-719,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3},{"primaryId":"12087-723","Primary ID":"12087-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Tower CPU Adjustable Tie-Down Brackets","Marketing Description - Global English":"Tower CPU Adjustable Tie-Down Brackets; for 23\" Rack with equipment up to 26\"D (660 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":360.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Brackets;Tower Brackets","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"27\" (686 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":27,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":686,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DOWN KIT,LG TOWER CPU,23 IN,BK","Search Terms":"12087-723,Tower CPU Adjustable Tie-Down Brackets,ZetaFrame Tower CPU Adjustable Tie-Down Brackets,Server cabinet Tower CPU Adjustable Tie-Down Brackets,Rack-mounted Tower CPU Adjustable Tie-Down Brackets,Data center Tower CPU Adjustable Tie-Down Brackets,Cabinet Tower CPU Adjustable Tie-Down Brackets solution,Network rack Tower CPU Adjustable Tie-Down Brackets,Structured cabling solution for Tower CPU Adjustable Tie-Down Brackets,Best Tower CPU Adjustable Tie-Down Brackets for server racks,How to organize cables with Tower CPU Adjustable Tie-Down Brackets,Efficient routing for Tower CPU Adjustable Tie-Down Brackets,Front-to-back cable routing for Tower CPU Adjustable Tie-Down Brackets,High-density cable organization for Tower CPU Adjustable Tie-Down Brackets,Professional cable management for Tower CPU Adjustable Tie-Down Brackets","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Gray"],"Depth":["22\" (559 mm)","27\" (686 mm)"]},"total":12}