{"items":[{"primaryId":"12186-101","Primary ID":"12186-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Transition Plate","Marketing Description - Global English":"Transition Plate; for 19\" Rack; 15.5\"L (394 mm); Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Width":"15.5\" (394 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":15.5,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":394,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,TRANSITION,GY","Search Terms":"12186-101,Transition Plate,ZetaFrame Transition Plate,Server cabinet Transition Plate,Rack-mounted Transition Plate,Data center Transition Plate,Cabinet Transition Plate solution,Network rack Transition Plate,Structured cabling solution for Transition Plate,Best Transition Plate for server racks,How to organize cables with Transition Plate,Efficient routing for Transition Plate,Front-to-back cable routing for Transition Plate,High-density cable organization for Transition Plate,Professional cable management for Transition Plate","Search Relevancy":3},{"primaryId":"12186-501","Primary ID":"12186-501","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Transition Plate","Marketing Description - Global English":"Transition Plate; for 19\" Rack; 15.5\"L (394 mm); Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Width":"15.5\" (394 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":15.5,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":394,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,TRANSITION,JUMPER TRAY,CL","Search Terms":"12186-501,Transition Plate,ZetaFrame Transition Plate,Server cabinet Transition Plate,Rack-mounted Transition Plate,Data center Transition Plate,Cabinet Transition Plate solution,Network rack Transition Plate,Structured cabling solution for Transition Plate,Best Transition Plate for server racks,How to organize cables with Transition Plate,Efficient routing for Transition Plate,Front-to-back cable routing for Transition Plate,High-density cable organization for Transition Plate,Professional cable management for Transition Plate","Search Relevancy":3},{"primaryId":"12186-701","Primary ID":"12186-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Transition Plate","Marketing Description - Global English":"Transition Plate; for 19\" Rack; 15.5\"L (394 mm); Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Width":"15.5\" (394 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":15.5,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":394,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,TRANSITION,JUMPER TRAY,BK","Search Terms":"12186-701,Transition Plate,ZetaFrame Transition Plate,Server cabinet Transition Plate,Rack-mounted Transition Plate,Data center Transition Plate,Cabinet Transition Plate solution,Network rack Transition Plate,Structured cabling solution for Transition Plate,Best Transition Plate for server racks,How to organize cables with Transition Plate,Efficient routing for Transition Plate,Front-to-back cable routing for Transition Plate,High-density cable organization for Transition Plate,Professional cable management for Transition Plate","Search Relevancy":3},{"primaryId":"12186-E01","Primary ID":"12186-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Transition Plate","Marketing Description - Global English":"Transition Plate; for 19\" Rack; 15.5\"L (394 mm); Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Lower","Promote on Website":"1","Attached to Series":"1","Width":"15.5\" (394 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":15.5,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":394,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,TRANSITION,JUMPER TRAY,GW","Search Terms":"12186-E01,Transition Plate,ZetaFrame Transition Plate,Server cabinet Transition Plate,Rack-mounted Transition Plate,Data center Transition Plate,Cabinet Transition Plate solution,Network rack Transition Plate,Structured cabling solution for Transition Plate,Best Transition Plate for server racks,How to organize cables with Transition Plate,Efficient routing for Transition Plate,Front-to-back cable routing for Transition Plate,High-density cable organization for Transition Plate,Professional cable management for Transition Plate","Search Relevancy":3}],"options":{"Color":["Black","Glacier White","Gray"]},"total":4}