{"items":[{"primaryId":"11312-106","Primary ID":"11312-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 4\" to 6\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.75,"Product Length/Depth":9.25,"Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,4-6 IN,GY","Search Terms":"11312-106,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3},{"primaryId":"11312-112","Primary ID":"11312-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":108.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 6\" to 12\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":13.75,"Product Length/Depth":15.25,"Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,6-12 IN,GY","Search Terms":"11312-112,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3,"SKU Level SEO Page Title":"11312 Triangular Bracket - Aluminum for Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Discover the 11312 triangular bracket--an aluminum support designed for cable runway installations. Provides sturdy wall mounting and 100 lb load capacity.","SKU Level Web H4 Heading":"Key Features and Load Capacity","SKU Level Web Paragraph Text":"<p>The 11312 triangular support bracket is engineered from high‑strength aluminum, offering corrosion resistance and a lightweight profile. Its 1/4\" x 2\" (6.4 mm x 50 mm) aluminum bar provides a sturdy base for cable runway installations. The design fits both 6‑inch and 12‑inch runway widths, delivering flexible deployment options. As a triangle bracket, the component distributes load evenly across the wall, supporting up to 100 lb (45.4 kg) of cabling and accessories. The aluminum support's flat profile minimizes protrusion, preserving valuable rack space in dense data center environments. Engineers appreciate the precision‑machined holes that align with standard runway mounting points. The triangular bracket's geometry allows quick attachment without tools, reducing installation time for technicians. Its gray finish blends with typical enclosure aesthetics while providing a non‑reflective surface for cleaner looks. The bracket's compatibility with CPI's Cable Runway product line ensures seamless integration. When paired with other CPI accessories, the 11312‑112 supports comprehensive cable management strategies, improving airflow and reducing strain on cables. The aluminum construction complies with industry standards for strength and durability. Users benefit from the bracket's low maintenance requirements over the product lifecycle. Ordering the 11312 triangle bracket is straightforward through CPI's authorized distributor network, guaranteeing authentic parts and technical support. Detailed CAD and Visio files are available for system designers to incorporate the component into BIM models. This aluminum support exemplifies CPI's commitment to quality and rapid product customization.</p>"},{"primaryId":"11312-118","Primary ID":"11312-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 12\" to 18\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":19.75,"Product Length/Depth":21.25,"Product Width ":18,"Product Width Uom":"\"","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,12-18 IN,GY","Search Terms":"11312-118,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3,"SKU Level SEO Page Title":"Triangle Bracket - 11312-118 Support Aluminum | Chatsworth","SKU Level SEO Meta Description":"The 11312-118 triangle bracket offers sturdy aluminum support bracket for Cable Runway, handling up to 100 lb. Enhance cable management with wall mounting.","SKU Level Web H4 Heading":"Key Features, Load Rating, and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 11312-118 triangle bracket delivers a compact, high‑strength solution for securely anchoring Cable Runway assemblies within data‑center, enterprise, and industrial enclosures. Constructed from a solid 1/4‑in x 2‑in (6.4 mm x 50 mm) aluminum bar, the bracket combines exceptional durability with a lightweight profile that minimizes additional load on structural walls. Finished in a neutral gray, the component blends seamlessly with the surrounding infrastructure while meeting the aesthetic standards of modern ICT environments, and its corrosion‑resistant coating ensures long‑term performance even in humid or temperature‑varying locations. Engineered as a triangular support bracket, the three‑point geometry distributes mechanical stress evenly, reducing the risk of wall deformation under heavy cable loads. With a certified load rating of 100 lb (45.4 kg), the aluminum support bracket can sustain dense cable bundles, power distribution units, and ancillary hardware without compromising structural integrity. The robust design also dampens vibration and resonance, making it suitable for high‑density, high‑heat environments where equipment stability is critical. The triangle support bracket is optimized for use with 12‑in to 18‑in (305 mm to 457 mm) Cable Runway widths, providing a secure mounting interface across a broad range of standard runway configurations. Its simple bolt‑on configuration incorporates pre‑drilled mounting holes that align with typical wall studs, reducing installation time to a few minutes and eliminating the need for custom fabrication or field drilling. This versatility enables both new construction projects and rapid retrofits, delivering consistent performance regardless of the deployment scenario. Installation requires only standard hardware, and the triangle support bracket's pre‑drilled holes align precisely with common stud spacing for quick, tool‑free mounting. Because the component is fabricated from aluminum, it offers inherent corrosion resistance and maintains dimensional stability across a wide temperature range, ensuring long‑term reliability in harsh or variable environments. The result is a dependable wall mount that protects cable pathways, simplifies future maintenance, and helps preserve the overall cleanliness of the rack or enclosure layout. CPI provides downloadable CAD and Visio files, enabling engineers to insert the bracket directly into BIM models and perform accurate space‑planning without manual drafting. Technical support teams are available to answer questions regarding load calculations, mounting best practices, or integration with other CPI Cable Runway accessories, ensuring a smooth engineering workflow from design through deployment. By selecting the 11312‑118 triangle bracket, customers benefit from CPI's global availability, rapid product customization, and the peace of mind that comes from a trusted, decades‑long industry leader.</p>"},{"primaryId":"11312-706","Primary ID":"11312-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 4\" to 6\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.75,"Product Length/Depth":9.25,"Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,4-6 IN,BK","Search Terms":"11312-706,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3,"SKU Level SEO Page Title":"Triangular Support Bracket Aluminum 11312-706 | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's aluminum triangular support bracket for cable runway systems. Supports 100 lb load, ideal for 4\" to 6\" width. Durable and reliable solution for data center infrastructure.","SKU Level Web H4 Heading":"Aluminum Triangular Bracket Features and Benefits","SKU Level Web Paragraph Text":"<p>The triangular support bracket from CPI provides robust wall support for cable runway systems, ensuring secure cable management in data centers and enterprise networks. Constructed from durable 1/4 inch by 2 inch (6.4 mm by 50 mm) aluminum bar, this bracket offers a load rating of 100 pounds (45.4 kilograms) for reliable performance. Its black finish enhances corrosion resistance, making it suitable for various environments while maintaining a professional appearance.</p><p>This triangle support bracket is designed specifically for use with 4-inch to 6-inch width runway (101.6 mm to 152.4 mm), facilitating easy integration into existing infrastructure. The aluminum construction reduces weight without compromising strength, allowing for straightforward installation and long-term durability. By using this triangular bracket, you can optimize cable pathway organization and reduce the risk of damage to critical communications cables.</p><p>CPI's triangular support bracket supports efficient cable management by providing stable anchoring points that prevent sagging and misalignment in cable runway setups. The bracket's triangular design distributes load evenly, enhancing structural integrity and safety in high-density applications. This makes it an essential component for maintaining orderly and secure cable runs in data centers, telecommunications rooms, and industrial settings.</p><p>As part of CPI's commitment to quality, this aluminum triangular bracket is engineered for rapid deployment and compatibility with standard cable runway systems. The product reflects decades of experience in infrastructure solutions, offering application expertise that meets the demands of AI, HPC, and liquid cooling environments. Global availability and customization options ensure you receive a tailored solution that supports your specific operational needs.</p><p>Incorporate this triangular support bracket into your cable management strategy to achieve enhanced reliability and performance in your ICT infrastructure. The bracket's design aligns with CPI's focus on site optimization, helping you maximize density and reduce cooling costs through organized cable pathways. Trust CPI's innovative solutions to power and protect your growing investment in technology with world-class customer service and technical support.</p>"},{"primaryId":"11312-712","Primary ID":"11312-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":108.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 6\" to 12\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":13.75,"Product Length/Depth":15.25,"Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,6-12 IN,BK","Search Terms":"11312-712,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3},{"primaryId":"11312-718","Primary ID":"11312-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 12\" to 18\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":19.75,"Product Length/Depth":21.25,"Product Width ":18,"Product Width Uom":"\"","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,12-18 IN,BK","Search Terms":"11312-718,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3},{"primaryId":"11312-E06","Primary ID":"11312-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 4\" to 6\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (178 mm)","Width":"6\" (150 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":9.25,"Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,4-6 IN,GW","Search Terms":"11312-E06,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3},{"primaryId":"11312-E12","Primary ID":"11312-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 6\" to 12\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152 mm)","Width":"12\" (300 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":15.25,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,6-12 IN,GW","Search Terms":"11312-E12,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3},{"primaryId":"11312-E18","Primary ID":"11312-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Aluminum","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":129.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 12\" to 18\" Width Runway","Keyword":"Wall Bracket;Runway Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6f641324/66eca5c0707e810019a3477e/11312_SPEC-PDF"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (178 mm)","Width":"18\" (460 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":21.25,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Width (Metric)":460,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPRT BRKT,TRNGL,12-18 IN,GW","Search Terms":"11312-E18,Triangular Support Bracket Aluminum,ZetaFrame Triangular Support Bracket Aluminum,Server cabinet Triangular Support Bracket Aluminum,Rack-mounted Triangular Support Bracket Aluminum,Data center Triangular Support Bracket Aluminum,Cabinet Triangular Support Bracket Aluminum solution,Network rack Triangular Support Bracket Aluminum,Structured cabling solution for Triangular Support Bracket Aluminum,Best Triangular Support Bracket Aluminum for server racks,How to organize cables with Triangular Support Bracket Aluminum,Efficient routing for Triangular Support Bracket Aluminum,Front-to-back cable routing for Triangular Support Bracket Aluminum,High-density cable organization for Triangular Support Bracket Aluminum,Professional cable management for Triangular Support Bracket Aluminum","Search Relevancy":3}],"options":{"Type":["Use With 12\" to 18\" Width Runway","Use With 4\" to 6\" Width Runway","Use With 6\" to 12\" Width Runway"],"Color":["Black","Glacier White","Gray"]},"total":9}