{"items":[{"primaryId":"40167-001","Primary ID":"40167-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Rack-Mount Terminal Blocks","Marketing Product Series":"Two Mounting Hole Bonding Terminal Block","Marketing Description - Global English":"Two Mounting Hole Bonding Terminal Block; Accepts conductors ranging from #14 AWG through 2/0; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":15.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Hole Ground Terminal Block; Tin Electroplated Aluminum","Keyword":"Ground;Terminal Block;Two Mounting Hole","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ff027007/66eca4843d2f0d00187f3cc4/40167_cut-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/035be37c/66eca4843d2f0d00187f3cc6/40167_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"1.2\" (31 mm)","Depth":"1.7\" (42 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":1.7,"Product Length/Depth Uom":"\"","Product Width ":1.2,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":42,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":31,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TERMINAL BLOCK,BONDING,2 MTG HOLES","Search Terms":"40167-001,Two Mounting Hole Bonding Terminal Block,ZetaFrame Two Mounting Hole Bonding Terminal Block,Server cabinet Two Mounting Hole Bonding Terminal Block,Rack-mounted Two Mounting Hole Bonding Terminal Block,Data center Two Mounting Hole Bonding Terminal Block,Cabinet Two Mounting Hole Bonding Terminal Block solution,Network rack Two Mounting Hole Bonding Terminal Block,Structured cabling solution for Two Mounting Hole Bonding Terminal Block,Best Two Mounting Hole Bonding Terminal Block for server racks,How to organize cables with Two Mounting Hole Bonding Terminal Block,Efficient routing for Two Mounting Hole Bonding Terminal Block,Front-to-back cable routing for Two Mounting Hole Bonding Terminal Block,High-density cable organization for Two Mounting Hole Bonding Terminal Block,Professional cable management for Two Mounting Hole Bonding Terminal Block","Search Relevancy":3},{"primaryId":"40167-010","Primary ID":"40167-010","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Rack-Mount Terminal Blocks","Marketing Product Series":"Two Mounting Hole Bonding Terminal Block","Marketing Description - Global English":"Two Mounting Hole Bonding Terminal Block; Accepts conductors ranging from #14 AWG through 2/0; Pack of 10","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Hole Ground Terminal Block; Tin Electroplated Aluminum","Keyword":"Ground;Terminal Block;Two Mounting Hole","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ff027007/66eca4843d2f0d00187f3cc4/40167_cut-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/035be37c/66eca4843d2f0d00187f3cc6/40167_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TERMINAL BLOCK,BONDING,2 MTG HOLES,10PK","Search Terms":"40167-010,Two Mounting Hole Bonding Terminal Block,ZetaFrame Two Mounting Hole Bonding Terminal Block,Server cabinet Two Mounting Hole Bonding Terminal Block,Rack-mounted Two Mounting Hole Bonding Terminal Block,Data center Two Mounting Hole Bonding Terminal Block,Cabinet Two Mounting Hole Bonding Terminal Block solution,Network rack Two Mounting Hole Bonding Terminal Block,Structured cabling solution for Two Mounting Hole Bonding Terminal Block,Best Two Mounting Hole Bonding Terminal Block for server racks,How to organize cables with Two Mounting Hole Bonding Terminal Block,Efficient routing for Two Mounting Hole Bonding Terminal Block,Front-to-back cable routing for Two Mounting Hole Bonding Terminal Block,High-density cable organization for Two Mounting Hole Bonding Terminal Block,Professional cable management for Two Mounting Hole Bonding Terminal Block","Search Relevancy":3}],"options":{"Quantity":[]},"total":2}